EPF-W (Metric) Round Flange Mount Wide Linear Ball Bearing

Round Flanged Linear Ball Bearings - Double Sized, End Mount

Double-sized linear ball bearings with a robust round flange at one end to fasten to structures and machinery, providing enhanced shaft support, precise alignment, and superior load capacity, while also being less likely to collect dust and debris. Size-interchangeable with plain bearings, these flanged ball bearings feature a heat-treated alloy steel shell, steel balls, and a resin polymer cage for smooth, accurate, low-friction motion and quieter operation. Double seals help extend service life. Offered in Metric and JIS sizing with ID sizes from 8 mm to 50 mm, they deliver static load capacities up to 15,900 N (3,500 lb), dynamic load capacities up to 6,000 N (1,300 lb), and static moment capacities up to 399 Nm (290 ft-lb). With reliable performance from -4°F to 176°F (-20°C to 80°C), these bearings offer higher-speed operation and better performance under cantilevered loads, compared with plain bearings, which are subject to the 2:1 binding rule.

More About Round Flanged Linear Ball Bearings - Double Sized, End Mount

Ways to Order

16 products
Double round-flanged-end linear ball bearing, 8mm ID ISO metric, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the round end flange allows flexible rotational positioning during installation and avoids corner interference in tight spaces. Recirculating hardened..
$32.99
Double-sized round-flanged end-mount linear ball bearing, 40mm ISO metric ID with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the round end flange allows flexible rotational positioning during installation and avoids corner interference in tight spaces. Recirculating..
$147.98
Double linear ball bearing 3/8" ID round-flanged, end mount featuring a heat-treated alloy steel shell for durability. The double-size design is equivalent to two standard-sized linear ball bearings mounted back to back, with the round flange formed at the end of the extended shell for flexible rotational positioning during installation..
$42.71
Linear Ball Bearing, Round End Flange, Double Sized, 25mm ID JIS Metric, equipped with a long heat-treated alloy steel shell for durability, higher load capacity and double seals for added protection. With a low coefficient of friction for speed and a resin retainer polymer cage for reduced noise, this enhanced..
$47.37
Linear Ball Bearing, Round End Flange, Double Sized, 50mm ID JIS Metric, equipped with a long heat-treated alloy steel shell for durability and double seals for added protection. With a low coefficient of friction for speed and a resin retainer polymer cage for reduced noise, this enhanced sized linear ball..
$132.60
Linear ball bearing, round end flange, double sized, 40mm ID JIS metric, equipped with a long heat-treated alloy steel shell for durability, higher load capacity, and standard double seals for added protection. The double-sized design is equivalent to two standard linear ball bearings mounted back to back, while the round..
$118.18
Linear Ball Bearing, Round End Flange, Double Sized, 16mm ID JIS Metric, equipped with a long heat-treated alloy steel shell for durability and double seals for added protection. With a low coefficient of friction for speed and a resin retainer polymer cage for reduced noise, this enhanced sized linear ball..
$33.29
Linear Ball Bearing, Round End Flange, Double Sized, 20mm ID JIS Metric, equipped with a long heat-treated alloy steel shell for durability and double seals for added protection. With a low coefficient of friction for speed and a resin retainer polymer cage for reduced noise, this enhanced sized linear ball..
$38.58
Double-Sized Round Flanged Linear Ball Bearing with a 12mm ID JIS Metric, featuring an end-mounted flange, a heat-treated alloy steel shell for durability and double seals for enhanced protection. Boasts a low coefficient of friction for speed and a resin retainer polymer cage for reduced noise. Excels in cantilevered applications,..
$31.62
Flanged Linear Ball Bearing - 8mm JIS Metric ID (inner diameter), size interchangeable with other JIS (Japanese Industrial Standard) products, including Simplicity® JIS Metric plain linear bearings. Round Flange End Mount Double Wide Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Interchangeable: Size interchangeable with industry standards..
$29.10
Double round-flanged-end linear ball bearing, 30mm ID ISO metric, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the round end flange allows flexible rotational positioning during installation and avoids corner interference in tight spaces. Recirculating hardened..
$133.65
Double linear ball bearing, 25mm ID ISO metric, round-flanged end-mount, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the round end flange allows flexible rotational positioning during installation and avoids corner interference in tight spaces. Recirculating..
$79.80
Double-sized round-flanged end-mount linear ball bearing, 50mm ISO metric ID with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the round end flange allows flexible rotational positioning during installation and avoids corner interference in tight spaces. Recirculating..
$261.08
Double-sized round-flanged-end linear ball bearing, 12mm ID ISO metric, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the round end flange allows flexible rotational positioning during installation and avoids corner interference in tight spaces. Recirculating hardened..
$37.41
Double-sized round-flanged-end linear ball bearing, 20mm ID ISO metric, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the round end flange allows flexible rotational positioning during installation and avoids corner interference in tight spaces. Recirculating hardened..
$54.81
Double-sized round-flanged-end linear ball bearing, 16mm ID ISO metric, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the round end flange allows flexible rotational positioning during installation and avoids corner interference in tight spaces. Recirculating hardened..
$43.52

Round Flanged Linear Ball Bearings - Double Sized, End Mount

16 products

This is the double length version with a round flange located at one end. 

  • ID sizes range from 8 mm to 50 mm 
  • Metric and JIS sizing options 
  • Static Load Capacities up to 15,900 N (3,500 lb) 
  • Dynamic Load Capacities up to 6,000 N (1,300 lb) 
  • Static Moment Capacities up to 399 Nm (290 ft-lb) 
  • Size interchangeable with industry standards and with Simplicity series 
  • Low Coefficient of Friction 
  • Heat treated alloy steel shell 
  • Resin retainer for reduced noise