Square Linear Bearings

Square Linear Bearings and Rails

Simplicity® Square Linear Bearings and Linear Shafts offer the same advantages as standard round-shaft systems—including self-lubrication, high load capacity, durability in extreme conditions, low wear and adherence to the 2:1 binding rule for plain bearings. Their aluminum bearing housings use easily replaced 316 stainless steel bearing plugs lined with Frelon®J or FrelonGOLD®, which faciliate self-lubricating sliding motion on the shaft. These plugs define the two configuration variants offered for each bearing size: both the 1" and 1.5" square bearings are available with either self-lubricating plugs on two sides or on all four sides. Designed to withstand shock and vibration, the bearings can be mounted in any orientation. 

More About Square Linear Bearings and Rails

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video

Browse Categories

20 products
Square Linear Bearing with a 1" diameter, 2.25" length, featuring 2 adjustable Frelon®J self-lubricating plugs on each of two adjacent sides (at right angles to each other) and Frelon pads on the opposing sides for smooth, corrosion-resistant sliding on a stainless steel square shaft. Crafted from anodized aluminum, this low-maintenance..
$108.40
Square Linear Bearing with a 1" diameter, 2.25" length, featuring 2 adjustable Frelon®J self-lubricating plugs on each of the 4 sides of the bearing for smooth, corrosion-resistant sliding on a stainless steel square shaft. Crafted from anodized aluminum, this low-maintenance bearing excels in harsh environments and is often used as..
$109.99
Square Linear Shaft of 1" diameter and a length of 12", made of 304 stainless steel, known for high corrosion resistance. Buffed and polished to provide an excellent running surface for self-lubricating Frelon®J lined square bearing plugs and pads. Part Number PST16-012-000 Bearing Type Stainless Steel Square Shafting Diameter 1"..
$34.25
Square Linear Bearing with a 1.5" diameter, 6" length, featuring 4 adjustable Frelon®J self-lubricating plugs on each of two adjacent sides (at right angles to each other) and Frelon pads on the opposing sides for smooth, corrosion-resistant sliding on a stainless steel square shaft. Crafted from anodized aluminum, this low-maintenance..
$228.40
Square Linear Bearing with a 1.5" diameter, 6" length and 4 adjustable Frelon®J self-lubricating plugs on each of 4 sides, designed for smooth, corrosion-resistant sliding along a single stainless steel square shaft. The plugs ensure low maintenance and durability in harsh environments, including high heat, vibration, dirt, or corrosive chemicals...
$228.40
Square Linear Bearing with a 1" diameter, 4" length, featuring 2 adjustable Frelon®J self-lubricating plugs on each of two adjacent sides (at right angles to each other) and Frelon pads on the opposing sides for smooth, corrosion-resistant sliding on a stainless steel square shaft. Crafted from anodized aluminum, this low-maintenance..
$120.97
Square Linear Shaft of 1.5" diameter and a length of 48", made of 304 stainless steel, known for high corrosion resistance. Buffed and polished to provide an excellent running surface for self-lubricating Frelon®J lined square bearing plugs and pads. Part Number PST24-048-000 Bearing Type Stainless Steel Square Shafting Diameter 1.5"..
$255.59
Square Linear Shaft of 1.5" diameter and a length of 36", made of 304 stainless steel, known for high corrosion resistance. Buffed and polished to provide an excellent running surface for self-lubricating Frelon®J lined square bearing plugs and pads. Part Number PST24-036-000 Bearing Type Stainless Steel Square Shafting Diameter 1.5"..
$191.69
Square Linear Shaft of 1" diameter and a length of 36", made of 304 stainless steel, known for high corrosion resistance. Buffed and polished to provide an excellent running surface for self-lubricating Frelon®J lined square bearing plugs and pads. Part Number PST16-036-000 Bearing Type Stainless Steel Square Shafting Diameter 1"..
$102.74
Square Linear Shaft of 1" diameter and a length of 24", made of 304 stainless steel, known for high corrosion resistance. Buffed and polished to provide an excellent running surface for self-lubricating Frelon®J lined square bearing plugs and pads. Part Number PST16-024-000 Bearing Type Stainless Steel Square Shafting Diameter 1"..
$68.49
Square Linear Bearing with a 1.5" diameter, 3.125" length, featuring 4 adjustable Frelon®J self-lubricating plugs on each of two adjacent sides (at right angles to each other) and Frelon pads on the opposing sides for smooth, corrosion-resistant sliding on a stainless steel square shaft. Crafted from anodized aluminum, this low-maintenance..
$204.66
Square Linear Shaft of 1.5" diameter and a length of 24", made of 304 stainless steel, known for high corrosion resistance. Buffed and polished to provide an excellent running surface for self-lubricating Frelon®J lined square bearing plugs and pads. Part Number PST24-024-000 Bearing Type Stainless Steel Square Shafting Diameter 1.5"..
$127.79
Square Linear Bearing with a 1.5" diameter, 3.125" length and 4 adjustable Frelon®J self-lubricating plugs on each of 4 sides, designed for smooth, corrosion-resistant sliding along a single stainless steel square shaft. The plugs ensure low maintenance and durability in harsh environments, including high heat, vibration, dirt, or corrosive chemicals...
$207.63
Square Linear Shaft of 1.5" diameter and a length of 72", made of 304 stainless steel, known for high corrosion resistance. Buffed and polished to provide an excellent running surface for self-lubricating Frelon®J lined square bearing plugs and pads. Part Number PST24-072-000 Bearing Type Stainless Steel Square Shafting Diameter 1.5"..
$383.38
Square Linear Shaft of 1.5" diameter and a length of 12", made of 304 stainless steel, known for high corrosion resistance. Buffed and polished to provide an excellent running surface for self-lubricating Frelon®J lined square bearing plugs and pads. Part Number PST24-012-000 Bearing Type Stainless Steel Square Shafting Diameter 1.5"..
$63.90
Square Linear Shaft of 1.5" diameter and a length of 60", made of 304 stainless steel, known for high corrosion resistance. Buffed and polished to provide an excellent running surface for self-lubricating Frelon®J lined square bearing plugs and pads. Part Number PST24-060-000 Bearing Type Stainless Steel Square Shafting Diameter 1.5"..
$319.48
Square Linear Shaft of 1" diameter and a length of 48", made of 304 stainless steel, known for high corrosion resistance. Buffed and polished to provide an excellent running surface for self-lubricating Frelon®J lined square bearing plugs and pads. Part Number PST16-048-000 Bearing Type Stainless Steel Square Shafting Diameter 1"..
$136.98
Square Linear Shaft of 1" diameter and a length of 72", made of 304 stainless steel, known for high corrosion resistance. Buffed and polished to provide an excellent running surface for self-lubricating Frelon®J lined square bearing plugs and pads. Part Number PST16-072-000 Bearing Type Stainless Steel Square Shafting Diameter 1"..
$205.47
Square Linear Shaft of 1" diameter and a length of 60", made of 304 stainless steel, known for high corrosion resistance. Buffed and polished to provide an excellent running surface for self-lubricating Frelon®J lined square bearing plugs and pads. Part Number PST16-060-000 Bearing Type Stainless Steel Square Shafting Diameter 1"..
$171.23
Square Linear Bearing with a 1" diameter, 4" length, featuring 2 adjustable Frelon®J self-lubricating plugs on each of the 4 sides of the bearing for smooth, corrosion-resistant sliding on a stainless steel square shaft. Crafted from anodized aluminum, this low-maintenance bearing excels in harsh environments and is often used as..
$120.97

Square Linear Bearings and Rails

20 products

Simplicity® Square Linear Bearings and Linear Shafts offer the same advantages as standard round-shaft systems—including self-lubrication, high load capacity, durability in extreme conditions, low wear and adherence to the 2:1 binding rule for plain bearings. Their aluminum bearing housings use easily replaced 316 stainless steel bearing plugs lined with Frelon®J or FrelonGOLD®, which facilitate self-lubricating sliding motion on the shaft. These plugs define the two configuration variants offered for each bearing size: both the 1" and 1.5" square bearings are available with either self-lubricating plugs on two sides or on all four sides. Designed to withstand shock and vibration, the bearings can be mounted in any orientation. 

  • Square bearings have side lengths of 1" and 1.5" (no metric variant)
  • Each size variant has a 2-sided and 4-sided version 
  • Anodized aluminum housings  
  • Easily replaced bearing plugs are 316 stainless steel lined with FrelonJ or FrelonGOLD® 
  • Withstands shock and vibration 
  • Can be mounted in any orientation