Linear Bearings - Self Lubricating Plain

US Manufacturer of Linear Bearings, Linear Actuators, Shafts, Rails & Guides

PBC Linear is a major US manufacturer of linear motion products, including linear bearings, linear actuators, shafting, rails, guides, and precision motion assemblies, with expedited delivery available from our advanced manufacturing facility near Rockford, Illinois. Since 1983, we have grown from pioneering self-lubricating plain bearing technology into a full-line linear motion supplier serving US industry in automation, packaging, medical, food processing, transportation, defense, and heavy industrial applications.

Our 200,000-square-foot facility combines engineering support, automated production, and state-of-the-art CNC machining to deliver consistent quality, fast lead times, and cost-effective linear motion solutions. With more than 15 pending patents supporting ongoing product innovation, PBC Linear continues to develop technologies that reduce maintenance, improve reliability, and help customers solve demanding motion challenges. From standard components to configured actuator systems and custom-engineered assemblies, we provide the products and application expertise needed to keep machines moving smoothly.

More About US Manufacturer of Linear Bearings, Linear Actuators, Shafts, Rails & Guides

Ways to Order

America’s top supplier of self-lubricating plain linear bearings, shafts, rails, guides, axial bearings, V-wheel systems, pillow blocks, ball bearings, slew ring bearings, lead screw actuators, ball screw actuators, and belt-driven actuators. All products are made at our Roscoe, Illinois factory, 90 miles west of Chicago, ensuring fast, reliable delivery with a quality guarantee.

All Products

3223 products
Close filters
3223 products
Chrome Plated Sealed Cam Roller of 1" Outer Diameter (OD). Yoke not included. These yoke-type cam followers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock.  Yoke not included. This is a yoke-type cam follower aka cam roller Precision manufacturing minimizes..
$39.60
Stainless Steel Cam Roller with Groove 7/8" Outer Diameter OD. Yoke not included. The yoke-type cam followers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock.  Precision manufacturing minimizes bearing failure and costly shutdowns Sealed bearings retain lubrication and prevent contamination..
$77.13
Chrome plated adjustable cam roller bearing (track roller) with 5/8″ OD. This eccentric stud cam follower is ideal for applications where maintaining precise alignment is difficult, such as when mounting holes cannot be machined to tight tolerances. The eccentric design allows the cam follower to compensate for minor positional errors..
$53.86
Stainless Steel Cam Roller featuring a 5/8" outer diameter and includes a concentric studded cam follower in a fixed assembly. These cam rollers are designed for easy mounting, making them ideal for a variety of cam or track roller applications that involve moderate loading and shock. They are especially recommended..
$28.54
Chrome Plated Cam Roller featuring a 5/8" outer diameter with a concentric studded cam follower in a fixed assembly. These cam rollers are designed for easy mounting, making them ideal for a variety of cam or track roller applications that involve moderate loading and shock. They are especially recommended for..
$53.61
Stainless steel cam roller with a 0.667″ outer diameter (OD), designed for yoke-type cam follower assemblies and track roller applications involving moderate loads and intermittent shock. Yoke not included. The stainless steel withstands corrosive environments while delivering smooth rolling contact along cam profiles or track surfaces.  Yoke not included Made..
$69.26
Chrome plated cam roller with a 0.667″ outer diameter (OD), designed for yoke-type cam follower assemblies and track roller applications involving moderate loads and intermittent shock. Yoke not included. The Chrome Plating delivers smooth rolling contact along cam profiles or track roller surfaces. The base material is high carbon chrome..
$34.94
High-temperature adjustable cam roller bearing (track roller) with 1/2″ OD. This eccentric stud cam follower is ideal for applications where maintaining precise alignment is difficult, such as when mounting holes cannot be machined to tight tolerances. The eccentric design allows the cam follower to compensate for minor positional errors and..
$37.54
Adjustable Chrome Plated Cam Roller (1/2" OD) and Eccentric Studded Follower Adjustable Assembly. Ideal for situations where maintaining precise alignment is challenging, such as when the holes for mounting can’t be machined to tight tolerances. Eccentric cam followers help compensate for this by securely locking in place despite any slight..
$36.09
Fixed concentric cam roller featuring a 1/2" outer diameter and made for high temperatures. This stud cam follower is designed for easy mounting, making it ideal for a variety of cam or track roller applications that involve moderate loading and shock. It is especially recommended for scenarios where the stud..
$30.81
Stainless Steel Cam Roller (stud-type cam follower) with a 1/2" outer diameter in a fixed assembly. These track rollers are designed for easy mounting, making them ideal for a variety of cam or track roller applications that involve moderate loading and shock. They are especially recommended for scenarios where the..
$21.94
High-temperature cam roller with a 0.558″ outer diameter (OD), designed for yoke-type cam follower assemblies and track roller applications involving moderate loads and intermittent shock. Yoke not included. The high-temperature configuration and high-carbon chrome bearing steel material ensures reliable performance in elevated operating environments (up to 275°F / 135°C) while..
$101.17
Chrome plated cam roller with a 0.558″ outer diameter (OD), designed for yoke-type cam follower assemblies and track roller applications involving moderate loads and intermittent shock. Yoke not included. The Chrome Plating delivers smooth rolling contact along cam profiles or track roller surfaces. The base material is high carbon chrome..
$30.67
High-temperature cam roller with a 0.432″ outer diameter (OD), designed for yoke-type cam follower assemblies and track roller applications involving moderate loads and intermittent shock. Yoke not included. The high-temperature configuration and high-carbon chrome bearing steel material ensures reliable performance in elevated operating environments (up to 275°F / 135°C) while..
$99.90
Chrome plated cam roller with a 0.432″ outer diameter (OD), designed for yoke-type cam follower assemblies and track roller applications involving moderate loads and intermittent shock. Yoke not included. The Chrome Plating delivers smooth rolling contact along cam profiles or track roller surfaces. The base material is high carbon chrome..
$125.95
Sealed cam roller (yoke-type cam follower) with a 1 3/4″ outer diameter (OD), made for track roller applications involving moderate loads and intermittent shock. Yoke not included. High-carbon chrome bearing steel material ensures reliable performance in elevated operating environments (up to 275°F / 135°C) while delivering smooth rolling contact along..
$60.19
Sealed cam roller (yoke-type cam follower) with a 1 1/8″ outer diameter (OD), made for track roller applications involving moderate loads and intermittent shock. Yoke not included. High-carbon chrome bearing steel material ensures reliable performance in elevated operating environments (up to 275°F / 135°C) while delivering smooth rolling contact along..
$36.16
Sealed cam roller (yoke-type cam follower) with a 2″ outer diameter (OD), made for track roller applications involving moderate loads and intermittent shock. Yoke not included. High-carbon chrome bearing steel material ensures reliable performance in elevated operating environments (up to 275°F / 135°C) while delivering smooth rolling contact along cam..
$87.51
Sealed cam roller (yoke-type cam follower) with a 1″ outer diameter (OD), made for track roller applications involving moderate loads and intermittent shock. Yoke not included. High-carbon chrome bearing steel material ensures reliable performance in elevated operating environments (up to 275°F / 135°C) while delivering smooth rolling contact along cam..
$31.38
Cam roller bearing (yoke-type cam follower) with a 0.850″ outer diameter (OD), made for track roller applications involving moderate loads and intermittent shock. Yoke not included. High-carbon chrome bearing steel material ensures reliable performance in harsh operating environments (up to 275°F / 135°C) while delivering smooth rolling contact along cam..
$34.98

All Products

3223 products

US Manufacturer of Linear Bearings, Linear Actuators, Shafts, Rails & Guides

PBC Linear is a major US manufacturer of linear motion products, including linear bearings, linear actuators, shafting, rails, guides, and precision motion assemblies, with expedited delivery available from our advanced manufacturing facility near Rockford, Illinois. Since 1983, we have grown from pioneering self-lubricating plain bearing technology into a full-line linear motion supplier serving US industry in automation, packaging, medical, food processing, transportation, defense, and heavy industrial applications.

Our 200,000-square-foot facility combines engineering support, automated production, and state-of-the-art CNC machining to deliver consistent quality, fast lead times, and cost-effective linear motion solutions. With more than 15 pending patents supporting ongoing product innovation, PBC Linear continues to develop technologies that reduce maintenance, improve reliability, and help customers solve demanding motion challenges. From standard components to configured actuator systems and custom-engineered assemblies, we provide the products and application expertise needed to keep machines moving smoothly.