Linear Bearings - Self Lubricating Plain

US Manufacturer of Linear Bearings, Linear Actuators, Shafts, Rails & Guides

PBC Linear is a major US manufacturer of linear motion products, including linear bearings, linear actuators, shafting, rails, guides, and precision motion assemblies, with expedited delivery available from our advanced manufacturing facility near Rockford, Illinois. Since 1983, we have grown from pioneering self-lubricating plain bearing technology into a full-line linear motion supplier serving US industry in automation, packaging, medical, food processing, transportation, defense, and heavy industrial applications.

Our 200,000-square-foot facility combines engineering support, automated production, and state-of-the-art CNC machining to deliver consistent quality, fast lead times, and cost-effective linear motion solutions. With more than 15 pending patents supporting ongoing product innovation, PBC Linear continues to develop technologies that reduce maintenance, improve reliability, and help customers solve demanding motion challenges. From standard components to configured actuator systems and custom-engineered assemblies, we provide the products and application expertise needed to keep machines moving smoothly.

More About US Manufacturer of Linear Bearings, Linear Actuators, Shafts, Rails & Guides

Ways to Order

America’s top supplier of self-lubricating plain linear bearings, shafts, rails, guides, axial bearings, V-wheel systems, pillow blocks, ball bearings, slew ring bearings, lead screw actuators, ball screw actuators, and belt-driven actuators. All products are made at our Roscoe, Illinois factory, 90 miles west of Chicago, ensuring fast, reliable delivery with a quality guarantee.

All Products

3223 products
Close filters
3223 products
The 43mm size SDF Face-Mounted Drawer Slide is engineered for applications that require full length travel with max strokes up to 796mm in a dust-resistant design. The SDF Drawer Slide can be configured with an internal rail that moves in both directions. Nominal Size: 43 mm Rail Length: 770 mm..
$1,690.76
The 43mm size SDF Face-Mounted Drawer Slide is engineered for applications that require full length travel with max strokes up to 726mm in a dust-resistant design. The SDF Drawer Slide can be configured with an internal rail that moves in both directions. Nominal Size: 43 mm Rail Length: 690 mm..
$1,533.66
The 43mm size SDF Face-Mounted Drawer Slide is engineered for applications that require full length travel with max strokes up to 626mm in a dust-resistant design. The SDF Drawer Slide can be configured with an internal rail that moves in both directions. Nominal Size: 43 mm Rail Length: 610 mm..
$1,380.29
The 43mm size SDF Face-Mounted Drawer Slide is engineered for applications that require full length travel with max strokes up to 556mm in a dust-resistant design. The SDF Drawer Slide can be configured with an internal rail that moves in both directions. Nominal Size: 43 mm Rail Length: 530 mm..
$1,223.18
The 43mm size SDF Face-Mounted Drawer Slide is engineered for applications that require full length travel with max strokes up to 486mm in a dust-resistant design. The SDF Drawer Slide can be configured with an internal rail that moves in both directions. Nominal Size: 43 mm Rail Length: 450 mm..
$1,137.15
The 43mm size SDF Face-Mounted Drawer Slide is engineered for applications that require full length travel with max strokes up to 416mm in a dust-resistant design. The SDF Drawer Slide can be configured with an internal rail that moves in both directions. Nominal Size: 43 mm Rail Length: 370 mm..
$1,058.60
The 43mm size SDF Face-Mounted Drawer Slide is engineered for applications that require full length travel with max strokes up to 316mm in a dust-resistant design. The SDF Drawer Slide can be configured with an internal rail that moves in both directions. Nominal Size: 43 mm Rail Length: 290 mm..
$901.49
The 43mm size SDF Face-Mounted Drawer Slide is engineered for applications that require full length travel with max strokes up to 246mm in a dust-resistant design. The SDF Drawer Slide can be configured with an internal rail that moves in both directions. Nominal Size: 43 mm Rail Length: 210 mm..
$755.61
The 35mm size SDF Face-Mounted Drawer Slide is engineered for applications that require full length travel with max strokes up to 1,518mm in a dust-resistant design. The SDF Drawer Slide can be configured with an internal rail that moves in both directions. Nominal Size: 35 mm Rail Length: 1,490 mm..
$2,210.43
The 35mm size SDF Face-Mounted Drawer Slide is engineered for applications that require full length travel with max strokes up to 1,454mm in a dust-resistant design. The SDF Drawer Slide can be configured with an internal rail that moves in both directions. Nominal Size: 35 mm Rail Length: 1,410 mm..
$2,138.85
The 35mm size SDF Face-Mounted Drawer Slide is engineered for applications that require full length travel with max strokes up to 1,366mm in a dust-resistant design. The SDF Drawer Slide can be configured with an internal rail that moves in both directions. Nominal Size: 35 mm Rail Length: 1,330 mm..
$2,070.78
The 35mm size SDF Face-Mounted Drawer Slide is engineered for applications that require full length travel with max strokes up to 1,278mm in a dust-resistant design. The SDF Drawer Slide can be configured with an internal rail that moves in both directions. Nominal Size: 35 mm Rail Length: 1,250 mm..
$1,931.13
The 35mm size SDF Face-Mounted Drawer Slide is engineered for applications that require full length travel with max strokes up to 1,214mm in a dust-resistant design. The SDF Drawer Slide can be configured with an internal rail that moves in both directions. Nominal Size: 35 mm Rail Length: 1,170 mm..
$1,777.21
The 35mm size SDF Face-Mounted Drawer Slide is engineered for applications that require full length travel with max strokes up to 1,126mm in a dust-resistant design. The SDF Drawer Slide can be configured with an internal rail that moves in both directions. Nominal Size: 35 mm Rail Length: 1,090 mm..
$1,650.86
The 35mm size SDF Face-Mounted Drawer Slide is engineered for applications that require full length travel with max strokes up to 1,038mm in a dust-resistant design. The SDF Drawer Slide can be configured with an internal rail that moves in both directions. Nominal Size: 35 mm Rail Length: 1,010 mm..
$1,522.85
The 35mm size SDF Face-Mounted Drawer Slide is engineered for applications that require full length travel with max strokes up to 974mm in a dust-resistant design. The SDF Drawer Slide can be configured with an internal rail that moves in both directions. Nominal Size: 35 mm Rail Length: 930 mm..
$1,416.45
The 35mm size SDF Face-Mounted Drawer Slide is engineered for applications that require full length travel with max strokes up to 886mm in a dust-resistant design. The SDF Drawer Slide can be configured with an internal rail that moves in both directions. Nominal Size: 35 mm Rail Length: 850 mm..
$1,344.96
The 35mm size SDF Face-Mounted Drawer Slide is engineered for applications that require full length travel with max strokes up to 798mm in a dust-resistant design. The SDF Drawer Slide can be configured with an internal rail that moves in both directions. Nominal Size: 35 mm Rail Length: 770 mm..
$1,283.45
The 35mm size SDF Face-Mounted Drawer Slide is engineered for applications that require full length travel with max strokes up to 734mm in a dust-resistant design. The SDF Drawer Slide can be configured with an internal rail that moves in both directions. Nominal Size: 35 mm Rail Length: 690 mm..
$1,165.41
The 35mm size SDF Face-Mounted Drawer Slide is engineered for applications that require full length travel with max strokes up to 646mm in a dust-resistant design. The SDF Drawer Slide can be configured with an internal rail that moves in both directions. Nominal Size: 35 mm Rail Length: 610 mm..
$1,047.38

All Products

3223 products

US Manufacturer of Linear Bearings, Linear Actuators, Shafts, Rails & Guides

PBC Linear is a major US manufacturer of linear motion products, including linear bearings, linear actuators, shafting, rails, guides, and precision motion assemblies, with expedited delivery available from our advanced manufacturing facility near Rockford, Illinois. Since 1983, we have grown from pioneering self-lubricating plain bearing technology into a full-line linear motion supplier serving US industry in automation, packaging, medical, food processing, transportation, defense, and heavy industrial applications.

Our 200,000-square-foot facility combines engineering support, automated production, and state-of-the-art CNC machining to deliver consistent quality, fast lead times, and cost-effective linear motion solutions. With more than 15 pending patents supporting ongoing product innovation, PBC Linear continues to develop technologies that reduce maintenance, improve reliability, and help customers solve demanding motion challenges. From standard components to configured actuator systems and custom-engineered assemblies, we provide the products and application expertise needed to keep machines moving smoothly.