Linear Bearings - Self Lubricating Plain

US Manufacturer of Linear Bearings, Linear Actuators, Shafts, Rails & Guides

PBC Linear is a major US manufacturer of linear motion products, including linear bearings, linear actuators, shafting, rails, guides, and precision motion assemblies, with expedited delivery available from our advanced manufacturing facility near Rockford, Illinois. Since 1983, we have grown from pioneering self-lubricating plain bearing technology into a full-line linear motion supplier serving US industry in automation, packaging, medical, food processing, transportation, defense, and heavy industrial applications.

Our 200,000-square-foot facility combines engineering support, automated production, and state-of-the-art CNC machining to deliver consistent quality, fast lead times, and cost-effective linear motion solutions. With more than 15 pending patents supporting ongoing product innovation, PBC Linear continues to develop technologies that reduce maintenance, improve reliability, and help customers solve demanding motion challenges. From standard components to configured actuator systems and custom-engineered assemblies, we provide the products and application expertise needed to keep machines moving smoothly.

More About US Manufacturer of Linear Bearings, Linear Actuators, Shafts, Rails & Guides

Ways to Order

America’s top supplier of self-lubricating plain linear bearings, shafts, rails, guides, axial bearings, V-wheel systems, pillow blocks, ball bearings, slew ring bearings, lead screw actuators, ball screw actuators, and belt-driven actuators. All products are made at our Roscoe, Illinois factory, 90 miles west of Chicago, ensuring fast, reliable delivery with a quality guarantee.

All Products

3223 products
Close filters
3223 products
Plain Slew Ring Bearing, with external HTD5M geared teeth, featuring an inner diameter of 20mm and an outer diameter of 81mm boasts anodized aluminum outer rings that provide a lightweight yet robust construction. This high-load slew ring bearing includes external geared teeth optimized for toothed belt systems, facilitating efficient power..
$129.18
Light Weight Plain Slew Ring Bearing with an inner diameter of 60mm and an outer diameter of 160mm is part of the lightweight and cost-effective SRB-P02 series. With anodized aluminum outer rings, this bearing combines robust strength with a low weight. The inner ring is crafted from FDA-grade plastic, ensuring..
$204.87
Light Weight Plain Slew Ring Bearing with an inner diameter of 20mm and an outer diameter of 80mm is part of the lightweight and cost-effective SRB-P02 series. With anodized aluminum outer rings, this bearing combines robust strength with a low weight. The inner ring is crafted from FDA-grade plastic, ensuring..
$106.56
Ball Bearing Slew Ring Bearing with an ID of 122mm and an OD of 226mm. The threaded holes allow for secure and flexible mounting. Suitable for applications requiring intermittent rotation under large loads. The four-point contact ball design ensures optimal load distribution and durability, while the rectangular cross-section increases structural..
$604.71
Ball Bearing Slew Ring Bearing with an ID of 65mm and an OD of 135mm. Suitable for applications requiring intermittent rotation under large loads. The four-point contact ball design ensures optimal load distribution and durability, while the rectangular cross-section increases structural integrity. Elastomer seals protect against dust and debris. The..
$486.79
Ball Bearing Slew Ring Bearing with an ID of 50mm and an OD of 110mm. Suitable for applications requiring intermittent rotation under large loads. The four-point contact ball design ensures optimal load distribution and durability, while the rectangular cross-section increases structural integrity. Elastomer seals protect against dust and debris. The..
$414.51
Sealed cam roller (yoke-type cam follower) with a 7/8″ outer diameter (OD), made for track roller applications involving moderate loads and intermittent shock. Yoke not included. High-carbon chrome bearing steel material ensures reliable performance in elevated operating environments (up to 275°F / 135°C) while delivering smooth rolling contact along cam..
$25.40
Sealed and grooved cam roller (yoke-type cam follower) with a 7/8″ outer diameter (OD), made for track roller applications involving moderate loads and intermittent shock. Yoke not included. High-carbon chrome bearing steel material ensures reliable performance in harsh operating environments (up to 275°F / 135°C) while delivering smooth rolling contact..
$24.75
Cam roller bearing (yoke-type cam follower) with a 0.667″ outer diameter (OD), made for track roller applications involving moderate loads and intermittent shock. Yoke not included. High-carbon chrome bearing steel material ensures reliable performance in harsh operating environments (up to 275°F / 135°C) while delivering smooth rolling contact along cam..
$36.68
Miniature Ball Screw Assembly with an 8mm diameter Grade 10 Ball Screw. Combining speed with extended length, the 250mm version offers the benefits of a 2.5mm lead, suitable for applications requiring quick positioning over longer distances. Flanged nut to the right Extended travel capabilities with enhanced lead for rapid positioning. Durable..
$190.28
Miniature Ball Screw Assembly with a Cylindrical Nut boasting an 8mm screw diameter for enhanced rigidity and a 1mm lead for fine motion control, all within a 150mm length. Enhanced design features include polymer wipers and a multi-liner ball return system. 8 mm diameter provides increased strength for higher load..
$131.21
Low Profile Linear Slide Guide of 1500mm length featuring a 40mm wide ceramic-coated, angled aluminum rail and a 100mm long anodized aluminum carriage underlined with a FrelonGOLD® liner for low wear, maintenance-free, shock resistant gliding motion under high load capacities, heavy vibration, washdowns and extreme temperature and weather. This guide..
$340.25
Low Profile Linear Slide Guide of 2000mm length featuring a 40mm wide ceramic-coated, angled aluminum rail and a 100mm long anodized aluminum carriage underlined with a FrelonGOLD® liner for low wear, maintenance-free, shock resistant gliding motion under high load capacities, heavy vibration, washdowns and extreme temperature and weather. This guide..
$421.33
Linear Guide Slide of 2000mm length utilizing self-lubricating Gliding Surface Technology (GST), specifically a FrelonGOLD® liner for the 100mm long carriage on an anodized aluminum linear rail. 2000mm linear rail length accommodates more extensive linear motion needs while maintaining compactness. 40mm tall profile enhances structural integrity and supports higher load..
$475.52
3D Printer Spare Part PLA 75 mm Blower Fan for 100, 200, 300, and 400 Series WorkBench Printers
$44.54
The Volcano hotend assembly is an essential 3D printer spare part designed to enhance printing performance. This assembly includes a heater, which generates the heat necessary to melt the filament; a thermistor, which accurately measures and monitors the temperature to ensure optimal melting; a heat-block that helps maintain stable temperatures..
$445.29
3D Printer Spare Part HFE 300 Extruder Sizes from 1.00 mm to 2.40 mm Nozzle, Hardened Steel Optional
$60.00
3D Printer HFA (High Flow Adapter) Extruder System with a 2.50mm nozzle. Designed to facilitate high flow rates of filament. The nozzle allows for the extrusion of materials at a larger diameter, enabling faster printing speeds and increased material deposition in less time. 
$31.81
3D Printer HFA (High Flow Adapter) Extruder Nozzle of 2.0mm. Designed to facilitate high flow rates of filament. The nozzle allows for the extrusion of materials at a larger diameter, enabling faster printing speeds and increased material deposition in less time. 
$31.81
3D Printer HFA (High Flow Adapter) Extruder System with a 1.60mm nozzle. Designed to facilitate high flow rates of filament. The nozzle allows for the extrusion of materials at a larger diameter, enabling faster printing speeds and increased material deposition in less time. 
$31.81

All Products

3223 products

US Manufacturer of Linear Bearings, Linear Actuators, Shafts, Rails & Guides

PBC Linear is a major US manufacturer of linear motion products, including linear bearings, linear actuators, shafting, rails, guides, and precision motion assemblies, with expedited delivery available from our advanced manufacturing facility near Rockford, Illinois. Since 1983, we have grown from pioneering self-lubricating plain bearing technology into a full-line linear motion supplier serving US industry in automation, packaging, medical, food processing, transportation, defense, and heavy industrial applications.

Our 200,000-square-foot facility combines engineering support, automated production, and state-of-the-art CNC machining to deliver consistent quality, fast lead times, and cost-effective linear motion solutions. With more than 15 pending patents supporting ongoing product innovation, PBC Linear continues to develop technologies that reduce maintenance, improve reliability, and help customers solve demanding motion challenges. From standard components to configured actuator systems and custom-engineered assemblies, we provide the products and application expertise needed to keep machines moving smoothly.