Linear Actuators
A linear actuator is a device that converts energy, such as electricity, air pressure, or hydraulic fluid pressure, into controlled straight-line motion for pushing, pulling, moving, and accurately positioning loads. Linear actuators may use ball screws, lead screws, belts, gears, cams, levers, or fluid-powered pistons to generate linear movement. Depending on the design, a linear guide and carriage often supports the load, controls its path, and resists side, moment, and cantilevered forces. Linear actuators are commonly classified as electric, mechanical, pneumatic, or hydraulic.
Electric actuators typically use motors to drive screws or belts for programmable positioning, while mechanical actuators use manually applied force through hand cranks, gears, cams, or levers. Pneumatic and hydraulic actuators use pressurized air or fluid to move a piston. Linear actuators are widely used in industrial automation, robotics, material handling, and precision positioning applications.
PBC Linear designs guided belt-driven and screw-driven actuators powered by NEMA motors (electrical devices) or hand cranks (mechanical devices). Belt-driven actuators support long strokes and high speeds with low maintenance. Ball screw actuators provide high efficiency, load capacity, and positioning accuracy, while lead screw actuators offer quieter, more cost-effective motion with anti-backlash options for improved repeatability. Screw-driven configurations include external-nut actuators, where the screw rotates and a restrained nut travels along it; captive actuators, where the nut rotates and pushes a non-rotating screw in and out; and non-captive actuators, where the rotating nut travels along a screw that passes through the motor. Available configurations include multiple screw diameters, lead sizes, NEMA frame sizes, motor lengths, and actuator lengths to match specific force, speed, and travel requirements.
Linear actuator carriage guidance options include self-lubricating Gliding Surface Technology (GST) for low-maintenance operation in environments exposed to dirt, heat, and vibration; ball-bearing profile rails for greater moment and cantilevered load capacity; and v-wheel or cam roller guidance for smooth rolling motion.
- Guided belt-driven, ball screw & lead screw actuator options
- External-nut, captive, and non-captive screw configurations
- NEMA motor-driven and hand-crank models
- Multiple screw diameters, leads, motor lengths, and frame sizes
- Load capacities up to 83,400N (18,750lb)
- Stroke lengths up to 6,000mm (236in)
- Miniature through heavy-duty actuator systems
- Choose self-lubricating Gliding Surface Technology (GST) for dirt, heat and vibration; ball-bearing profile rails for higher moment and cantilevered loads; or cam roller and v-wheel guidance for smooth rolling motion
- Belt, Ball Screw & Lead Screw
- High Load Capacity
- Configurable Stroke Lengths
- Motor or Manual Drive
Configured to the Application
Capabilities
Transmission Options
In-House Application Engineering
Custom Machining & Manufacturing
Proudly Based in the USA
Shop Linear Actuators
- Drive Options: Belt, ball screw and lead screw
- Motor Sizes: NEMA 8 through NEMA 42
- Units: Metric and inch sizes
- Guidance: Plain bearings, profile rail, cam and V-guide rollers
A linear actuator is a device that converts energy, such as electricity, air pressure, or hydraulic fluid pressure, into controlled straight-line motion for pushing, pulling, moving, and accurately positioning loads.
Browse Product Families
-
Lead Screw Linear Actuators
-
Ball Screw Linear Actuators
-
SIMO (UG) Series
-
PLA Series
-
Compact Series
-
MT Series
-
MUK Series Ball Screw Actuators
-
Simplicity Series
-
Ball Screw Linear Actuators - BE Series
-
MS Linear ActuatorsConfigure to Purchase
-
G UniGuide Sliding Linear ActuatorsConfigure to Purchase
-
MR LS Min Rail ActuatorConfigure to Purchase
-
MR MS Min Rail ActuatorConfigure to Purchase
-
ML Miniature Linear ActuatorsConfigure to Purchase
Filter
Products (226)
LSM Lead Screw Motor Linear Actuator Series
The LSM Lead Screw Motor Series Linear Actuators combine precision lead screws with anti-backlash nuts and high-quality NEMA motors. Features/Benefits - Utilizes anti-backlash nuts that offer superior backlash compensation more than double that of conventional systems. This technology ensures consistent preload, enhancing performance and longevity of the actuator. - These linear actuators are equipped with a polymer nut that requires no additional lubrication, reducing maintenance needs and ensuring smoother operation. - With a lead accuracy of 0.003” per foot, these actuators provide exceptional precision in motion control, significantly better than typical lead screw systems. - Available with both PTFE coated and uncoated screws to suit various application requirements, allowing flexibility in design. - Designed for exceptional performance in linear motion applications, ensuring reliable and efficient operation across a range of uses. - These actuators are available in multiple NEMA sizes (11, 14, 17, and 23), accommodating different space and performance requirements in diverse applications. - Integrated with Moons Industries stepper motors that provide 30% more torque and lower operating temperatures, translating to reduced energy consumption. - Supports precision control and advanced data collection capabilities through standard mounting provisions for encoder feedback.Applications
- Medical Devices - Automation: - Semiconductor Manufacturing - Robotics NEMA Motor Sizes - NEMA 8 - NEMA 11 - NEMA14 - NEMA 17 - NEMA 23LN Non Captive Type Linear Actuator Series
The LN Non-Captive Type Linear Actuator Series by PBC Linear features a unique integration of a standard leadscrew nut within the motor rotor, creating a versatile mechanism for linear motion. This series is designed to allow for significant customization in terms of the length of the leadscrew and the positioning of the motor, making it adaptable for a wide range of linear motion applications. Features/Benefits - The non-captive design provides flexibility in how the actuator can be employed; the motor can be stationary with the screw moving, or the screw can be fixed with the motor moving along it. - Users can completely detach the leadscrew from the motor, offering exceptional adaptability for specific project requirements - Available in standard NEMA frame sizes (08, 11, 14, 17, 23), the actuators cater to a broad spectrum of requirements. - Each motor size supports a comprehensive array of leadscrew leads, enhancing compatibility with varied operational demands. - Incorporates a leadscrew nut within the motor rotor for a compact and efficient setup, optimizing space and minimizing the need for additional components.Applications
- Automation Systems - Robotics - Packaging Machinery - Medical and Laboratory Instruments - Specialized Industrial Equipment NEMA Motor Sizes - NEMA 8 - NEMA 11 - NEMA14 - NEMA 17 - NEMA 23LC Capture Type Linear Actuator Series
The LC Captive Type Linear Actuator Series from PBC Linear features an integrated system where the leadscrew nut is incorporated within the motor rotor. This design results in a captive linear actuator that facilitates linear motion as the motor rotates, pushing the leadscrew through the center. The entire assembly is compact due to the integration of components, which avoids the necessity for separate supports for the screw or nut. Features/Benefits - The leadscrew is secured within the actuator, ensuring controlled and precise linear motion. This setup prevents the leadscrew from rotating, allowing only linear motion, which is ideal for confined spaces. - Merges the leadscrew nut with the motor rotor into a single cohesive unit, enhancing durability and system reliability. - Engineered to minimize noise, making it suitable for environments where noise is a concern, such as medical or office settings. - Available in five standard NEMA sizes (08, 11, 14, 17, 23) with multiple motor lengths and sizes, providing suitable options for various application specifications. - Supports a broad range of lead screw choices, enabling customization to precise application needs.Applications
- Automated Machinery - Medical Devices - Robotics - Lab Automation - Consumer ElectronicsNEMA Motor Sizes - NEMA 8 - NEMA 11 - NEMA14 - NEMA 17 - NEMA 23LE External Nut Lead Screw Linear Actuator Series
The LE External Nut Lead Screw Linear Actuator Series from PBC Linear® integrates a hybrid stepper motor with a lead screw and an externally mounted drive nut. As the motor turns, the external nut travels along the screw to produce precise, controlled linear motion — a versatile, easy-to-integrate solution for positioning and automation. Available in NEMA 08, 11, 14, 17, and 23 frame sizes with metric and imperial lead screw options and multiple motor lengths per frame, the series delivers high torque, high precision, and high efficiency. Standard and anti-backlash nut options minimize positional error. RoHS compliant, Class B insulation, 0 °C to +50 °C, step accuracy ±5%.Applications
- Precision positioning - Automation and motion control








*Full dimensions shown on individual product pages
Applications
- Manufacturing and Fabrication - Packaging and Assembly - Medical Devices - Laboratory Automation - Robotics and Automated Systems| Name | Carriage Type | Rail Profile | Drive Type | Rail Length mm | Motor | Price | Actions |
|---|---|---|---|---|---|---|---|
| UGT040D-B21-0200-BD1B4-00L0-0 | V-Guide Rollers | Tall | Belt | 200 | N23 (Nema 23) | $1,216.52 | Shop |
| UGA040D-A10-0500-LS3A1-AG21-0 | Plain Bearing | Low | Lead Screw | 500 | N17 (Nema 17) | $902.29 | Shop |
| UGA040D-A10-0500-LS1Z0-AG21-0 | Plain Bearing | Low | Lead Screw | 500 | Non-Driven | $808.69 | Shop |
| UGT040D-B21-0200-BD1ZG-00L0-0 | V-Guide Rollers | Tall | Belt | 200 | N23 (Nema 23) | $1,232.54 | Shop |
| UGT040D-A10-0140-LS1ZF-AG21-0 | Plain Bearing | Tall | Lead Screw | 140 | N17 (Nema 17) | $696.23 | Shop |
| UGA040D-A10-0140-LS3A1-AG21-0 | Plain Bearing | Low | Lead Screw | 140 | N17 (Nema 17) | $778.99 | Shop |
| UGA040D-A10-0140-LS1ZF-AG21-0 | Plain Bearing | Low | Lead Screw | 140 | N17 (Nema 17) | $685.40 | Shop |
| Need a size or option not listed? | Configure Custom | ||||||
Applications
- Medical Devices - Laboratory Automation - Electronic Manufacturing - Automated Delivery Systems - Dispensing Robotics NEMA Motor Sizes - NEMA 17 - NEMA 23| Name | Carriage Type | Screw Diameter mm | Rail Length mm | MAX Stroke mm | MAX Horizontal Load N | Drive End | Price | Actions |
|---|---|---|---|---|---|---|---|---|
| CSLSM10AGXR1ZF-2LT-0130-0 | Profile Rail | 10 | 130 | 50 | 1425 | Shaft | $776.78 | Shop |
| CSMR15D-000-0200-3A1-AGXR2-0 | Plain Bearing | 6 | 200 | 135 | 200 | N17 Single Stack | $630.16 | Shop |
| CSMR15D-000-0510-1ZF-AGXR2-0 | Plain Bearing | 6 | 510 | 445 | 200 | N17 Motor Mount | $737.48 | Shop |
| CSMR15D-000-0080-3A1-AGXR2-0 | Plain Bearing | 6 | 80 | 15 | 200 | N17 Single Stack | $589.60 | Shop |
| Need a size or option not listed? | Configure Custom | |||||||
MTB Linear Actuator Series
The MTB Series features belt-driven linear actuators that are crafted to provide optimal performance in demanding environments. With multiple profile sizes and design configurations, this series is engineered to cater to applications demanding high load capacities, extensive stroke lengths, and superior speed. Features/Benefits - Capable of high acceleration and speed, paired with exceptional rigidity to handle demanding operational requirements. - Offers extensive stroke options up to 6,250 mm, facilitating a broad range of motion for various industrial tasks. - Designed with a focus on reducing friction, noise, and vibration, enhancing the overall efficiency and user experience. - Constructed from anodized aluminum housing and carriage, providing a strong yet corrosion-resistant structure. - Utilizes a profile rail with runner blocks for smooth, precise guidance and reduced wear. - Features a stainless steel strip that seals along magnetic strips to prevent contamination from entering the actuator. - Equipped with T-slots for straightforward mounting and sensor integration. - Allows for fine-tuning of the belt tension to maintain performance and prolong the lifespan of the actuator. - Supports various drive options to suit different power and precision needs.Applications
- Industrial Automation - Material Handling - Aerospace and Automotive Assembly - RoboticsMTS Linear Actuator Series
The MTS Series of high-speed, belt-driven linear actuators is engineered for multi-axis, medium- to large-scale Cartesian gantry systems that demand higher rigidity and increased load capacity. Featuring a range of profile sizes and configuration options, the MTS Series supports applications requiring long strokes, high speeds, and elevated payloads. Features/Benefits - High-speed, belt-driven actuators - Designed for multi-axis Cartesian gantry systems - Higher rigidity + increased load capacity - Long strokes (6,000 mm) - External dual profile rail guidance - Four runner blocks per carriage - Reduced friction, noise, vibration - Anodized aluminum housing - Stainless steel sealing strip with magnetic tracks - Protection from dust/debris - Adjustable belt tension - Lightweight + corrosion-resistant - Profile sizes (55×55 mm, 80×80 mm)Applications
- Multi-Axis Gantry Systems - Industrial Automation - Material Handling - Large-Scale Assembly Systems - RoboticsMTE Belt-Driven Linear Actuators
As Rigid as a Dual Profile System but Compact like an MTB Actuator MTE Series belt-driven linear actuators are high-speed solutions designed for multi-axis Cartesian systems that require high load capacity within a compact footprint. Available in 55 mm and 80 mm profiles, they support long strokes and high-speed operation in space-constrained machine designs. A dual profile rail guidance system—featuring one external and one internal rail—enhances rigidity and load capacity compared to the MTB Series while remaining more compact than the MTS Series, making them well-suited for industrial automation, material handling, robotics, and gantry applications. Features/Benefits - High-speed, belt-driven actuators - Designed for multi-axis Cartesian systems - High load capacity in a compact footprint - Long strokes (6,000 mm) - Dual profile rail guidance (one external, one internal rail) - External rail configurable on left or right side for design flexibility - Increased rigidity and load capacity compared to MTB Series - Reduced friction, noise, and vibration - Steel-reinforced belt with adjustable tension - Lightweight, corrosion-resistant aluminum housing - Profile sizes (55 × 55 mm, 80 × 80 mm)Applications
- Multi-Axis Gantry Systems - Industrial Automation - Material Handling - Robotics - Space-Constrained Machine Designs| Name | Frame Size mm | Body Length mm | Carriage Type | Max Horizontal Load (N) | Max Stroke (mm) | Shaft Dia. (mm) | Shaft Type | Price | Actions |
|---|---|---|---|---|---|---|---|---|---|
| MTB042D-0204-12L12 | 42 | 204 | Profile Rail | 1560 | 24 | 12 | Left Male | $1,438.32 | Shop |
| Need a size or option not listed? | Configure Custom | ||||||||
The MS Linear Slide Series exemplifies a high-quality linear guide system designed for compact environments. These linear slides integrate advanced linear guides and actuation technology into a small package, making them ideally suited for applications where space is limited but precision is critical.
Features/Benefits
The G Uni Guide Actuators incorporate a dual-design system that enhances the well-established capabilities of the standard Uni-Guide series. This series is engineered to reduce component count, simplifying assembly and integration while ensuring smooth, maintenance-free operation throughout the system's lifespan.
Features/Benefits
The MR LS Mini Rail Actuator combines the core features of the Mini-Rail system with a lead screw drive stands out as a cost-effective alternative to traditional linear guides and is designed to eliminate the risk of catastrophic failure by avoiding rolling elements.
Features/Benefits
The MR MS Mini Rail Actuator incorporates a lead screw drive mechanism complemented by a high-torque stepper motor, enhancing the established benefits of the Mini-Rail system. This actuator is designed as a cost-effective and reliable solution for various linear motion applications, integrating high-performance features in a robust package.
Features/Benefits
The ML Miniature Linear Actuator Series by PBC Linear is specifically designed for applications that require compact, high-performance movement. This series is notable for its small size and versatility, making it an excellent choice for environments where space is at a premium.
Features/Benefits
Smooth. Accurate. Repeatable. Our lead screw motors, ball screw motors and linear motion actuators offer a wide variety of configurations where customers can select the rail height, bearing type, drive type and motor size, providing design flexibility with a wide range of features and benefits.
- Compact profiles as small as 28 mm x 32 mm
- Large actuators support loads up to 11200 N and travel lengths up to 6 meters
- Fully enclosed systems available
- We offer a wide range of linear motion actuators designed to fit applications such as automated conveyors, bottling machines, laboratory equipment and more
From the blog
MS Linear Actuators
The MS Linear Slide Series exemplifies a high-quality linear guide system designed for compact environments. These linear slides integrate advanced linear guides and actuation technology into a small package, making them ideally suited for applications where space is limited but precision is critical.
Features/Benefits
- The MS Series is engineered to provide a reduced footprint while incorporating robust linear guides, ensuring precise movement in tight spaces.
- These slides operate quietly, featuring an integrated linear actuator that enhances performance without noise disruption.
- Supports three NEMA motor sizes (11, 14, 17), enabling flexibility in motor selection based on the linear actuation needs of specific applications.
- Utilizes precision 12 mm and 15 mm profile rail linear guides, providing superior guidance and increased stability in linear motion.
- Powered by a leadscrew with a standard polymer nut, this configuration offers an optimal balance between performance durability and efficiency in linear actuation.
- Each size of the linear slide is available with various lead options, allowing customization to meet specific linear motion profiles and requirements.
Applications
- Industrial Automation
- Medical and Laboratory Equipment
- Electronics Assembly
- Packaging Equipment
- Office Automation Equipment
NEMA Motor Sizes
- NEMA 11
- NEMA14
- NEMA 17
G UniGuide Sliding Linear Actuators
The G Uni Guide Actuators incorporate a dual-design system that enhances the well-established capabilities of the standard Uni-Guide series. This series is engineered to reduce component count, simplifying assembly and integration while ensuring smooth, maintenance-free operation throughout the system's lifespan.
Features/Benefits
- Combines the functionality of a guide and actuator in one unit, streamlining the application process and reducing the need for multiple components.
- Equipped with FrelonGOLD® liner, these actuators thrive in challenging environments by reducing the need for maintenance and enhancing durability.
- Available in three slide widths (75, 100, 125 mm), accommodating a variety of application scales and requirements.
- Provides flexibility in customization with pre-cut rails and carriages, facilitating quick and precise installation.
- Designed as an easy drop-in unit that requires no alignment, which significantly reduces setup time and simplifies the overall installation process.
- Supports various NEMA motor sizes (17, 23, and 34), allowing for versatile motor integration based on specific power needs.
- Includes options for a hand brake and hand crank, offering manual control capabilities for specialized applications.
Applications
- Industrial Automation
- Packaging Machinery
- Medical Equipment
- Research and Development Labs
NEMA Motor Sizes
- NEMA 17
- NEMA 23
- NEMA 34
MR LS Min Rail Actuator
The MR LS Mini Rail Actuator combines the core features of the Mini-Rail system with a lead screw drive stands out as a cost-effective alternative to traditional linear guides and is designed to eliminate the risk of catastrophic failure by avoiding rolling elements.
Features/Benefits
- Features a right-hand rolled thread with a 304 stainless steel screw coated in PTFE, enhancing durability and reducing friction.
- Includes a Polyacetal, anti-backlash nut that provides reliable self-lubrication, minimizing maintenance and improving performance consistency.
- Available in lengths up to 640 mm, accommodating a wide range of application requirements.
- Offers eight different lead options, allowing for tailored motion characteristics to match specific operational needs.
- Comes equipped with a NEMA 17 motor mount kit, facilitating easy integration with standard motors.
- Includes a hand brake and a knob for manual control, offering flexibility in operation for scenarios where automated control is not necessary.
Applications
- Industrial Automation
- Medical Devices
- Laboratory Instruments
- Packaging Machinery
NEMA Motor Sizes
- NEMA 17
MR MS Min Rail Actuator
The MR MS Mini Rail Actuator incorporates a lead screw drive mechanism complemented by a high-torque stepper motor, enhancing the established benefits of the Mini-Rail system. This actuator is designed as a cost-effective and reliable solution for various linear motion applications, integrating high-performance features in a robust package.
Features/Benefits
- Equipped with a 42 mm single stack stepper motor (NEMA 17), providing high torque output for demanding applications.
- Features a 304 stainless steel screw with a PTFE coating to reduce friction and wear, enhancing the durability and reliability of the system.
- With fewer parts and an integral screw design for the MR20 model (coupling used for MR15), this actuator requires less maintenance and is easier to manage over its lifespan.
- Incorporates ball bearing supports in the end blocks for added stability and performance efficiency.
- Uses a preloaded Polyacetal, anti-backlash nut to ensure smooth, precise motion and enhanced load capacity.
- Available in lengths up to 640 mm and offers eight different lead options, providing flexibility to meet various application requirements.
Applications
- Industrial Automation
- Packaging Equipment
- Laboratory Automation
- Specialized Machinery
NEMA Motor Sizes
- NEMA 17
ML Miniature Linear Actuators
The ML Miniature Linear Actuator Series by PBC Linear is specifically designed for applications that require compact, high-performance movement. This series is notable for its small size and versatility, making it an excellent choice for environments where space is at a premium.
Features/Benefits
- These actuators are among the smallest offered, perfect for applications needing mini linear actuators with a significant range of motion up to 650 mm (25.6 in).
- Despite their miniature size, these actuators can handle loads up to 178 N (40 lbf), with maximum moments up to 10 Nm (88 lb•in), when equipped with optional external rails.
- Available in three models tailored to specific needs—MLB with an integrated motor, MLC for motor mount only, and MLD with a hand-driven knob or shaft.
- Features such as high-speed capabilities up to 1.9 m/s (75 in/s), and repeatability within ±0.02 mm (±0.0008 in), make these actuators precise and reliable.
- Offers configurations with various lead options, motor mounts, couplings, and additional external supports to adapt to diverse operational requirements.
- Built with precision machined profiles and corrosion-resistant materials, these mini linear actuators are durable and designed for long-term use.
Applications
- Medical Equipment
- Pharmaceutical and Biotech
- Industrial Automation
- Consumer Electronics
Lead Screw Linear Actuators
The patent pending Constant Force Lead Screw applies uniform pressure to the nut at all
stages of travel along our quality CNC rolled lead screws. World class NEMA motors
combined with an integrated lead screw make for one of the most accurate lead screw
assemblies on the market.
Key Features:
- Superior Performance: 2-4x less backlash over the life of the device, as validated by leading lab automation customer testing
- Self-lubricating: All nut styles offered are self-lubricating for the life of the nut
- CNC Roll Threading: Allows for standard accuracies of 0.003"/ft. (2-3 times better than the competition). Precision lead accuracy of 0.001"/ft is available upon request
- 300 series stainless steel screw
- Optional PTFE coating lowers friction and increases efficiency
- Machined journals available to suit application requirements
SIMO (UG) Series
Lead Screw Driven
Key Features:
- Versatile, Flexible, Affordable
- All critical edges machined concurrently in one pass
- Integrated or motor mount drive mechanism
- Built to either low profile or tall base rail
- Plain bearing or ball bearing options
Lead Screw Key Features:
- 300 series stainless steel 10 mm diameter lead screw with PTFE coating and various lead options
- Utilizes our self-lubricating and maintenance free Constant Force anti-backlash nut or standard fixed nut
- Ideal for a broad range of applications such as kiosks, assembly, automation, medical, and laboratory
| UG Series SIMO Lead Screw Driven |
GST-Plain Bearing Low/Tall |
CRT V-Guide Low/Tall |
||
|---|---|---|---|---|
| Size | mm | 73x24 / 73x40 | 73x24 / 73x40 | |
| Base Weight excluding motor | Kg | 0.41/0.50 | 0.53/0.62 | |
| MAX Static Load | Fx4 | N | 111.2 | 111.2 |
| Fy | N | 3,150 | 740 | |
| Fz | N | 6,000/4,710 | 880 | |
| MAX Moments | Mx | Nm | 100 | 15 |
| My | Nm | 130 | 25 | |
| Mz | Nm | 120 | 35 | |
| MAX Stroke Length | mm | 1,400 | 1,400 | |
| MIN Stroke Length | mm | 125 | 125 | |
| Add for 100 mm of Stroke | Kg | 0.24 | 0.26 | |
| MAX Speed with lubrication | m/s | 4.2 | 5.5 | |
| Moment of Inertia | Iy | cm4 | 48.9 | 102.6 |
| Iz | cm4 | 51.4 | 104.4 | |
Belt Driven
Belt Driven Key Features:
- Ideal for higher speed, high duty cycle applications
- Belt material is nylon covered, fiberglass reinforced, neoprene
- Temperature range of 0° C to +80° C (32° F to 176° F)
- Rounded GT®2 tooth design creates better engagement with the pulley for greater torque transfer, reduced vibration, and extended life


| UG Series SIMO Belt Driven |
Horizontal Motor Mount Tall |
Vertical Motor Mount Low |
||
|---|---|---|---|---|
| Rail Style | GST/CRT | |||
| Base Weight excluding motor | Kg | 0.50/0.62 | 0.41/0.53 | |
| MAX Static Load | Fx4 | N | 200 | |
| Fy | N | 3,150/740 | ||
| Fz | N | 4,710/880 | 6,000/880 | |
| MAX Moments | Mx | Nm | 100/15 | |
| My | Nm | 130/25 | ||
| Mz | Nm | 120/35 | ||
| MAX Stroke Length | mm | 1,900 | ||
| MIN Stroke Length | mm | 5 | ||
| Add for 100 mm of Stroke | Kg | 0.18 | 0.11 | |
| MAX Speed with lubrication | m/s | 4.2 | 5.5 | |
| Moment of Inertia | Iy | cm4 | 48.9 | 102.6 |
| Iz | cm4 | 51.4 | 104.4 | |
PLA Series
| Specification | Unit | PLA055 |
|---|---|---|
| Size | mm | 55 x 55 |
| Base Weight (without motor) | kg | 1.636 |
| MAX Load Fx4 | N | 1,958 |
| MAX Load Fy | N | 285 |
| MAX Load Fz | N | 980 |
| MAX Moment Mx | Nm | 12 |
| MAX Moment My | Nm | 52 |
| MAX Moment Mz | Nm | 52 |
| MAX Stroke Length* | mm | 2,710 |
| MIN Stroke Length | mm | 50 |
| Add for 100 mm of Stroke | kg | 0.379 |
| MAX Speed, 1 in lead* | m/s | 2 |
| Moment of Inertia Ix | cm4 | 29 |
| Moment of Inertia Iy | cm4 | 32 |
Compact Series
Key Features:
- Plain bearing or profile rail options
- 8 mm ball screw option
- 6 and 10 mm lead screw option
- Ideal for medical & lab automation, automated delivery systems, robotic dispensing, and electronics manufacturing
- Utilizes our self-lubricating and maintenance free Constant Force™ anti-backlash nut or standard fixed nut
- Integrated NEMA 17 or NEMA 23 motor or motor mount drive mechanism
- Manual hand knob or stub shafts available
- Low and tall profile cover option
| Compact Series | GST-Plain Bearing | Profile Rail | ||||
|---|---|---|---|---|---|---|
| Lead Screw | Lead Screw | Ball Screw | ||||
| Size | mm | 23 x 55 | 23 x 55 | 23 x 55 | ||
| MAX Load | Fx | N | 25 | 25 | 222 | 386 |
| Fy | N | 200 | 950 | 1,425 | ||
| Fz | N | 200 | 950 | 1,425 | ||
| MAX Moments | Mx | Nm | 9 | 20.2 | 30.4 | |
| My | Nm | 9 | 13.1 | 29.8 | ||
| Mz | Nm | 15.1 | 13.1 | 29.8 | ||
| MAX Stroke Length | mm | 510 | 1,000 | 1,000 | ||
| MIN Stroke Length | mm | 37 | 70 | 70 | ||
| Add for 100 mm of Stroke | Kg | 0.059 | 6 mm/10 mm 0.12/0.16 |
0.14 | ||
| MAX Speed | m/s | 0.83 | 1.25 | 0.40 | ||
MUK Series Ball Screw Actuators
| Specification | Unit | Single Carriage | Dual Carriage |
|---|---|---|---|
| Size | mm | 145 x 65 | 145 x 65 |
| Base Weight | kg | 2.8 | 4.1 |
| Add for 100 mm of Stroke | kg | 0.75 | 0.75 |
| MAX Stroke | mm | 1,500 | 1,500 |
| MAX Body Length | mm | 1,750* | 1,750* |
| MIN Body Length | mm | 150 | 250 |
| MAX Load Fy | N | 8,500 | 11,200 |
| MAX Load Fz | N | 8,500 | 11,200 |
| MAX Moment Mx | Nm | 550 | 950 |
| MAX Moment My | Nm | 330 | 1,150 |
| MAX Moment Mz | Nm | 330 | 1,150 |
| Moment of Inertia Ix | cm4 | 90 | 90 |
| Moment of Inertia Iy | cm4 | 687 | 687 |
| Lead | MAX Load Fx (N) |
|---|---|
| 5 mm | 3,597 |
| 10 mm | 2,996 |
| 20 mm | 1,798 |
Simplicity Series
Key Features:
- Handles heavy loads in harsh, contaminated environments
- Low profile systems for applications with height constraints
- Rail shaft diameters from 12.7 mm (0.5 in) to 50.8 mm (2.0 in)
- Rail lengths to 2,440 mm (96 in)
- Carriage speeds up to 0.457 m/s (18 in/s)
- Normal carriage loads up to 83,000 N (18,750 lbf)
- Available with plain or ball bearings
- Ideal for harsh environments such as machine tools, fiberglass manufacturing & processing plants, stone cutters & other quarry applications, auto manufacturing facilities, welding & assembly lines, foundries
Key Features:
- Compact profile 28 x 32 mm for small-scale automation
- High speed precision, enhanced load capacities, and precise repeatability
- Linear guide supports available in single or dual rails
- Long travel lengths up to 650 mm






What is a linear actuator?
How does a linear actuator work?
What are the main types of linear actuators?
What is the difference between a lead screw and a ball screw actuator?
What is the difference between belt-driven and screw-driven actuators?
When should a linear actuator be used instead of a cylinder?
Do linear actuators require maintenance?
What factors should be considered when selecting a linear actuator?
What provides guidance in a linear actuator?
What are linear actuators used for?
Lead Screw Linear Actuators
What is the difference between external, captive, and non-captive lead screw actuators?
Do lead screw actuators require additional guidance?
Ball Screw Linear Actuators
What is a motorized ball screw actuator?
What are miniature ball screw actuators used for?
What are the advantages of ball screw actuators?
What is the difference between a ball screw and a lead screw?
What does preload mean in a ball screw actuator?
How do you choose a ball screw actuator?
What is a NEMA stepper motor?
What are fixed and floating bearing configurations?
What is the benefit of integrated linear actuators?
When should you choose a customizable actuator instead of a standard one?
SIMO (UG) Series
What is a lead screw linear slide actuator?
What is the difference between a lead screw and a belt-driven linear slide actuator?
What is the difference between a low-profile and tall-profile linear slide actuator?
What is the difference between plain bearing and cam roller guidance in linear actuators?
Do linear slide actuators require lubrication?
What is SIMO® technology in linear actuators?
Can linear slide actuators operate in dirty or contaminated environments?
What applications use lead screw linear slide actuators?
Compact Series
What is a compact lead screw actuator?
What is an anti-backlash lead screw nut?
What is the difference between ball bearing profile rail and GST linear actuators?
Which compact linear actuator is better for cantilevered loads?
What is the 2:1 ratio rule for GST linear actuators?
What is Gliding Surface Technology (GST)?
Do GST compact linear actuators require lubrication?
What is the difference between motorized and hand-crank linear actuators?
Can Compact Series linear actuators be supplied without a motor?
What motor sizes are available for Compact Series linear actuators?
What lead screw diameters are available?
What does lead mean on a linear actuator screw?
What is the lead accuracy of Compact Series linear actuators?
How tall are Compact Series linear actuators?
What is the difference between horizontal bearing load and actuator thrust?
What applications use Compact Series linear actuators?
MT Series
What is a belt-driven linear actuator?
What is a timing belt?
What does it mean when the timing belt forms a loop?
What is the carriage on a linear actuator?
What is actuator stroke?
Why is the timing belt longer than the stroke?
Why are belt-driven actuators suitable for long strokes?
What is a profile rail guide?
What is a running block in a linear actuator?
What do the profile rail guides and runner blocks do?
What is the difference between MTB, MTE, and MTS actuators?
Why use internal profile rail guides?
Why use external profile rail guides?
What are moment loads?
What applications use MT Series actuators?
Simplicity Series
What are the advantages of rail-supported shafts in ball screw linear slide actuators?
Can ball screw linear slide actuators operate without electric motors?
What is the difference between a stub shaft drive and a motor mount?
What types of loads can ball screw linear slide actuators support?
Choose the family you want to configure.
-
SIMO (UG) Series
Configure
(opens in a new tab)
-
PLA Series
Configure
(opens in a new tab)
-
Compact Series
Configure
(opens in a new tab)
-
MT Series
Configure
(opens in a new tab)
-
MUK Series Ball Screw Actuators
Configure
(opens in a new tab)
-
Simplicity Series
Configure
(opens in a new tab)
-
Ball Screw Linear Actuators - BE Series
Configure
(opens in a new tab)
-
MS Linear Actuators
Configure
(opens in a new tab)
-
G UniGuide Sliding Linear Actuators
Configure
(opens in a new tab)
-
MR LS Min Rail Actuator
Configure
(opens in a new tab)
-
MR MS Min Rail Actuator
Configure
(opens in a new tab)
-
ML Miniature Linear Actuators
Configure
(opens in a new tab)