Lead Screw Linear Actuator - LSR0602T-0200-NCF141-NNN-NNN, Non-Captive with Anti-Backlash Nut, 6x2x200mm
- Screw Length: 200 mm
- Lead Screw: 6 mm dia. x 2 mm lead
- Motor: NEMA 14
- Anti-Backlash Nut: Non-Captive
Miniature non-captive lead screw linear actuator with a 6mm screw diameter, 2mm lead, and 200mm length, featuring a non-rotating lead screw that passes completely through the motor assembly to move and accurately position loads. The programmable NEMA 14 single-stack stepper motor (35mm frame size, 36mm motor length) incorporates a rotating internal round anti-backlash nut that converts motor rotation into linear motion, allowing either the motor assembly to travel along a stationary screw or the screw to move axially through a stationary motor. Position, speed, acceleration, direction, and travel can be programmed using a compatible external motion controller and motor drive.
The precision-rolled 300 Series stainless steel lead screw features a PTFE coating to reduce friction and wear. The internal round anti-backlash nut incorporates PBC Linear's Constant Force Technology™, using uniform spring-loaded radial pressure to maintain thread engagement, reduce axial play, and compensate for wear, improving positioning repeatability. Manufactured in the USA, the actuator delivers a lead accuracy of 0.003in/ft (76µm/300mm), up to three times better than typical industry specifications.
- Non-rotating lead screw passes completely through the motor assembly
- Internal anti-backlash nut with Constant Force Technology™ minimizes axial play
- Uniform spring-loaded radial pressure maintains thread engagement
- Supports traveling-motor or traveling-screw configurations
- NEMA 14 single-stack stepper motor (35mm frame size, 36mm motor length)
- Programmable position, speed, acceleration, direction, travel with compatible drive
- External motor controller/drive sold separately (unlike integrated TSM step-servo)
- With motor lead wires (~300mm/12") and connector; longer cables sold separately
- Precision-rolled 300 Series stainless steel lead screw with PTFE coating
- Automated CNC screw straightening for improved straightness and durability
- Screw length: 200mm
- Screw diameter: 6mm
- Screw Lead: 2mm (linear distance traveled per screw revolution)
- Thread direction: Right-hand (clockwise)
- Backlash reduction: 2–4× over nut service life
- Manufactured in the USA (Roscoe, Illinois)
- Lead accuracy: 0.003in/ft (76µm/300mm), 3× better than industry standard
ASY LD SCR NUT LS 6x2x2 0200mm NCF

