Lead Screw Linear Actuators - LSR Series - Non-Captive and External-Nut Assemblies with Anti-Backlash Nuts and NEMA motors
- Motor Sizes: NEMA 8, NEMA 11, NEMA 14, NEMA 17, NEMA 23 (17 and 23 also Double Stack)
- Screw Diameters: 6 mm to 16 mm · 0.1875 in
- Leads: 1 mm to 10 mm · 0.05 in to 0.5 in
- Nut Options: Round, Triangle, Rectangle, Non-Captive
- Screw Lengths: 100 mm to 500 mm · 8 in
Lead screw linear actuators convert motor rotation into linear motion to move and accurately position loads through sliding contact between a threaded screw and a correspondingly threaded nut. PBC Linear's anti-backlash LSR Series offers non-captive and external-nut configurations with programmable stepper motors and Constant Force Technology™ anti-backlash nuts that minimize axial play for accurate, repeatable positioning.
In the non-captive configuration the lead screw passes completely through the motor and the nut is integrated into the motor rotor. The screw is typically fixed at both ends and rotates so the motor and its attached load travel along the screw; alternatively the motor can remain stationary while the screw translates through it and moves a load attached to the end of the screw.
In the external-nut configuration the motor stays fixed, the screw extends from one side of the motor only (it does not pass through), and a separate external Constant Force anti-backlash nut is restrained from rotating so it travels along the rotating screw and moves the attached load.
The anti-backlash lead screw nut minimizes clearance between the nut and screw threads, reducing lost motion when travel reverses. The LSR Series uses PBC Linear’s Constant Force Technology™ nut, which maintains consistent thread engagement for better positioning accuracy and repeatability and provides more than twice the backlash compensation of conventional designs. Available in NEMA 11, 14, 17, and 23 frame sizes, these actuators support lead screw diameters of 3/16 in, 1/4 in, 6 mm, 3/8 in, and 10 mm.
Optional PTFE-coated or uncoated screws suit different friction, wear, and environmental needs. The self-lubricating polymer nut reduces maintenance, and lead accuracy up to three times better than standard supports repeatable positioning in automation, robotics, packaging, and other linear motion applications.
- Integrated lead screw and programmable stepper motor assemblies for controlled linear movement and accurate load positioning.
- Non-captive configurations allow the lead screw to pass completely through the motor assembly.
- External-nut configurations use a rotating lead screw and a separate, non-rotating, load-carrying nut that travels along the screw.
- Non-captive configurations support traveling-motor or traveling-screw arrangements.
- Constant Force Technology™ anti-backlash nuts provide more than twice the backlash compensation of conventional designs.
- Anti-backlash nut technology maintains thread preload and compensates for wear to improve positioning repeatability.
- Available in NEMA 11, 14, 17, and 23 stepper motor frame sizes for non-captive configurations.
- Lead screw diameters include 3/16in, 1/4in, 6mm, 3/8in, and 10mm.
- PTFE-coated and uncoated lead screw options available.
- Self-lubricating polymer nuts reduce maintenance requirements.
- Lead accuracy up to three times better than typical lead screws.
Filter
Products (26)
| Name | Diameter | Lead | Screw Length | Units | Motor | Price | Actions |
|---|---|---|---|---|---|---|---|
| LSR1601T-0300-RCF-231-NNN-N | 16 | 1 | 300 | Metric | N23 | $228.17 | Shop |
| LSR1010T-0300-NCF231-NNN-NNN | 10 | 10 | 300 | Metric | N23 | $219.09 | Shop |
| LSR0601T-0200-NCF141-NNN-NNN | 6 | 1 | 200 | Metric | N14 | $191.99 | Shop |
| LSR0605T-0300-VCF-111-NNN-N | 6 | 5 | 300 | Metric | N11 | $234.92 | Shop |
| LSR0601T-0100-VCF-111-NNN-N | 6 | 1 | 100 | Metric | N11 | $196.60 | Shop |
| LSR0601T-0100-RCF-080-NNN-N | 6 | 1 | 100 | Metric | N8 | $212.91 | Shop |
| LSR1201T-0300-RCF-171-NNN-N | 12 | 1 | 300 | Metric | N17 | $198.80 | Shop |
| LSR0605T-0250-VCF-111-NNN-N | 6 | 5 | 250 | Metric | N11 | $225.34 | Shop |
| LSR1005T-0400-TCF-140-NNN-N | 10 | 5 | 400 | Metric | N14 | $236.39 | Shop |
| LSR1605T-0400-RCF-232-NNN-N | 16 | 5 | 400 | Metric | N23 Double Stack | $257.70 | Shop |
| LSR0601T-0200-VCF-080-NNN-N | 6 | 1 | 200 | Metric | N8 | $232.07 | Shop |
| LSR1001T-0300-TCF-140-NNN-N | 10 | 1 | 300 | Metric | N14 | $217.23 | Shop |
| LSR1005T-0200-RCF-140-NNN-N | 10 | 5 | 200 | Metric | N14 | $198.07 | Shop |
| LSR0605T-0250-VCF-080-NNN-N | 6 | 5 | 250 | Metric | N8 | $241.65 | Shop |
| LSR1205T-0400-RCF-171-NNN-N | 12 | 5 | 400 | Metric | N17 | $217.95 | Shop |
| LSR1605T-0500-RCF-231-NNN-N | 16 | 5 | 500 | Metric | N23 | $266.49 | Shop |
| LSR1205T-0500-RCF-172-NNN-N | 12 | 5 | 500 | Metric | N17 Double Stack | $261.90 | Shop |
| LSR1005T-0300-NCF231-NNN-NNN | 10 | 5 | 300 | Metric | N23 | $219.09 | Shop |
| LSR1001T-0300-NCF231-NNN-NNN | 10 | 1 | 300 | Metric | N23 | $219.09 | Shop |
| LSR0605T-0250-NCF171-NNN-NNN | 6 | 5 | 250 | Metric | N17 | $179.53 | Shop |
| LSR0602T-0250-NCF171-NNN-NNN | 6 | 2 | 250 | Metric | N17 | $179.53 | Shop |
| LSR0601T-0250-NCF171-NNN-NNN | 6 | 1 | 250 | Metric | N17 | $179.53 | Shop |
| LSR0605T-0200-NCF141-NNN-NNN | 6 | 5 | 200 | Metric | N14 | $191.99 | Shop |
| LSR0602T-0200-NCF141-NNN-NNN | 6 | 2 | 200 | Metric | N14 | $191.99 | Shop |
| LSR18050T-08.00-NCF111-NNN-NNN | 0.1875 | 0.5 | 8 | Inch | N11 | $208.69 | Shop |
| LSR18005T-08.00-NCF111-NNN-NNN | 0.1875 | 0.05 | 8 | Inch | N11 | $208.69 | Shop |
The non-captive linear actuators from PBC Linear feature the only standard anti-backlash nut and lead screw assembly available off the shelf in a non-captive configuration. This feature offers the best positional performance available in a standard non-captive hybrid actuator.
- Incorporates patented Constant Force Technology (CFT) anti-backlash nut
- Greater than 2x superior backlash compensation
- Consistent preload for the life of the nut
- Self-lubricating polymer nut requires no added lubrication
- PTFE coated or uncoated screws available
- Lead accuracy of 0.003” / ft. is 3x better than typical screws
- Designed for superior performance in linear applications
The Lead Screw Assemblies from PBC Linear form the perfect union of precision lead screws, anti-backlash nuts, and world class NEMA motors. Through years of testing and process improvements, PBC Linear is proud to offer the most accurate standard lead accuracy on the market. PBC Linear’s partnership with Moons Industries has allowed for a combination of extremely reliable stepper motors and great lead screw technology. The result is a full line of Lead Screw Motors optimized for linear motion:
- Permanently fixed screw & motor provides the most accurate alignment possible from the factory, saving money & allowing for smaller size.
- 30% More Torque Available
- Power Press Technology
- Larger Bearings - Increased Thrust Capacity and Longer Life
- Hollow Shaft Concentricity - Ensures Minimum Screw Runout
- Preload on Bearings Eliminates Axial Play
- Standard Mounting Provisions for Encoder Feedback
- 50% More Torque Can Dramatically Reduce Cycle Times
- Integral Encoder 20,000 Line Resolution
- Typical 65% Lower Operating Temp & Reduced Energy Consumption
- Local Control and I/O can Simplify Wiring and Increase Cycle Times
- Network Communications Supports Advanced Data Collection