Lead Screw Linear Actuator - LSR0605T-0200-NCF141-NNN-NNN - NEMA14 Motor - Length: 200mm Non-Captive Anti-Backlash Nut

Non-Captive Lead Screw Linear Actuator 200mm long with a NEMA 14 Motor, Round Anti-Backlash Nut, 6mm screw diameter, 5mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4 times over its lifespan. Choose a non-captive lead screw actuator when space is limited, as it allows the lead screw to pass completely through the motor

  • Length: 200mm
  • Screw Diameter: 6mm
  • Lead: 5mm
  • Nut Type: Round Constant Force™ Anti-Backlash Nut
  • Motor: NEMA 14
  • Coating: PTFE (over stainless steel)
  • Backlash Reduction: 2-4 times
  • Thread Direction: Right Hand - Clockwise
  • Lead Accuracy: 0.003"/ft (76 µm/300 mm)

ASY LD SCR NUT LS 6x5x5 0200mm NCF

3D Models

TypeFileFormatLink
3dLSR0605T-0200-NCF141-NNN-NNN.htmlhtmlView
cadLSR0605T-0200-NCF141-NNN-NNN.x_tSolidWorks >=2006Download
$191.99
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.09 lbs0.64 in0.57 in0.52 in
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

3D Models

html
3dView
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Lead Screw Technology Catalog
catalogOpen Link

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link