Lead Screw Linear Actuator - LSR1605T-0500-RCF-231-NNN-N - Length: 500mm Round Anti-Backlash Nut, Nema 23 Motor

Lead Screw Linear Actuator 500mm long with a NEMA 23 Motor Single Stack (56mm), Round Anti-Backlash Nut, 16mm screw diameter, 5mm lead size, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4 times over its lifespan.
  • Lead Screw Diameter: 16mm
  • Round Anti-Backlash Nut
  • Length: 500mm
  • Lead: 5mm
  • Coating: PTFE

 

ASY LD SCR NUT LS 16x5x2 0500mm RCF

3D Models

TypeFileFormatLink
3dLSR1605T-0500-RCF-231-NNN-N.htmlhtmlView
cadLSR1605T-0500-RCF-231-NNN-N.x_tSolidWorks >=2006Download
$266.49
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
2.71 lbs1.95 in2.13 in2.13 in
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

3D Models

html
3dView
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Lead Screw Technology Catalog
catalogOpen Link

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link

Customers also purchased