Lead Screw Linear Actuator - LSR1205T-0400-RCF-171-NNN-N - Length: 400mm Round Anti-Backlash Nut, Nema 17 Motor

Lead Screw Linear Actuator 400mm long with a NEMA 17 Motor Single Stack (43mm), Round Anti-Backlash Nut, 12mm screw diameter, 5mm lead size, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4 times over its lifespan.

  • Lead Screw Diameter: 12mm
  • Round Anti-Backlash Nut
  • Length: 400mm
  • Lead: 5mm
  • Coating: PTFE



ASY LD SCR NUT LS 12x5x2 0400mm RCF

3D Models

TypeFileFormatLink
3dLSR1205T-0400-RCF-171-NNN-N.htmlhtmlView
cadLSR1205T-0400-RCF-171-NNN-N.x_tSolidWorks >=2006Download
$217.95
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
1.27 lbs1.75 in1.75 in1.75 in
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

Lead Screw Technology Catalog
catalogOpen Link

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link