Lead Screw Linear Actuator - LSR1005T-0200-RCF-140-NNN-N, External Round Anti-Backlash Nut, 10x5x200mm
- Screw Length: 200 mm
- Lead Screw: 10 mm dia. x 5 mm lead
- Motor: NEMA 14
- Anti-Backlash Nut: Round
External-nut lead screw linear actuator with a 10mm screw diameter, 5mm lead, and 200mm length, featuring a round anti-backlash nut to move and accurately position loads along a straight path. The programmable NEMA 14 stepper motor (35mm frame size, 36mm motor length) rotates the PTFE-coated, precision-rolled 300 Series stainless steel lead screw, driving the separate, non-rotating, load-carrying nut along its threads. Position, speed, acceleration, direction, and travel can be programmed using a compatible external motion controller and motor drive.
The round anti-backlash nut incorporates PBC Linear's Constant Force Technology™, using spring-loaded radial pressure to maintain thread engagement, reduce axial play, and compensate for wear, improving positioning repeatability. The actuator delivers a lead accuracy of 0.003in/ft (76µm/300mm), up to three times better than typical industry specifications.
- Rotating lead screw with external traveling, load-carrying anti-backlash nut
- NEMA 14 stepper motor (35mm frame size, 36mm motor length)
- Programmable position, speed, acceleration, direction, travel with compatible drive
- External motor controller/drive sold separately (unlike integrated TSM step-servo)
- With motor lead wires (~300mm/12") and connector; longer cables sold separately
- Stainless steel lead screw with PTFE coating to reduce friction and wear
- Round anti-backlash nut with Constant Force Technology™ to minimize axial play
- Screw length: 200mm
- Screw diameter: 10mm
- Screw Lead: 5mm (linear distance traveled per screw revolution)
- Lead accuracy: 0.003in/ft (76µm/300mm), 3× better than industry standard
ASY LD SCR NUT LS 10x5x2 0200mm RCF

