Lead Screw Linear Actuator - LSR0602T-0250-NCF171-NNN-NNN - NEMA17 Motor - Length: 250mm Non-Captive Anti-Backlash Nut

Non-Captive Lead Screw Linear Actuator 250mm long with a NEMA 17 Motor, Round Anti-Backlash Nut, 6mm screw diameter, 2mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4 times over its lifespan. Choose a non-captive lead screw actuator when space is limited, as it allows the lead screw to pass completely through the motor

  • Length: 250mm
  • Screw Diameter: 6mm
  • Lead: 2mm
  • Nut Type: Round Constant Force™ Anti-Backlash Nut
  • Motor: NEMA 17
  • Coating: PTFE (over stainless steel)
  • Backlash Reduction: 2-4 times
  • Thread Direction: Right Hand - Clockwise
  • Lead Accuracy: 0.003″/ft (76 µm/300 mm)

ASY LD SCR NUT LS 6x2x2 0250mm NCF

3D Models

TypeFileFormatLink
3dLSR0602T-0250-NCF171-NNN-NNN.htmlhtmlView
cadLSR0602T-0250-NCF171-NNN-NNN.x_tSolidWorks >=2006Download
$166.22
Configure Custom Features
Dimensions
Resources

Product Dimensions

weightwidthlengthheight
0.12 lbs0.64 in0.57 in0.52 in

3D Models

html
3dView
SolidWorks >=2006
cadDownload