Ball Screw Linear Actuator with NEMA Motor

Ball Screw Linear Actuators

  • Motor Sizes: NEMA 8 through NEMA 23
  • Screw Diameters: 4 mm to 10 mm
  • Leads: 1, 2, 2.5, 5 and 10 mm
  • Screw Lengths: 50 mm to 500 mm
  • MAX Horizontal Payload: 2.18 kN (490 lb)

Ball screw linear actuators combine a motor, helically threaded screw shaft, and recirculating ball nut with matching helical grooves to convert rotary motion into precise linear movement for moving and accurately positioning loads. Hardened steel balls circulate through the matching grooves in the screw shaft and ball nut, transmitting force through rolling contact rather than the sliding thread contact found in conventional lead screws. This mechanism reduces friction and wear while providing high mechanical efficiency, greater thrust per unit of drive torque, and repeatable positioning. In external-nut ball screw actuators, the motor rotates the screw while the restrained ball nut travels axially along the shaft, moving the attached load. Flanged ball nuts provide mounting points for a carriage or plate, while cylindrical nuts offer a more compact profile. Preloaded ball nuts can reduce axial play and increase rigidity and positioning accuracy. 

Catalog Preview
Web Catalog Web Catalog Video Quote Configure

Browse Product Families

Filter

Filter Results

Products (77)

Ball Screw Linear Actuators with Cylindrical Nuts - BS SeriesMiniature ball screw linear actuators with cylindrical nuts are motor-driven ball screw devices that convert rotary motion into precise linear movement using compact BSR miniature ball screws in 6 mm, 8 mm, and 10 mm screw diameters.

Miniature ball screw linear actuators with cylindrical nuts are motor-driven ball screw devices that convert rotary motion into precise linear movement using compact BSR miniature ball screws in 6 mm, 8 mm, and 10 mm screw diameters. Factory-integrated with NEMA 08, 11, 14, 17, and 23 motors, these actuators use cylindrical nut configurations to save space compared with flanged nut designs. These are external ball screw actuator systems because the cylindrical nut travels outside the motor along the exposed screw.

Ball Screw Linear Actuators with Cylindrical Nuts - BS Series dimension drawing

*Full dimensions shown on individual product pages

NameMotorDia. mmLead mmLength mmStatic Axial Load (N)PriceActions
BSR0601ATXR-0250-CNS-111-NNN-NN11 6 1 250 135 $297.22 Shop
BSR0601AT7R-0250-CNS-111-NNN-NN11 6 1 250 135 $291.04 Shop
BSR0801AT7R-0150-CNS-171-NNN-NN17 8 1 150 320 $237.84 Shop
BSR0601AT7R-0150-CNS-140-NNN-NN14 6 1 150 320 $257.21 Shop
BSR0601AT7R-0250-CNS-140-NNN-NN14 6 1 250 320 $268.98 Shop
BSR0601AT7R-0150-CNS-111-NNN-NN11 6 1 150 135 $279.27 Shop
BSR08025T7R-0250-CNS-140-NNN-NN14 8 2.5 250 320 $268.98 Shop
BSR0801AT7R-0150-CNS-140-NNN-NN14 8 1 150 320 $257.21 Shop
BSR0801AT7R-0250-CNS-140-NNN-NN14 8 1 250 320 $268.98 Shop
BSR08025T7R-0150-CNS-140-NNN-NN14 8 2.5 150 320 $257.21 Shop
Ball Screw Linear Actuators with Flanged Nuts - BS SeriesBall screw linear actuators with rectangular flanged nuts are motor-driven devices that convert rotary motion into precise linear movement using compact BSR miniature ball screws in 6 mm, 8 mm, and 10 mm screw diameters.

Ball screw linear actuators with rectangular flanged nuts are motor-driven devices that convert rotary motion into precise linear movement using compact BSR miniature ball screws in 6 mm, 8 mm, and 10 mm screw diameters. 5 mm lead options. The rectangular flanged nut provides a flat mounting surface for direct attachment to plates, blocks, or carriage structures, making installation easier while improving load connection and resistance to nut rotation during axial travel.

Ball Screw Linear Actuators with Flanged Nuts - BS Series dimension drawing

*Full dimensions shown on individual product pages

NameMotorDia. mmLead mmLength mmStatic Axial Load (N)PriceActions
BSR08025T7R-0250-FRS-171-NNN-NN17 8 2.5 250 320 $293.98 Shop
BSR0601AT7R-0250-FRS-080-NNN-NN8 6 1 250 135 $352.53 Shop
BSR0601AT7R-0150-FRS-080-NNN-NN8 6 1 150 135 $340.76 Shop
BSR0601AT7R-0150-FRS-111-NNN-NN11 6 1 150 135 $323.63 Shop
BSR0601AT7R-0250-FRS-140-NNN-NN14 6 1 250 320 $313.35 Shop
BSR0601AT7R-0150-FRS-140-NNN-NN14 6 1 150 320 $301.58 Shop
BSR0601AT7R-0250-FRS-111-NNN-NN11 6 1 250 135 $335.40 Shop
BSR0801AT7R-0250-FRS-140-NNN-NN14 8 1 250 320 $313.35 Shop
BSR08025T7R-0250-FRS-140-NNN-NN14 8 2.5 250 320 $313.35 Shop
BSR08025T7R-0150-FRS-140-NNN-NN14 8 2.5 150 320 $301.58 Shop
BSR0801AT7R-0150-FRS-140-NNN-NN14 8 1 150 320 $301.58 Shop
BSR1002AT7R-0500-FRS-140-NNN-NN14 10 2 500 320 $342.76 Shop
BSR0802AT7R-0150-FRS-140-NNN-NN14 8 2 150 320 $301.58 Shop
BSR0802AT7R-0250-FRS-140-NNN-NN14 8 2 250 320 $313.35 Shop
BSR1002AT7R-0200-FRS-140-NNN-NN14 10 2 200 320 $307.46 Shop
BSR1002AT7R-0500-FRS-231-NNN-NN23 10 2 500 1050 $336.02 Shop
BSR1002AT7R-0200-FRS-231-NNN-NN23 10 2 200 1050 $300.73 Shop
BSR1002AT7R-0200-FRS-23P-NNN-NN23 Power Plus 10 2 200 1050 $431.82 Shop
BSR1002AT7R-0500-FRS-23P-NNN-NN23 Power Plus 10 2 500 1050 $467.11 Shop
BSR0802AT7R-0250-FRS-171-NNN-NN17 8 2 250 320 $293.98 Shop
BSR0802AT7R-0150-FRS-171-NNN-NN17 8 2 150 320 $282.20 Shop
BSR1002AT7R-0500-FRS-171-NNN-NN17 10 2 500 320 $323.38 Shop
BSR1002AT7R-0200-FRS-172-NNN-NN17 Double Stack 10 2 200 320 $314.14 Shop
BSR1002AT7R-0200-FRS-171-NNN-NN17 10 2 200 320 $288.09 Shop
BSR1002AT7R-0500-FRS-172-NNN-NN17 Double Stack 10 2 500 320 $349.43 Shop
Ball Screw Linear Actuators - BE SeriesBall screw linear actuators use a programmable stepper motor, precision ball screw, and recirculating ball nut to convert controlled motor rotation into accurate linear movement.

Ball screw linear actuators use a programmable stepper motor, precision ball screw, and recirculating ball nut to convert controlled motor rotation into accurate linear movement. In an external-nut configuration, the motor rotates the ball screw while the restrained nut travels axially in a straight line. The programmable stepper motor controls the actuator’s position, travel speed, acceleration, timing, direction, and number of revolutions, while external guidance supports the load and prevents nut rotation.

Ball Screw Linear Actuators - BE Series dimension drawing

*Full dimensions shown on individual product pages

NameMotorDia. mmLead mmLength mmNutAmpsPriceActions
BE176S-B0802-125-AK1-0-200N17 8 2 125 AK1 2 $451.77 Shop
BE238S-B1002-100-AK1-0-220N23 10 2 100 AK1 2.2 $434.05 Shop
BE238S-B1010-125-BM1-0-220N23 10 10 125 BM1 2.2 $557.13 Shop
BE143S-B0801-75-AK1-0-150N14 8 1 75 AK1 1.5 $383.61 Shop
BE143S-B0805-125-BU1-0-150N14 8 5 125 BU1 1.5 $506.67 Shop
BE172S-B0802-125-AK1-0-200N17 8 2 125 AK1 2 $446.35 Shop
BE111S-B0601-50-AK1-0-100N11 6 1 50 AK1 1 $350.41 Shop
BE111S-B0602-100-AK1-0-100N11 6 2 100 AK1 1 $415.36 Shop
Integrated Step-Servo Ball Screw Actuators - TSM SeriesIntegrated step-servo ball screw actuators combine a hybrid step motor, ball screw, drive, and motion controller in a compact package for controlled linear motion.

Integrated step-servo ball screw actuators combine a hybrid step motor, ball screw, drive, and motion controller in a compact package for controlled linear motion. In the TSM Series, the ball screw is integrated directly with the motor shaft while the ball nut is mounted externally. As the motor rotates the screw, the external nut travels linearly along the screw to move the connected load.

Integrated Step-Servo Ball Screw Actuators - TSM Series dimension drawing

*Full dimensions shown on individual product pages

NameMotorDia. mmLead mmLength mmPeak Thrust @ 24 V (N)PriceActions
TSM17Q-2RG-B0802-105-A1P-0NEMA 17 8 2 105 950 $995.43 Shop
TSM23Q-2RG-B1002-155-A1P-SNEMA 23 10 2 155 2200 $1,042.59 Shop
TSM11Q-2RM-B0602-105-A1P-0NEMA 11 6 2 105 230 $803.08 Shop
TSM11Q-2RM-B0602-55-A1P-0NEMA 11 6 2 55 230 $790.90 Shop
TSM11Q-2RM-B0601-105-A1P-0NEMA 11 6 1 105 440 $776.64 Shop
TSM08X2L-R-B0401-55-A1P-0NEMA 08 4 1 55 220 $938.37 Shop
TSM11Q-2RM-B0601-55-A1P-0NEMA 11 6 1 55 440 $765.23 Shop
77 products