Integrated Step-Servo Ball Screw Actuator TSM11Q-2RM-B0601-55-A1P-0 External Nut NEMA 11 Motor, Screw Length: 55mm
- Max Thrust Force: 440 N
- Motor: NEMA 11
- Travel per Full Step: 0.005 mm
- Screw Length: 55 mm
- Input Voltage: 24 VDC (15-30 VDC)
Integrated Step-Servo Ball Screw Actuator with a 55mm screw, 6mm screw diameter with a NEMA 11 Motor, 1mm lead is made using an external ball nut (A1P).
Integrated Step-Servo Ball Screw Actuator with a 55mm screw, 6mm screw diameter with a NEMA 11 Motor, 1mm lead is made using an external ball nut (A1P). The drive and motion controller are built into the motor, so the actuator needs only DC power and a pulse or RS-485 command connection. Choose an integrated step-servo ball screw actuator for applications requiring high thrust, high precision, and high efficiency in a compact single-package axis to exactly fit your application needs.
- Lead time on this item is currently extended. Contact us for details or alternatives.
- Screw Length: 55mm
- Screw Diameter: 6mm
- Lead: 1mm
- Travel per Full Step (1.8°): 0.005mm
- Max Force: approx. 440 N (peak thrust at 24 VDC)
- Motor: NEMA 11
- Input Voltage: 24 VDC (15-30 VDC)
- Weight: 0.19 kg
- Download TSM Actuator Programming Software
Resources
View Data Sheet
