Ball Screw Linear Actuator BE143S-B0801-75-AK1-0-150 External Nut NEMA 14 Motor, Length: 75mm
- Motor: NEMA 14
- Screw: 8 mm dia. x 1 mm lead
- Screw Length: 75 mm
Ball screw driven linear actuator with a 75mm length, 8mm screw diameter, 1mm lead, external AK1 ball nut, NEMA 14 stepper motor, and a maximum motor body length of 36mm.
Ball screw driven linear actuator with a 75mm length, 8mm screw diameter, 1mm lead, external AK1 ball nut, NEMA 14 stepper motor, and a maximum motor body length of 36mm. The fine 1mm lead provides greater mechanical advantage for higher thrust and very precise positioning, while the recirculating ball nut design supports high efficiency, smooth motion, and repeatable travel. This compact configuration is well suited for applications requiring controlled linear movement in limited installation space.
- Extended lead time. Contact us for details or alternatives.
- Ball screw driven linear actuator with external AK1 ball nut
- Length: 75mm
- Ball screw diameter: 8mm
- Ball screw lead: 1mm per revolution
- Motor: NEMA 14 stepper motor
- Rated current: 1.50A
- Maximum motor body length: 36mm
- Fine 1mm lead supports higher thrust and very precise positioning
- Recirculating ball nut design provides high mechanical efficiency
- Compact NEMA 14 configuration supports space-limited applications
- Suitable for precise, smooth, and repeatable linear motion
