Ball Screw Linear Actuator 8mmx2.5mmx250mm NEMA 17 Motor, Flanged Nut BSR08025T7R-0250-FRS-171-NNN-N
- Max Static Load: 1,700 N
- Max Dynamic Load: 1,320 N
- Accuracy Grade: Grade 7
- Backlash: Standard, 0.05 mm max
- Motor: NEMA 17
- Screw Length: 250 mm
Miniature linear ball screw actuator with a screw diameter of 8mm, a lead of 2.5mm and a length of 250mm.
Miniature linear ball screw actuator with a screw diameter of 8mm, a lead of 2.5mm and a length of 250mm. Includes a NEMA 17 single stack motor and a flanged nut, it’s tailored for applications where space is at a premium but precision cannot be compromised. The assembly is delivered fully constructed.
- Part of the compact metric ball screw series.
- Diameter: 8 mm; Lead: 2.5 mm; Length: 250 mm.
- Includes a NEMA 17 single stack motor.
- Convenient flanged nut for easy assembly.
- Supports static axial loads up to 2.144 kN.
- No preload as standard, with an option for additional precision.
- Various machined journals and end supports available.
- Customizable to fit specialized operational needs.
Lengths:
Resources
View Catalog
