Miniature Ball Screw Linear Actuator - NEMA 11 Motor + Flanged Cylindrical Nut

Ball Screw Linear Actuators with Flanged Nuts - BS Series

  • Max Static Load: 2,180 N
  • Max Dynamic Load: 1,490 N
  • Screw Diameters: 6 mm to 10 mm
  • Leads: 1 mm to 2.5 mm
  • Screw Lengths: 150 mm to 500 mm
  • Accuracy Grade: Grade 7
  • Screw Finish: Rolled

Ball screw linear actuators with rectangular flanged nuts are motor-driven devices that convert rotary motion into precise linear movement using compact BSR miniature ball screws in 6 mm, 8 mm, and 10 mm screw diameters. Factory-integrated with NEMA 08, 11, 14, 17, and 23 motors, these actuators are available in metric diameter-and-lead combinations using 1 mm, 2 mm, and 2.5 mm lead options. The rectangular flanged nut provides a flat mounting surface for direct attachment to plates, blocks, or carriage structures, making installation easier while improving load connection and resistance to nut rotation during axial travel. Each ball screw nut uses a multi-liner ball return system for smooth recirculation, while polymer wipers at both ends help prevent debris and particulates from entering the assembly. These actuators support static axial loads up to 2.18 kN (490 lb). Standard backlash is held to a maximum of 0.05 mm, with an optional preload feature available to increase rigidity, reduce play, and improve positional accuracy in compact automation, medical device, laboratory, robotics, and precision positioning applications. 

Catalog Preview
Web Catalog Web Catalog Video Quote Configure
Configure Custom (opens in a new tab)

Filter

Filter Results

Products (30)

Ball Screw Linear Actuators with Flanged Nuts - BS Series
Ball Screw Linear Actuators with Flanged Nuts - BS Series dimension drawing

*Full dimensions shown on individual product pages

NameMotorDia. mmLead mmLength mmStatic Axial Load (N)PriceActions
BSR08025T7R-0250-FRS-171-NNN-NN17 8 2.5 250 320 $293.98 Shop
BSR1002AT7R-0500-FRS-172-NNN-NN17 Double Stack 10 2 500 320 $349.43 Shop
BSR1002AT7R-0500-FRS-171-NNN-NN17 10 2 500 320 $323.38 Shop
BSR1002AT7R-0200-FRS-172-NNN-NN17 Double Stack 10 2 200 320 $314.14 Shop
BSR1002AT7R-0200-FRS-171-NNN-NN17 10 2 200 320 $288.09 Shop
BSR0802AT7R-0250-FRS-171-NNN-NN17 8 2 250 320 $293.98 Shop
BSR0802AT7R-0150-FRS-171-NNN-NN17 8 2 150 320 $282.20 Shop
BSR08025T7R-0150-FRS-171-NNN-NN17 8 2.5 150 320 $282.20 Shop
BSR0801AT7R-0250-FRS-171-NNN-NN17 8 1 250 320 $293.98 Shop
BSR0801AT7R-0150-FRS-171-NNN-NN17 8 1 150 320 $282.20 Shop
BSR0601AT7R-0250-FRS-171-NNN-NN17 6 1 250 320 $293.98 Shop
BSR0601AT7R-0150-FRS-171-NNN-NN17 6 1 150 320 $282.20 Shop
BSR0601AT7R-0250-FRS-080-NNN-NN8 6 1 250 135 $352.53 Shop
BSR0601AT7R-0150-FRS-080-NNN-NN8 6 1 150 135 $340.76 Shop
BSR0601AT7R-0150-FRS-111-NNN-NN11 6 1 150 135 $323.63 Shop
BSR0601AT7R-0250-FRS-140-NNN-NN14 6 1 250 320 $313.35 Shop
BSR0601AT7R-0150-FRS-140-NNN-NN14 6 1 150 320 $301.58 Shop
BSR0601AT7R-0250-FRS-111-NNN-NN11 6 1 250 135 $335.40 Shop
BSR0801AT7R-0250-FRS-140-NNN-NN14 8 1 250 320 $313.35 Shop
BSR08025T7R-0250-FRS-140-NNN-NN14 8 2.5 250 320 $313.35 Shop
BSR08025T7R-0150-FRS-140-NNN-NN14 8 2.5 150 320 $301.58 Shop
BSR0801AT7R-0150-FRS-140-NNN-NN14 8 1 150 320 $301.58 Shop
BSR1002AT7R-0500-FRS-140-NNN-NN14 10 2 500 320 $342.76 Shop
BSR0802AT7R-0150-FRS-140-NNN-NN14 8 2 150 320 $301.58 Shop
BSR0802AT7R-0250-FRS-140-NNN-NN14 8 2 250 320 $313.35 Shop
BSR1002AT7R-0200-FRS-140-NNN-NN14 10 2 200 320 $307.46 Shop
BSR1002AT7R-0500-FRS-231-NNN-NN23 10 2 500 1050 $336.02 Shop
BSR1002AT7R-0200-FRS-231-NNN-NN23 10 2 200 1050 $300.73 Shop
BSR1002AT7R-0200-FRS-23P-NNN-NN23 Power Plus 10 2 200 1050 $431.82 Shop
BSR1002AT7R-0500-FRS-23P-NNN-NN23 Power Plus 10 2 500 1050 $467.11 Shop