Ball Screw Linear Actuator 8mmx2mmx150mm NEMA 14 Motor, Flanged Nut BSR0802AT7R-0150-FRS-140-NNN-N
- Max Static Load: 1,700 N
- Max Dynamic Load: 1,320 N
- Accuracy Grade: Grade 7
- Backlash: Standard, 0.05 mm max
- Motor: NEMA 14
- Screw Length: 150 mm
Miniature Ball Screw Actuator with a screw diameter of 8mm, a lead of 2mm and a length of 150mm.
Miniature Ball Screw Actuator with a screw diameter of 8mm, a lead of 2mm and a length of 150mm. Includes a NEMA 14 motor. The flanged nut facilitates easy assembly and maintenance, making it perfect for applications requiring high precision and efficiency. The assembly is delivered fully constructed.
- Integral to the miniature metric ball screw motor series.
- Diameter: 8 mm; Lead: 2 mm; Length: 150 mm.
- Includes a NEMA 14 motor.
- Flanged nut for simplified mounting.
- Static axial load capacity up to 2.144 kN.
- No preload standard, with an option for preload.
- Selection of machined journals and end supports.
- Customizable according to specific application demands.
Resources
View Catalog
