Ball Screw Linear Actuator 8mmx2mmx250mm NEMA 17 Motor, Flanged Nut BSR0802AT7R-0250-FRS-171-NNN-N
- Max Static Load: 1,700 N
- Max Dynamic Load: 1,320 N
- Accuracy Grade: Grade 7
- Backlash: Standard, 0.05 mm max
- Motor: NEMA 17
- Screw Length: 250 mm
Miniature ball screw actuator with a screw diameter of 8mm, a lead of 2mm and a length of 250mm.
Miniature ball screw actuator with a screw diameter of 8mm, a lead of 2mm and a length of 250mm. integrated with a NEMA 17 single stack motor. Featuring a flanged nut, it provides an efficient solution for linear motion requirements in tight spaces.
- Essential to the miniature metric ball screw motor series.
- Diameter: 8 mm; Lead: 2 mm; Length: 250 mm.
- Includes a NEMA 17 single stack motor.
- Flanged nut for straightforward installation.
- Static axial load up to 2.144 kN.
- Comes standard without preload; preload variant for better control.
- Offers a variety of machined journals and end blocks.
- Available assembled or unassembled depending on needs.
- Customizable for specific application demands.
Resources
View Catalog
