Ball Screw Linear Actuator 8mmx2mmx150mm NEMA 17 Motor, Flanged Nut BSR0802AT7R-0150-FRS-171-NNN-N
- Max Static Load: 1,700 N
- Max Dynamic Load: 1,320 N
- Accuracy Grade: Grade 7
- Backlash: Standard, 0.05 mm max
- Motor: NEMA 17
- Screw Length: 150 mm
Miniature ball screw actuator with a screw diameter of 8mm, a lead of 2mm and a length of 150mm.
Miniature ball screw actuator with a screw diameter of 8mm, a lead of 2mm and a length of 150mm. Marries precision with a compact design. Includes a NEMA 17 single stack motor and featuring a flanged nut, it is perfect for precise operations in limited spaces. The assembly is delivered fully constructed.
- A core component of the miniature metric ball screw series.
- Diameter: 8 mm; Lead: 2 mm; Length: 150 mm.
- Includes a NEMA 17 single stack motor.
- Easy-to-use flanged nut for quick mounting.
- Static axial load capability up to 2.144 kN.
- Standard configuration includes no preload; option for preload available.
- Selection of machined journals and end support options.
- Custom designs available for unique requirements.
Resources
View Catalog
