Ball Screw Linear Actuator 10mmx2mmx200mm NEMA 17 Motor, Flanged Nut BSR1002AT7R-0200-FRS-171-NNN-N
- Max Static Load: 2,180 N
- Max Dynamic Load: 1,490 N
- Accuracy Grade: Grade 7
- Backlash: Standard, 0.05 mm max
- Motor: NEMA 17
- Screw Length: 200 mm
Ball Screw Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 200mm, providing high precision linear motion in a compact design.
Ball Screw Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 200mm, providing high precision linear motion in a compact design. Including a NEMA 17 single stack motor and equipped with a flanged nut, it's designed for applications where space is limited but accuracy is essential.
- Key part of the miniature metric ball screw series.
- Diameter: 10 mm; Lead: 2 mm; Length: 200 mm.
- Includes a NEMA 17 single stack motor.
- Flanged nut for ease of installation.
- Static axial load capacity of up to 2.144 kN.
- Standard without preload; preload available for enhanced performance.
- Various options for machined journals and end blocks.
- Pre-assembled, with an option for unassembled configuration.
- Customization options available for tailored solutions.
Resources
View Catalog
