Ball Screw Linear Actuator 6mmx1mmx250mm NEMA 17 Motor, Flanged Nut BSR0601AT7R-0250-FRS-171-NNN-N
- Max Static Load: 970 N
- Max Dynamic Load: 740 N
- Accuracy Grade: Grade 7
- Backlash: Standard, 0.05 mm max
- Motor: NEMA 17
- Screw Length: 250 mm
Ball screw linear actuator with a 6mm screw diameter, a lead of 1mm and a length of 250mm.
Ball screw linear actuator with a 6mm screw diameter, a lead of 1mm and a length of 250mm. The assembly includes a NEMA 17 single stack motor. The flanged nut allows for straightforward assembly and maintenance, making it ideal for applications demanding precision and compactness. The assembly is delivered fully constructed.
- Integral to the miniature metric ball screw motor series.
- Diameter: 6 mm; Lead: 1 mm; Length: 250 mm.
- Includes a NEMA 17 single stack motor.
- Easy-to-mount flanged nut.
- Supports static axial loads up to 2.144 kN.
- Comes standard without preload; preload option for higher accuracy.
- Customizable configurations available for specialized projects.
Lengths:
Resources
View Catalog
