Ball Screw Linear Actuator BE176S-B0802-125-AK1-0-200 External Nut NEMA 17 Motor, Length: 125mm
- Motor: NEMA 17
- Screw: 8 mm dia. x 2 mm lead
- Screw Length: 125 mm
- Step Angle: 1.8°
Ball screw linear actuator, 125mm long, with an 8mm screw diameter, 2mm lead, external AK1 ball nut, and a NEMA 17 stepper motor with a 48.3 mm maximum motor body length.
Ball screw linear actuator, 125mm long, with an 8mm screw diameter, 2mm lead, external AK1 ball nut, and a NEMA 17 stepper motor with a 48.3 mm maximum motor body length. The ball screw drive converts motor rotation into precise linear motion with high efficiency, thrust, and repeatability. Its fine 2mm lead provides controlled positioning and increased mechanical advantage for applications requiring accurate movement and higher force at lower linear speeds.
- Extended lead time. Contact us for details or alternatives.
- Ball screw driven linear actuator for precise, efficient linear motion
- Overall length: 125mm
- Ball screw diameter: 8mm
- Ball screw lead: 2mm per revolution
- External ball nut configuration: AK1
- NEMA 17 stepper motor
- Rated motor current: 2.00 A
- Max motor body length: 48.3 mm
- Fine 2 mm lead supports precise positioning and higher thrust
- Low-friction recirculating ball design improves mechanical efficiency
- Suitable for applications requiring high precision, repeatability, and torque
