Ball Screw Linear Actuator with NEMA Motor

Ball Screw Linear Actuators

  • Motor Sizes: NEMA 8 through NEMA 23
  • Screw Diameters: 4 mm to 10 mm
  • Leads: 1, 2, 2.5, 5 and 10 mm
  • Screw Lengths: 50 mm to 500 mm
  • MAX Horizontal Payload: 2.18 kN (490 lb)

Ball screw linear actuators combine a motor, helically threaded screw shaft, and recirculating ball nut with matching helical grooves to convert rotary motion into precise linear movement for moving and accurately positioning loads. Hardened steel balls circulate through the matching grooves in the screw shaft and ball nut, transmitting force through rolling contact rather than the sliding thread contact found in conventional lead screws. This mechanism reduces friction and wear while providing high mechanical efficiency, greater thrust per unit of drive torque, and repeatable positioning. In external-nut ball screw actuators, the motor rotates the screw while the restrained ball nut travels axially along the shaft, moving the attached load. Flanged ball nuts provide mounting points for a carriage or plate, while cylindrical nuts offer a more compact profile. Preloaded ball nuts can reduce axial play and increase rigidity and positioning accuracy. 

Catalog Preview
Web Catalog Web Catalog Video Quote Configure

Browse Product Families

Filter

Filter Results

Products (77)

Ball Screw Linear Actuators with Cylindrical Nuts - BS SeriesMiniature ball screw linear actuators with cylindrical nuts are motor-driven ball screw devices that convert rotary motion into precise linear movement using compact BSR miniature ball screws in 6 mm, 8 mm, and 10 mm screw diameters.

Miniature ball screw linear actuators with cylindrical nuts are motor-driven ball screw devices that convert rotary motion into precise linear movement using compact BSR miniature ball screws in 6 mm, 8 mm, and 10 mm screw diameters. Factory-integrated with NEMA 08, 11, 14, 17, and 23 motors, these actuators use cylindrical nut configurations to save space compared with flanged nut designs. These are external ball screw actuator systems because the cylindrical nut travels outside the motor along the exposed screw.

Ball Screw Linear Actuators with Cylindrical Nuts - BS Series dimension drawing

*Full dimensions shown on individual product pages

NameMotorDia. mmLead mmLength mmStatic Axial Load (N)PriceActions
BSR0802AT7R-0250-CNS-140-NNN-NN14 8 2 250 320 $268.98 Shop
BSR1002AT7R-0500-CNS-140-NNN-NN14 10 2 500 320 $298.39 Shop
BSR1002AT7R-0200-CNS-140-NNN-NN14 10 2 200 320 $263.10 Shop
BSR0802AT7R-0150-CNS-140-NNN-NN14 8 2 150 320 $257.21 Shop
BSR0801AT7R-0250-CNS-171-NNN-NN17 8 1 250 320 $249.61 Shop
BSR0601AT7R-0250-CNS-171-NNN-NN17 6 1 250 320 $249.61 Shop
BSR0601AT7R-0150-CNS-171-NNN-NN17 6 1 150 320 $237.84 Shop
BSR08025T7R-0250-CNS-171-NNN-NN17 8 2.5 250 320 $249.61 Shop
BSR0802AT7R-0250-CNS-171-NNN-NN17 8 2 250 320 $249.61 Shop
BSR08025T7R-0150-CNS-171-NNN-NN17 8 2.5 150 320 $237.84 Shop
BSR0802AT7R-0150-CNS-171-NNN-NN17 8 2 150 320 $237.84 Shop
BSR1002AT7R-0200-CNS-171-NNN-NN17 10 2 200 320 $243.72 Shop
BSR1002AT7R-0500-CNS-171-NNN-NN17 10 2 500 320 $279.02 Shop
BSR1002AT7R-0500-CNS-172-NNN-NN17 Double Stack 10 2 500 320 $305.07 Shop
BSR1002AT7R-0200-CNS-232-NNN-NN23 Double Stack 10 2 200 1050 $267.27 Shop
BSR1002AT7R-0200-CNS-231-NNN-NN23 10 2 200 1050 $256.36 Shop
BSR1002AT7R-0200-CNS-172-NNN-NN17 Double Stack 10 2 200 320 $269.77 Shop
BSR1002AT7R-0200-CNS-23P-NNN-NN23 Power Plus 10 2 200 1050 $387.45 Shop
BSR1002AT7R-0500-CNS-231-NNN-NN23 10 2 500 1050 $291.65 Shop
BSR1002AT7R-0500-CNS-23P-NNN-NN23 Power Plus 10 2 500 1050 $422.74 Shop
BSR1002AT7R-0500-CNS-232-NNN-NN23 Double Stack 10 2 500 1050 $302.56 Shop
BSR0601AT7R-0150-CNS-080-NNN-NN8 6 1 150 135 $296.40 Shop
Ball Screw Linear Actuators with Flanged Nuts - BS SeriesBall screw linear actuators with rectangular flanged nuts are motor-driven devices that convert rotary motion into precise linear movement using compact BSR miniature ball screws in 6 mm, 8 mm, and 10 mm screw diameters.

Ball screw linear actuators with rectangular flanged nuts are motor-driven devices that convert rotary motion into precise linear movement using compact BSR miniature ball screws in 6 mm, 8 mm, and 10 mm screw diameters. 5 mm lead options. The rectangular flanged nut provides a flat mounting surface for direct attachment to plates, blocks, or carriage structures, making installation easier while improving load connection and resistance to nut rotation during axial travel.

Ball Screw Linear Actuators with Flanged Nuts - BS Series dimension drawing

*Full dimensions shown on individual product pages

NameMotorDia. mmLead mmLength mmStatic Axial Load (N)PriceActions
BSR0601AT7R-0250-FRS-171-NNN-NN17 6 1 250 320 $293.98 Shop
BSR0601AT7R-0150-FRS-171-NNN-NN17 6 1 150 320 $282.20 Shop
BSR0801AT7R-0250-FRS-171-NNN-NN17 8 1 250 320 $293.98 Shop
BSR0801AT7R-0150-FRS-171-NNN-NN17 8 1 150 320 $282.20 Shop
BSR08025T7R-0150-FRS-171-NNN-NN17 8 2.5 150 320 $282.20 Shop
77 products