Integrated Step-Servo Ball Screw Actuator TSM23Q-2RG-B1002-155-A1P-S External Nut NEMA 23 Motor, Screw Length: 155mm
- Max Thrust Force: 2,200 N
- Motor: NEMA 23
- Travel per Full Step: 0.01 mm
- Screw Length: 155 mm
- Input Voltage: 12-70 VDC
Integrated Step-Servo Ball Screw Actuator with a 155mm screw, 10mm screw diameter with a NEMA 23 Motor, 2mm lead is made using an external ball nut (A1P).
Integrated Step-Servo Ball Screw Actuator with a 155mm screw, 10mm screw diameter with a NEMA 23 Motor, 2mm lead is made using an external ball nut (A1P). The drive and motion controller are built into the motor, so the actuator needs only DC power and a pulse or RS-485 command connection. The lead screw is supplied with standard end machining for direct coupling to a bearing support or driven member. Choose an integrated step-servo ball screw actuator for applications requiring high thrust, high precision, and high efficiency in a compact single-package axis to exactly fit your application needs.
- Extended lead time. Contact us for details or alternatives.
- Screw Length: 155mm
- Screw Diameter: 10mm
- Lead: 2mm
- Travel per Full Step (1.8°): 0.01mm
- Max Force: approx. 2200 N (peak thrust at 24 VDC)
- Motor: NEMA 23
- Input Voltage: 12-70 VDC
- Weight: 1.03 kg
- Download TSM Actuator Programming Software
Resources
View Data Sheet


