Ball Screw Linear Actuator BE143S-B0805-125-BU1-0-150 External Nut NEMA 14 Motor, Length: 125mm
- Motor: NEMA 14
- Screw: 8 mm dia. x 5 mm lead
- Screw Length: 125 mm
Ball screw driven linear actuator with a 125mm length, 8mm screw diameter, 5mm lead, external BU1 ball nut, NEMA 14 stepper motor, and a maximum motor body length of 36mm.
Ball screw driven linear actuator with a 125mm length, 8mm screw diameter, 5mm lead, external BU1 ball nut, NEMA 14 stepper motor, and a maximum motor body length of 36mm. The 5mm lead provides a balance of linear speed, thrust, and positioning control, while the recirculating ball nut design supports high efficiency, smooth motion, and repeatable travel. This compact configuration is well suited for applications requiring precise linear movement in limited installation space.
- Extended lead time. Contact us for details or alternatives.
- Ball screw driven linear actuator with external BU1 ball nut
- Length: 125mm
- Ball screw diameter: 8mm
- Ball screw lead: 5mm per revolution
- Motor: NEMA 14 stepper motor
- Rated current: 1.50A
- Maximum motor body length: 36mm
- 5mm lead balances linear speed, thrust, and positioning control
- Recirculating ball screw design provides high mechanical efficiency
- Compact NEMA 14 configuration supports space-limited applications
- Suitable for precise, smooth, and repeatable linear motion
