Ball Screw Linear Actuator BE238S-B1010-125-BM1-0-220 External Nut NEMA 23 Motor, Length: 125mm
- Motor: NEMA 23
- Screw: 10 mm dia. x 10 mm lead
- Screw Length: 125 mm
- Step Angle: 1.8°
Ball screw driven linear actuator with a 125mm length, 10mm screw diameter, 10mm lead, external BM1 ball nut, NEMA 23 stepper motor, and a maximum motor body length of 57mm.
Ball screw driven linear actuator with a 125mm length, 10mm screw diameter, 10mm lead, external BM1 ball nut, NEMA 23 stepper motor, and a maximum motor body length of 57mm. The 10mm lead provides faster linear travel per motor revolution, while the recirculating ball nut design supports high efficiency, precise positioning, and smooth motion. This configuration is well suited for applications requiring a balance of speed, torque, accuracy, and repeatability.
- Extended lead time. Contact us for details or alternatives.
- Ball screw driven linear actuator with external BM1 ball nut
- Length: 125mm
- Ball screw diameter: 10mm
- Ball screw lead: 10mm per revolution
- Motor: NEMA 23 stepper motor
- Rated current: 2.20A
- Maximum motor body length: 57mm
- 10mm lead supports faster linear travel
- Recirculating ball screw design provides high mechanical efficiency
- Supports precise positioning, smooth motion, and repeatable travel
- Suitable for applications requiring speed, torque, and accuracy
