MS Linear Slide Actuators

Lead Screw Driven - Gliding Surface Technology

MS Linear Slide Actuators provide guided, lead screw driven positioning in a compact, space efficient package. Each actuator combines precision 12 mm or 15 mm profile rail guidance with an integrated lead screw and polymer nut to deliver smooth, repeatable motion with low noise and consistent performance. Multiple lead options and compatibility with NEMA 11, 14, and 17 stepper motors allow engineers to select the appropriate combination of thrust, speed, and resolution for their application.

Designed for light to moderate duty positioning tasks, MS Linear Slide Actuators simplify system design by integrating guidance and drive into a single assembly. The pre aligned architecture reduces installation time and minimizes alignment error while providing dependable linear accuracy. These actuators are well suited for laboratory automation, inspection equipment, OEM machinery, and other compact automation applications where predictable performance and small footprint are essential.

Configure to Purchase

Shop for Linear Actuators



Performance Benefits

  • Compact Design: The MS Series is engineered for applications requiring a minimized footprint without compromising on performance.
  • Ease of Integration: Designed with ease of integration in mind, these linear slides can be effortlessly incorporated into a wide range of systems.
  • Quiet Operation: These slides are built to operate quietly, making them suitable for environments where noise minimization is crucial.
  • High Quality and Cost-Efficiency: The MS Series balances quality construction with cost-effectiveness, providing a reliable solution that fits budgetary constraints.
  • Versatile Motor Compatibility: Accommodates three different sizes of motors (NEMA 11, 14, 17), allowing for flexibility in choosing the right motor based on application requirements.
  • Advanced Guide System: Utilizes precision 12 mm and 15 mm profile rail linear guides for improved guidance and stability in motion.
  • Leadscrew Drive: Powered by leadscrews equipped with a standard polymer nut, offering a balance of performance and durability.
  • Variety of Lead Options: Each linear slide size comes with multiple lead options, providing versatility to match specific motion profiles and operational needs.

MS28 Linear Slide

MS28 Linear Slide
  • The MS Series linear slides are designed to meet the needs of customers who require a compact overall package. 
  • They offer many advantages such as ease of integration, small size, quiet operation, quality and low cost. 
  • Structural features of the MS Series provide a compact solution for guided linear motion. 
  • Three sizes of motor options:  NEMA 11, 14, 17 
  • Utilizes 12 mm and 15 mm profile rail linear guides 
  • Driven by leadscrews with standard polymer nut 
  • Each size of linear slide has a variety of lead options

MS35 Linear Slide

MS35 Linear Slide
  • The MS Series linear slides are designed to meet the needs of customers who require a compact overall package. 
  • They offer many advantages such as ease of integration, small size, quiet operation, quality and low cost. 
  • Structural features of the MS Series provide a compact solution for guided linear motion. 
  • Three sizes of motor options:  NEMA 11, 14, 17 
  • Utilizes 12 mm and 15 mm profile rail linear guides 
  • Driven by leadscrews with standard polymer nut 
  • Each size of linear slide has a variety of lead options

MS42 Linear Slide

MS42 Linear Slide
  • The MS Series linear slides are designed to meet the needs of customers who require a compact overall package. 
  • They offer many advantages such as ease of integration, small size, quiet operation, quality and low cost. 
  • Structural features of the MS Series provide a compact solution for guided linear motion. 
  • Three sizes of motor options:  NEMA 11, 14, 17 
  • Utilizes 12 mm and 15 mm profile rail linear guides 
  • Driven by leadscrews with standard polymer nut 
  • Each size of linear slide has a variety of lead options

Shop Linear Actuators

For ready-to-ship products requiring no configuration, shop our Linear Actuators.