Lead Screw Linear Actuator LC172S-E06127-25-S-100 NEMA 17 Motor, Stroke: 25.4mm

  • Stroke: 25.4 mm
  • Lead Screw: 0.25 in dia. x 0.5 in lead
  • Motor: NEMA 17
  • Standard nut injection molded into the rotor
Captive Pusher Lead Screw Linear Actuator with a NEMA 17 motor, 1/4" screw diameter, 1/2" lead, and 25.4mm stroke length for compact, precise linear motion applications.
$183.88
This quantity could qualify for bulk pricing.
Configure Custom Features
Contact
Dimensions
Media
Charts
Resources
LC Series NEMA 17 dimensioned drawing

*For complete dimensions see tab

Videos

Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link

LC Series NEMA 17 motor

NEMA frame size42 mm
Motor body length (max)40 mm
Step angle1.8°
Phases2
Steps per revolution200
Step accuracy±5%
IP rating40
ApprovalsRoHS
Operating temperature−20 °C to +50 °C
Insulation classB (130 °C)
Insulation resistance100 MΩ

Dimensions

LC Series NEMA 17 dimensioned drawing

Speed / force reference curves

LC Series NEMA 17 speed versus force reference curves

Figures from the LC Series data sheet.

3D Models

SolidWorks >=2006
cadDownload
STEP AP214
cadDownload

Catalogs & Datasheets

Lead Screw Technology Catalog
catalogOpen Link