Captive Pusher Lead Screw Linear Actuator Motor Assembly

Captive Lead Screw Linear Actuators - LC Series

  • Motor Sizes: NEMA 8, NEMA 11, NEMA 14, NEMA 17, NEMA 23
  • Screw Diameters: 0.138 in to 0.375 in
  • Leads: 0.024 in to 0.5 in
  • Stroke: 25.4 mm

Captive pusher lead screw linear actuators are compact integrated linear actuators in which one end of the lead screw is retained, or “captured,” within the motor assembly to produce controlled push-pull linear motion. In the LC Series design, the lead screw nut is injection-molded directly into the motor rotor so that when the motor rotates, the integrated nut rotates internally and drives the lead screw linearly with the load while the motor housing remains stationary. The load-bearing output shaft is fully supported within the integrated housing, eliminating the need for external guides or supports and simplifying system design.

Catalog Preview
Web Catalog Web Catalog Video Quote Configure
Configure Custom (opens in a new tab)

Filter

Filter Results

Products (5)

LC Series
NEMA 23
NEMA 17
NEMA 14
NEMA 11
NEMA 08

*Full dimensions shown on individual product pages

NameDiameter inLead inStroke mmMotorPriceActions
LC234S-E09050-25-S-1500.375 0.2 25.4 N23 $227.28 Shop
LC172S-E06127-25-S-1000.25 0.5 25.4 N17 $183.88 Shop
LC143S-E06127-25-S-0500.25 0.5 25.4 N14 $203.37 Shop
LC111S-E04006-25-S-0500.188 0.025 25.4 N11 $191.82 Shop
LC081S-E03006-25-S-0500.138 0.024 25.4 N8 $214.22 Shop