Lead Screw Linear Actuator LC081S-E03006-25-S-050 NEMA 08 Motor, Stroke: 25.4mm

  • Stroke: 25.4 mm
  • Lead Screw: 0.138 in dia. x 0.024 in lead
  • Motor: NEMA 8
  • Standard nut injection molded into the rotor
Captive Pusher Lead Screw Linear Actuator with a NEMA 08 motor, 0.138" screw diameter, 0.024" lead, and 25.4mm stroke length for compact, precise linear motion applications. In this captive internal actuator design, the lead screw is retained within the motor assembly while an integrated internal nut mechanism drives the non-rotating screw linearly to extend and retract the integral plunger for controlled push-pull motion. The lead screw and nut threads are PTFE-coated to reduce friction and wear, while integrated angular contact bearings improve thrust capacity, reduce deflection, and maintain positioning accuracy with minimized backlash over time.
$214.22
This quantity could qualify for bulk pricing.
Configure Custom Features
Contact
Dimensions
Media
Charts
Resources
LC Series NEMA 08 dimensioned drawing

*For complete dimensions see tab

Videos

Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link

LC Series NEMA 08 motor

NEMA frame size20 mm
Motor body length (max)30 mm
Step angle1.8°
Phases2
Steps per revolution200
Step accuracy±5%
IP rating40
ApprovalsRoHS
Operating temperature−20 °C to +50 °C
Insulation classB (130 °C)
Insulation resistance100 MΩ

Dimensions

LC Series NEMA 08 dimensioned drawing

Speed / force reference curves

LC Series NEMA 08 speed versus force reference curves

Figures from the LC Series data sheet.

3D Models

SolidWorks >=2006
cadDownload
STEP AP214
cadDownload

Catalogs & Datasheets

Lead Screw Technology Catalog
catalogOpen Link