Linear Actuator Configuration Tool

Linear Actuator Configuration Tool

Quick Response Figure 1

Quick response with configuration tools

Linear actuators from PBC Linear are supported by an online configurator that enables customers to create precise, custom products, saving time and reducing costs through fewer returns and optimized shipping. This tool minimizes human error by enforcing pre-defined rules for valid configurations and accurate pricing, offering a streamlined, self-guided buying process. Suitable for both components and mechatronics, the configurator empowers users of all experience levels to explore options independently, delivering a user-friendly, error-free experience without the sales pitch.


Browse, Configure and Buy LInear Actuators


Linear actuators can be obtained using online configuration for our most popular models. Customers can visualize all possible options and variations, including the impact on pricing. Once the product has been defined and selected, the customers can then review the list pricing to ensure that the selected product meets the budget requirement of their application. This tool also allows you to request a quote, quantity, or your design prototype. Next, it instantly creates a part number that directly matches your requirements. You can then download a CAD model of the customized product as well as a PDF summary with a CAD preview embedded to review with customers or peers.

Quick Response Figure 2

Quick response with efficient CAD modeling

PBC Linear actuators are basically a length-controlled product with parts suppressed and unsuppressed depending on what options are selected.

Everything in linear motion is controlled by some sort of equation or rule, as long as the design is a standard and fully developed product. These equations or rules can be entered into Solidworks and Solidworks Excel Design Tables.

Parametric features in Solidworks and Excel:

  • Solidworks/Excel Design Tables allow for efficient engineered CAD that can output prints, assemblies, and models in a matter of minutes.
  • The design table is Excel based, which allows for the use of drop-down boxes, formulas for restricting input, and a user-friendly part numbering system like those implemented by PBC Linear.
  • Solidworks allows formulas that can control the number of spaced tapped holes, features that are patterned, and features extruded to a certain dimension, etc.

The benefits of designing parametric assemblies:

  • Engineering design time is cut by thousands of hours per year, resulting in significant cost savings and fast response to customer needs.
  • Prints are expedited to the shop more quickly, shortening customer lead time.
  • Customers and manufacturers both benefit.
  • Excel and Solidworks are powerful tools which are rapidly becoming engineering necessities.

The end result of implementing these technologies is that PBC Linear can quickly respond to customer needs for CAD support on a wide range of linear motion solutions.

›
Cite This Page

Source: PBC Linear - “Linear Actuator Configuration Tools for a Quick Response”
https://pbclinear.com/blogs/blog/providing-quick-response-with-powerful-tools
Last updated: July 2025