Lead Screw Linear Actuator LN174S-E06127-250-S-100 Non-Captive NEMA 17 Motor, Length: 250mm
- Screw Length: 250 mm
- Lead Screw: 0.25 in dia. x 0.5 in lead
- Motor: NEMA 17
- A standard leadscrew nut is integrated into the motor rotor
Non-captive lead screw linear actuator, 250mm long, 1/2" lead, 1/4" screw diameter, and NEMA 17 stepper motor for moving and positioning loads in space-constrained applications. Part of the LN Series, this actuator features a standard injection-molded polymer nut integrated into the motor rotor, allowing the lead screw to pass completely through the motor, reducing the overall space required for installation. In both mounting configurations, the internal nut rotates while the lead screw remains non-rotating. With the motor fixed, the rotating nut drives the lead screw linearly through the motor. Alternatively, with the lead screw fixed, the rotating nut causes the entire motor assembly to travel along the screw. Both configurations require external linear guidance to maintain alignment.
- Standard injection-molded polymer nut integrated into the motor rotor
- Space-saving design allows the lead screw to pass completely through the motor
- Non-captive lead screw linear actuator with through-motor screw travel
- NEMA 17 bipolar stepper motor (42mm frame size)
- Motor body length: 34.3mm
- Lead screw length: 250mm | Screw diameter: 1/4"
- Screw lead: 1/2" per revolution
- Linear travel per full step: 0.0635mm (0.0025")
- 1.8° step angle (200 full steps per revolution)
- Rated motor current: 1.0A
- Fixed-motor or traveling-motor mounting configurations
- External linear guidance required (not included)
- Compatible external motor drive required
- Operating temperature: −20°C to +50°C | IP40 | Class B insulation



