Non-Captive Lead Screw Linear Actuators - LN Series
- Motor Sizes: NEMA 8, NEMA 11, NEMA 14, NEMA 17, NEMA 23
- Screw Diameters: 0.138 in to 0.375 in
- Leads: 0.024 in to 0.5 in
- Screw Lengths: 70 mm to 400 mm
Lead time on this item is currently extended. Contact us for details or alternatives.
Engineered for simplicity and adaptability, the LN Series supports lead screws of virtually any length and can be completely unscrewed from the motor for easy integration and maintenance. The injection-molded nut design reduces overall size while maintaining reliable performance, making these actuators ideal for applications where compact packaging is essential. Utilizing a standard lead screw nut, the LN Series provides a cost-effective solution for linear motion systems that require dependable performance, flexible installation, and efficient use of space.
Filter
Filter Results
Products (10)
LN Series
*Full dimensions shown on individual product pages
| Name | Diameter in | Lead in | Screw Length mm | Motor | Price | Actions |
|---|---|---|---|---|---|---|
| LN143S-E06127-150-S-050 | 0.25 | 0.5 | 150 | N14 | $157.16 | Shop |
| LN081S-E03006-125-S-050 | 0.138 | 0.024 | 125 | N8 | $160.00 | Shop |
| LN081S-E03006-70-S-050 | 0.138 | 0.024 | 70 | N8 | $153.23 | Shop |
| LN111S-E04006-70-S-050 | 0.188 | 0.025 | 70 | N11 | $144.85 | Shop |
| LN143S-E06127-70-S-050 | 0.25 | 0.5 | 70 | N14 | $147.31 | Shop |
| LN111S-E04006-150-S-050 | 0.188 | 0.025 | 150 | N11 | $154.70 | Shop |
| LN174S-E06127-80-S-100 | 0.25 | 0.5 | 80 | N17 | $135.50 | Shop |
| LN234S-E09050-250-S-150 | 0.375 | 0.2 | 250 | N23 | $187.93 | Shop |
| LN174S-E06127-250-S-100 | 0.25 | 0.5 | 250 | N17 | $156.43 | Shop |
| LN234S-E09050-400-S-150 | 0.375 | 0.2 | 400 | N23 | $206.40 | Shop |
- Standard nut injection molded into the rotor
- Available in NEMA 08, 11, 14, 17, and 23 frame sizes
- Metric Lead Screw Diameters: 3.5, 6, 6.5, 8 and 10 mm
- Imperial Lead Screw Diameters: 0.138, 0.188, 0.218, 0.25, 0.375, and 0.382 in
Performance Benefits
- Versatile Configuration: The non-captive design allows for either the motor to be stationary with the screw moving, or the screw to be fixed with the motor moving along it, offering flexibility in application design.
- Customizable Length: The ability to unscrew the leadscrew completely from the motor and select any length provides unparalleled adaptability for various application needs.
- Wide Range of Sizes: Available in five standard NEMA frame sizes (08, 11, 14, 17, 23), catering to a broad spectrum of requirements.
- Extensive Lead Screw Options: Each motor size supports a comprehensive selection of leadscrew leads, ensuring compatibility with diverse operational demands.
- Integrated Design: Incorporates a leadscrew nut within the motor rotor for a compact and efficient design, optimizing space and reducing the need for additional components.
- Application Versatility: Ideal for applications requiring precise linear movement, customizable travel distances, and the flexibility to adjust the actuator's function based on the fixed element, be it the motor or the leadscrew.
LN Series motor frames
- A standard leadscrew nut is integrated into the motor rotor, and the lead screw passes through the center of the motor.
- As the motor rotates it moves linearly along the lead screw.
- The leadscrew can be completely unscrewed from the motor and can be any length.
- The motor can be fixed so that the screw moves in out of the motor, or the leadscrew can be fixed so that the motor moves along the lead screw.
- Five frame sizes: NEMA 08, 11, 14, 17, 23
- Each motor size has a wide range of lead screws leads available
LN Series dimensions
Recently Viewed Products
Exclusive section that stores the history of product views