Linear Actuators

A linear actuator is a device that converts energy, such as electricity, air pressure, or hydraulic fluid pressure, into controlled straight-line motion for pushing, pulling, moving, and accurately positioning loads. Linear actuators may use ball screws, lead screws, belts, gears, cams, levers, or fluid-powered pistons to generate linear movement. Depending on the design, a linear guide and carriage often supports the load, controls its path, and resists side, moment, and cantilevered forces. Linear actuators are commonly classified as electric, mechanical, pneumatic, or hydraulic.

  • Belt, Ball Screw & Lead Screw
  • High Load Capacity
  • Configurable Stroke Lengths
  • Motor or Manual Drive

Configured to the Application

Carriage motion, drive input and nut style are each selected to match what the application asks for. The options available differ by product line.

  • Drive: belt, ball screw or lead screw
  • Drive input: NEMA motors, motor mounts for a customer-supplied motor, or a stub shaft, with a hand knob on the Compact Series
  • Screws: diameters and lead sizes on the screw-driven lines
  • Nuts: standard and anti-backlash, preloaded on the ball screw lines
  • Guidance: self-lubricating FrelonGOLD® liners, pillow blocks, ball bearing profile rails, V-guide and cam rollers

Find the Right Actuator

Ball Screw Linear Actuator with NEMA Motor

Ball Screw Linear Actuators

Ball screw driven. A motor, helically threaded screw shaft and recirculating ball nut convert rotary motion into precise linear movement, transmitting force through rolling contact rather than the sliding thread contact of a conventional screw.

Lead Screw Linear Actuator Motor Assemblies Captive and Non-Captive

Lead Screw Linear Actuators

Lead screw driven. Captive actuators keep the motor stationary while a non-rotating screw extends and retracts to move the load. Non-captive actuators allow the screw to pass completely through the motor, giving longer travel and flexible mounting.

Plain Linear Bearing and Ball Screw Actuator Slide Assembly

Simplicity Series

Ball screw driven. A centrally mounted rotating ball screw drives a flat-top carriage along two parallel, rail-supported round shafts, with self-lubricating plain linear bearings providing sliding guidance. Offered off the shelf without motors.

Belt Driven Linear Actuator with ball bearing guide

MT Series

Belt driven. A toothed timing belt meshes with the drive pulley to transfer torque without the slipping of a smooth belt, moving a carriage along profile rail guides. Suited to long strokes and higher travel speeds.

SIMO lead screw driven linear slide actuators

SIMO (UG) Series

Lead screw or belt driven. The UGA line uses a threaded screw and traveling nut to move a carriage along a guided sliding surface; the belt-driven lines use a motor-driven timing belt and pulley for higher travel speeds.

Miniature Linear Actuators - Compact

Compact Series

Lead screw driven. Either ball bearing profile rails or self-lubricating Gliding Surface Technology carriages move and accurately position loads in confined spaces, for machine automation and positioning systems.

Ball Screw Linear Actuator with External Nut

BE Series

Ball screw driven. A programmable stepper motor, precision ball screw and recirculating ball nut position loads along a linear axis, with hardened steel balls rolling in the helical grooves between screw shaft and nut.

Linear Actuator - Ball Screw Driven with V-Roller Guide (PLA Series)

PLA Series

Ball screw driven. Pre-loaded ball bearing cam V-rollers run on Integral-V hardened steel v-groove raceways, encased in a 68 mm x 55 mm anodized aluminum housing that resists debris. Supports a 220 lb (980 N) horizontal payload and strokes to 2,710 mm (107 in).

Ball Screw Actuator with Profile Rail Guide - MUK Series

MUK Series Ball Screw Actuators

Ball screw driven. A ball screw drive pairs with dual recirculating ball profile rail guideways inside an aluminum body of at least 65 mm x 145 mm, for precise positioning and high rigidity in a compact footprint. Horizontal payloads to 11,200 N (2,517 lb).

MS Series lead screw driven linear slide actuator

MS Linear Slide Series

Lead screw driven. Precision 12 mm and 15 mm profile rail linear guides carry the carriage while a lead screw with a standard polymer nut drives it, in three sizes built around NEMA 11, 14 and 17 motors. Built to order.

Uni-Guide lead screw driven linear slide actuator with motor

G Uni-Guide Series

Lead screw driven. A self-lubricating plain bearing carriage runs on a single rail whose two guidance surfaces are machined into one piece, in three slide sizes — 75, 100 and 125 mm — with NEMA 17, 23 and 34 motor mounts. Built to order.

MR LS miniature lead screw linear actuator with knob

MR LS Mini-Rail Series

Lead screw driven. Compact Mini-Rail guidance with an integrated lead screw and a self-lubricating anti-backlash nut, driven by a screw knob for hand positioning or by a NEMA 17 motor mount. Rails to 640 mm. Built to order.

MR MS miniature lead screw slide actuator with NEMA 17 motor

MR MS Mini-Rail Series

Lead screw driven. The same Mini-Rail guide and lead screw as the MR LS with a 42 mm NEMA 17 high-torque stepper attached, on a 304 stainless steel PTFE-coated screw. Rails to 640 mm. Built to order.

ML Series miniature linear actuator with a motor and an exposed guide rail

ML Miniature Series

Lead screw driven. Among the smallest actuators offered, pairing a precision lead screw with self-lubricating Gliding Surface Technology bearings. Strokes to 650 mm (25.6 in), loads to 178 N (40 lbf) and repeatability within ±0.02 mm. Built to order.

Not sure where to start?

Ask an Engineer

Capabilities

Lead screw, ball screw and belt drive actuators, backed by in-house application engineering.

A toothed timing belt around its drive pulley

Transmission Options

Lead Screw for precision, smooth and quiet operation, self-lubricating and maintenance free. Ball Screw for high loads, increased stiffness and pre-loaded bearing performance. Belt Drive for high speed, long stroke applications and lubrication free low maintenance.

In-House Application Engineering

In-House Application Engineering

An extension of your team. Our engineers combine in-depth industry knowledge and decades of experience with a collaborative approach to meet the linear motion requirements of each application.

Six screw shafts with different machined end journals

Custom Machining & Manufacturing

Tight-tolerance machining, standard and special machined journals, and precision assemblies for complex mechanical requirements.

A grinding wheel finishing the machined end of a screw shaft

Proudly Based in the USA

U.S.-based engineering and application support, with more than 200,000 ft² of in-house manufacturing capability for custom requirements.

Shop Linear Actuators

Browse product families, compare specifications, or filter.

Linear Actuators
  • Drive Options: Belt, ball screw and lead screw
  • Motor Sizes: NEMA 8 through NEMA 42
  • Units: Metric and inch sizes
  • Guidance: Plain bearings, profile rail, cam and V-guide rollers

A linear actuator is a device that converts energy, such as electricity, air pressure, or hydraulic fluid pressure, into controlled straight-line motion for pushing, pulling, moving, and accurately positioning loads.

Catalog Preview
Web Catalog Web Catalog Video Quote Configure

Browse Product Families

Filter

Filter Results

Products (226)

SIMO (UG) SeriesBelt or lead screw driven, rails 140 to 2,000 mm, static loads to 6,000 N.
The UG Series Platform incorporates Gliding Surface Technology (GST) with the self-lubricating FrelonGold® liner under the carriages to provide smooth, quiet and precise and reliable movement in larger systems. Features/Benefits - Engineers can meet multiple application requirements with a single platform thanks to the flexible and interchangeable design features. - The platform's consistent geometry ensures a range of interchangeable options, enhancing adaptability across different applications. - Utilizes SIMO qualified rails that offer machined precision at extrusion prices, making it an affordable choice without sacrificing quality. - Available in low profile for tight spaces or a taller version for enhanced structural integrity. Each aluminum base rail is machined using the SIMO process, ensuring six times less bow, two times less twist, and two times better flatness. - Features two bearing tribologies; self-lubricating FrelonGOLD® plain bearings ideal for contaminated environments, and V-wheel roller bearings suited for high-speed applications. Additionally, it offers two types of drive mechanisms: a lead screw with a machined or anti-backlash nut and belt drives. - Supports maximum horizontal loads up to 6000 N and stroke lengths up to 1900 mm, accommodating substantial operational demands.

Applications

- Manufacturing and Fabrication - Packaging and Assembly - Medical Devices - Laboratory Automation - Robotics and Automated Systems
NameCarriage TypeRail ProfileDrive TypeRail Length mmMotorPriceActions
UGT040D-B21-2000-BD1ZG-00L0-0V-Guide Rollers Tall Belt 2000 N23 (Nema 23) $1,913.64 Shop
UGT040D-A10-1500-LS3A1-AG21-0Plain Bearing Tall Lead Screw 1500 N17 (Nema 17) $1,304.59 Shop
UGT040D-A10-1500-LS1ZF-AG21-0Plain Bearing Tall Lead Screw 1500 N17 (Nema 17) $1,210.99 Shop
UGT040D-B21-1000-BD1B4-00L0-0V-Guide Rollers Tall Belt 1000 N23 (Nema 23) $1,519.24 Shop
UGA040D-A10-1500-LS3A1-AG21-0Plain Bearing Low Lead Screw 1500 N17 (Nema 17) $1,244.76 Shop
UGA040D-A10-1500-LS1ZF-AG21-0Plain Bearing Low Lead Screw 1500 N17 (Nema 17) $1,151.17 Shop
UGT040D-B21-1000-BD1Z0-00L0-0V-Guide Rollers Tall Belt 1000 Non-Driven $1,535.25 Shop
UGT040D-A10-0500-LS3A1-AG21-0Plain Bearing Tall Lead Screw 500 N17 (Nema 17) $926.09 Shop
UGT040D-A10-0500-LS1Z0-AG21-0Plain Bearing Tall Lead Screw 500 Non-Driven $832.50 Shop
Need a size or option not listed? Configure Custom
PLA SeriesBall screw on cam-roller V-rails, 55 x 55 mm, strokes to 2,710 mm (107 in) at 980 N (220 lb).
PLA Series linear actuators are lead screw-driven positioning systems built around a compact 55 mm x 55 mm aluminum body profile for precise, repeatable linear motion. The actuator combines a lead screw drive with preloaded ball bearing cam rollers that run on Integral-V™ hardened steel raceways, creating smooth, rigid guidance with low friction and strong positional control. Each aluminum actuator body is machined using SIMO® — Simultaneous Integral Milling Operation — to produce side and bottom mounting surfaces that are flat, perpendicular, and consistent for accurate installation. This helps simplify alignment during assembly and supports repeatable actuator performance in automation, positioning, packaging, inspection, and light industrial motion applications. The PLA Series is designed to resist contamination during operation. A stainless steel seal strip magnetically seals against the actuator body, helping keep dust, debris, and other particles from entering the actuator. This protective strip supports longer service life and more reliable operation in production environments where exposed lead screw-driven systems may be vulnerable to contamination. Dual and extended carriage options are available to increase load and moment capacity when additional support is required. With its compact square profile, lead screw-driven motion, precision cam-roller guidance, SIMO® machined mounting surfaces, and contamination-resistant sealing, the PLA Series provides a durable actuator platform for applications requiring accurate guided motion in a compact package. Features/Benefits - Features an anodized aluminum body with a 55mm x 55mm profile, ensuring a sturdy yet compact form factor. - Utilizes pre-loaded ball bearing cam rollers guided by patent-pending Integral-V™ hardened steel raceways, which provide precise and smooth movement. - Each aluminum actuator body is machined using SIMO® (Simultaneous Integral Milling Operation) technology, ensuring that side and bottom surfaces are flat and perpendicular for accurate installation. - Equipped with a stainless steel seal strip that magnetically seals against the actuator body, offering protection against contamination. - Available with dual and extended carriages to increase load and moment capacities, catering to more demanding applications. - Options include ball screws for high efficiency, coated lead screws for durability, or acme screws for heavy-duty applications. - Offers maximum stroke lengths up to 2710mm (107 inches) and speeds up to 2 m/s (79 in/s), accommodating a wide range of operational demands. - Supports maximum single carriage loads of 2000 N (450 lbs) and maximum moments of 120 Nm (1062 in•lb). - Features two T-slots on each side of the actuator to accept standard and roll-in T-nuts for easy mounting. - Includes mounting clamps, motor mounts, couplings, gantry plates, and limit switches to enhance functionality and integration.

Applications

- Industrial Automation - Packaging Machinery - Medical Devices - Research and Testing Facilities
NameLength mmCarriage TypeDrive TypeMAX Horizontal Load (Fz) NMAX Stroke (mm)PriceActions
PLA055S-01AXX-1828-1CD2I1828 Cam Roller Ball Screw 980 1595 $2,582.30 Shop
PLA055S-01AAX-0500-1CD2I500 Cam Roller Ball Screw 980 267 $1,934.21 Shop
PLA055S-01AXX-0283-1CD2I283 Cam Roller Ball Screw 980 50 $1,828.31 Shop
Need a size or option not listed? Configure Custom
Compact SeriesLead screw driven in a 23 to 39 mm profile, rails 80 to 510 mm, strokes to 445 mm.
The CS Compact Series Linear Guide System by PBC Linear is expertly engineered to optimize linear motion within confined spaces. Featuring a streamlined profile, this system integrates advanced linear guide technologies with actuator functionalities, making it ideal for precision applications in space-sensitive environments. Features/Benefits - Boasts a low-profile system height of 23 mm, specifically designed to fit into limited spaces without sacrificing performance. - Incorporates both Gliding Surface Technology for smooth, maintenance-free operation, and Profile Rail Technology for high-load and high-precision applications. -  Includes options for integrating NEMA 17 or NEMA 23 stepper motors, suitable for varying demands of linear actuation in terms of speed and power. - Offers a 6 mm diameter lead screw with choices of 1, 2, 5, and 10 mm leads, allowing for customization of motion dynamics according to specific application needs. - Features a standard fixed nut or an advanced Constant Force™ anti-backlash nut to cater to applications requiring precise motion control under varying load conditions.

Applications

- Medical Devices - Laboratory Automation - Electronic Manufacturing - Automated Delivery Systems - Dispensing Robotics NEMA Motor Sizes - NEMA 17 - NEMA 23
NameCarriage TypeScrew Diameter mmRail Length mmMAX Stroke mmMAX Horizontal Load NDrive EndPriceActions
CSLSM06AGXR3A1-2SN-0200-0Profile Rail 06 200 135 950 Integrated Motor $700.61 Shop
CSLSM10AGXR3A1-2LT-0130-0Profile Rail 10 130 50 1425 Integrated Motor $774.21 Shop
Need a size or option not listed? Configure Custom
MT SeriesBelt driven on profile rail, 42 to 105 mm frames, strokes to 6,700 mm at up to 3 m/s.

MTB Linear Actuator Series

The MTB Series features belt-driven linear actuators that are crafted to provide optimal performance in demanding environments. With multiple profile sizes and design configurations, this series is engineered to cater to applications demanding high load capacities, extensive stroke lengths, and superior speed. Features/Benefits - Capable of high acceleration and speed, paired with exceptional rigidity to handle demanding operational requirements. - Offers extensive stroke options up to 6,250 mm, facilitating a broad range of motion for various industrial tasks. - Designed with a focus on reducing friction, noise, and vibration, enhancing the overall efficiency and user experience. - Constructed from anodized aluminum housing and carriage, providing a strong yet corrosion-resistant structure. - Utilizes a profile rail with runner blocks for smooth, precise guidance and reduced wear. - Features a stainless steel strip that seals along magnetic strips to prevent contamination from entering the actuator. - Equipped with T-slots for straightforward mounting and sensor integration. - Allows for fine-tuning of the belt tension to maintain performance and prolong the lifespan of the actuator. - Supports various drive options to suit different power and precision needs.

Applications

- Industrial Automation - Material Handling - Aerospace and Automotive Assembly - Robotics

MTS Linear Actuator Series

The MTS Series of high-speed, belt-driven linear actuators is engineered for multi-axis, medium- to large-scale Cartesian gantry systems that demand higher rigidity and increased load capacity. Featuring a range of profile sizes and configuration options, the MTS Series supports applications requiring long strokes, high speeds, and elevated payloads. Features/Benefits - High-speed, belt-driven actuators - Designed for multi-axis Cartesian gantry systems - Higher rigidity + increased load capacity - Long strokes (6,000 mm) - External dual profile rail guidance - Four runner blocks per carriage - Reduced friction, noise, vibration - Anodized aluminum housing - Stainless steel sealing strip with magnetic tracks - Protection from dust/debris - Adjustable belt tension - Lightweight + corrosion-resistant - Profile sizes (55×55 mm, 80×80 mm)

Applications

- Multi-Axis Gantry Systems - Industrial Automation - Material Handling - Large-Scale Assembly Systems - Robotics

MTE Belt-Driven Linear Actuators

As Rigid as a Dual Profile System but Compact like an MTB Actuator MTE Series belt-driven linear actuators are high-speed solutions designed for multi-axis Cartesian systems that require high load capacity within a compact footprint. Available in 55 mm and 80 mm profiles, they support long strokes and high-speed operation in space-constrained machine designs. A dual profile rail guidance system—featuring one external and one internal rail—enhances rigidity and load capacity compared to the MTB Series while remaining more compact than the MTS Series, making them well-suited for industrial automation, material handling, robotics, and gantry applications. Features/Benefits - High-speed, belt-driven actuators - Designed for multi-axis Cartesian systems - High load capacity in a compact footprint - Long strokes (6,000 mm) - Dual profile rail guidance (one external, one internal rail) - External rail configurable on left or right side for design flexibility - Increased rigidity and load capacity compared to MTB Series - Reduced friction, noise, and vibration - Steel-reinforced belt with adjustable tension - Lightweight, corrosion-resistant aluminum housing - Profile sizes (55 × 55 mm, 80 × 80 mm)

Applications

- Multi-Axis Gantry Systems - Industrial Automation - Material Handling - Robotics - Space-Constrained Machine Designs
NameFrame Size mmBody Length mmCarriage TypeMax Horizontal Load (N)Max Stroke (mm)Shaft Dia. (mm)Shaft TypePriceActions
MTB080D-1000-19F1280 1000 Profile Rail 4500 720 19 Female Hollow $3,566.05 Shop
MTB055D-1000-12F1255 1000 Profile Rail 1850 800 12 Female Hollow $2,628.16 Shop
MTB080D-0316-19L1280 316 Profile Rail 4500 36 19 Left Male $2,396.65 Shop
MTB055D-0240-16L1255 240 Profile Rail 1850 40 16 Left Male $1,665.37 Shop
Need a size or option not listed? Configure Custom
MUK Series Ball Screw ActuatorsBall screw on dual profile rails, 65 x 145 mm, strokes to 1,500 mm (59 in), 11,200 N dual carriage.
The MUK Series linear actuators are engineered for applications requiring precise motion control and high load handling. These actuators leverage a ball screw driven system, enhanced by two precisely-aligned recirculating ball profile rail guideways, making them ideal for robust performance in demanding environments. Features/Benefits - Features a Class 7 ball screw for precise motion and increased rigidity. - The actuator's structure includes two 20 mm profile rail guideways with recirculating ball blocks that ensure smooth and accurate movement. - Available in single or dual carriage configurations to suit different application needs. The dual carriage version, equipped with four bearing blocks, can handle loads up to 11200 N (2500 lbs). - Capable of handling significant loads, making it suitable for various industrial applications. - Comes with standard T-slots for straightforward installation and sensor mounting, simplifying the setup process. - Offers a maximum stroke length of up to 1500 mm, accommodating a wide range of operational demands.

Applications

- Industrial Automation - Robotics - Automotive Manufacturing
NameLength mmCarriage TypeDrive TypeMAX Horizontal Load (Fz) NMAX Stroke (mm)PriceActions
MUK65-0750-2005-1-RA-0750 Profile Rail Ball Screw 8500 609 $4,247.55 Shop
MUK65-0700-2005-1-RA-0700 Profile Rail Ball Screw 8500 559 $4,178.64 Shop
Need a size or option not listed? Configure Custom
Simplicity SeriesBall screw on self-lubricating plain bearings, rail shafts 12.7 to 50.8 mm, loads to 83,400 N (18,750 lb).
The Simplicity Linear Slide Assemblies feature both high-profile and low-profile guides, equipped with self-lubricating Frelon® bearings. These assemblies are designed to handle heavy loads in harsh, contaminated environments, making them exceptionally suited for applications across diverse temperature ranges from −240°C to 240°C (−400°F to 400°F). Features/Benefits - Capable of operating effectively across extreme temperatures, suitable for challenging environmental conditions. - Frelon® bearings provide continuous lubrication, reducing maintenance needs and enhancing longevity. - Supports normal carriage loads up to 83,000 N (18,750 lbf), making it suitable for heavy-duty applications. - Engineered to tolerate and reduce vibration, ensuring smooth operations even under demanding circumstances. - Offers a variety of bearing and shaft materials, including FrelonGOLD®, alloy steel, anodized aluminum, and stainless steel, to meet specific application requirements. - Available in rail shaft diameters from 12.7 mm (0.5 in) to 50.8 mm (2.0 in) and rail lengths up to 2440 mm (96 in), accommodating a broad range of design and operational needs. - Achieves carriage speeds of up to 0.457 m/s (18 in/s), suitable for applications requiring rapid movement. - Includes captive and non-captive linear actuators, models with hand cranks and hand wheels, and units equipped with ball screws for precise movement.

Applications

- Industrial Machinery - Automotive Manufacturing - Scientific Research
NameShaft Dia. (in)Rail Length (in)Width (in)Height (in)MAX Horizontal Load (N)Drive InputApprox. Weight (lbs)PriceActions
2RPS-2400-024.000-ABXR1.500 24 13 5.75 47151 Stub Shaft 123.11 $5,412.44 Shop
2N42A-2400-024.000-ABXR1.500 24 13 5.75 47151 Motor Mount 191.51 $6,254.79 Shop
2RPS-2000-036.000-ABXR1.250 36 11 5.125 34473 Stub Shaft 111.32 $5,413.86 Shop
2N23A-2000-036.000-ABXR1.250 36 11 5.125 34473 Motor Mount 111.32 $5,895.19 Shop
2RPS-2000-024.000-ABXR1.250 24 11 5.125 34473 Stub Shaft 87.32 $4,612.84 Shop
2N23A-2000-024.000-ABXR1.250 24 11 5.125 34473 Motor Mount 87.32 $5,094.18 Shop
2RPS-1600-048.000-ABXR1.000 48 9 3.938 23464 Stub Shaft 87.04 $5,180.72 Shop
2N34A-1600-048.000-ABXR1.000 48 9 3.938 23464 Motor Mount 157.31 $5,662.05 Shop
2RPS-1600-036.000-ABXR1.000 36 9 3.938 23464 Stub Shaft 71.38 $4,478.79 Shop
2N34A-1600-036.000-ABXR1.000 36 9 3.938 23464 Motor Mount 140.21 $4,960.13 Shop
2RPS-1200-048.000-AAXR0.750 48 8 3.438 12677 Stub Shaft 56.06 $3,893.14 Shop
2N23A-1200-048.000-AAXR0.750 48 8 3.438 12677 Motor Mount 56.06 $4,374.47 Shop
2RPS-1600-024.000-ABXR1.000 24 9 3.938 23464 Stub Shaft 55.72 $3,776.87 Shop
2N34A-1600-024.000-ABXR1.000 24 9 3.938 23464 Motor Mount 123.11 $4,258.20 Shop
2RPS-1200-036.000-AAXR0.750 36 8 3.438 12677 Stub Shaft 45.57 $3,466.78 Shop
2N23A-1200-036.000-AAXR0.750 36 8 3.438 12677 Motor Mount 45.57 $3,948.11 Shop
2RPS-1000-048.000-AAXR0.625 48 7 2.75 9786 Stub Shaft 38.63 $3,479.33 Shop
2N23A-1000-048.000-AAXR0.625 48 7 2.75 9786 Motor Mount 38.63 $3,960.66 Shop
2RPS-1200-024.000-AAXR0.750 24 8 3.438 12677 Stub Shaft 35.09 $3,040.43 Shop
2N23A-1200-024.000-AAXR0.750 24 8 3.438 12677 Motor Mount 35.09 $3,521.76 Shop
2RPS-1000-036.000-AAXR0.625 36 7 2.75 9786 Stub Shaft 31.1 $3,048.72 Shop
2N23A-1000-036.000-AAXR0.625 36 7 2.75 9786 Motor Mount 31.1 $3,530.06 Shop
2RPS-0800-048.000-AAXR0.500 48 6 2.562 6450 Stub Shaft 30.71 $2,869.45 Shop
2N23A-0800-048.000-AAXR0.500 48 6 2.562 6450 Motor Mount 30.71 $3,350.79 Shop
2RPS-0800-036.000-AAXR0.500 36 6 2.562 6450 Stub Shaft 24.71 $2,519.72 Shop
2N23A-0800-036.000-AAXR0.500 36 6 2.562 6450 Motor Mount 24.71 $3,001.05 Shop
2RPS-1000-024.000-AAXR0.625 24 7 2.75 9786 Stub Shaft 23.58 $2,618.11 Shop
2N23A-1000-024.000-AAXR0.625 24 7 2.75 9786 Motor Mount 23.58 $3,099.45 Shop
2RPS-0800-024.000-AAXR0.500 24 6 2.562 6450 Stub Shaft 18.71 $2,169.97 Shop
2N23A-0800-024.000-AAXR0.500 24 6 2.562 6450 Motor Mount 18.71 $2,651.30 Shop
Need a size or option not listed? Configure Custom
MS Linear ActuatorsLinear guide and actuation in one small package, for tight spaces.
MS Linear Actuators

The MS Linear Slide Series exemplifies a high-quality linear guide system designed for compact environments. These linear slides integrate advanced linear guides and actuation technology into a small package, making them ideally suited for applications where space is limited but precision is critical.

Features/Benefits

Read more about MS Linear Actuators

Built to order — configure this series to get a part number, CAD and a quote. Configure
G UniGuide Sliding Linear ActuatorsDual-design Uni-Guide with fewer components and maintenance-free operation.
G UniGuide Sliding Linear Actuators

The G Uni Guide Actuators incorporate a dual-design system that enhances the well-established capabilities of the standard Uni-Guide series. This series is engineered to reduce component count, simplifying assembly and integration while ensuring smooth, maintenance-free operation throughout the system's lifespan.

Features/Benefits

Read more about G UniGuide Sliding Linear Actuators

Built to order — configure this series to get a part number, CAD and a quote. Configure
MR LS Min Rail ActuatorMini-Rail with a lead screw drive, with no rolling elements to fail.
MR LS Min Rail Actuator

The MR LS Mini Rail Actuator combines the core features of the Mini-Rail system with a lead screw drive stands out as a cost-effective alternative to traditional linear guides and is designed to eliminate the risk of catastrophic failure by avoiding rolling elements.

Features/Benefits

Read more about MR LS Min Rail Actuator

Built to order — configure this series to get a part number, CAD and a quote. Configure
MR MS Min Rail ActuatorMini-Rail with a lead screw drive and a high-torque stepper motor.
MR MS Min Rail Actuator

The MR MS Mini Rail Actuator incorporates a lead screw drive mechanism complemented by a high-torque stepper motor, enhancing the established benefits of the Mini-Rail system. This actuator is designed as a cost-effective and reliable solution for various linear motion applications, integrating high-performance features in a robust package.

Features/Benefits

Read more about MR MS Min Rail Actuator

Built to order — configure this series to get a part number, CAD and a quote. Configure
ML Miniature Linear ActuatorsCompact, high-performance actuator for where space is at a premium.
ML Series miniature linear actuator with a motor and an exposed guide rail

The ML Miniature Linear Actuator Series by PBC Linear is specifically designed for applications that require compact, high-performance movement. This series is notable for its small size and versatility, making it an excellent choice for environments where space is at a premium.

Features/Benefits

Read more about ML Miniature Linear Actuators

Built to order — configure this series to get a part number, CAD and a quote. Configure