Ball Screw Linear Actuator 8mmx2.5mmx250mm NEMA 14 Motor, Cylindrical Nut BSR08025TXR-0250-CSN-140-NNN-N

Ball screw linear actuator with a cylindrical nut, 250mm in length with an 8mm diameter and 2.5mm lead. Includes a NEMA 14 motor.
  • Integral part of the miniature metric ball screw lineup.
  • Diameter: 8 mm; Lead: 2.5 mm; Length: 250 mm.
  • Includes a NEMA 14 motor.
  • Cylindrical-style nut for a smaller assembly footprint.
  • Capable of handling a static axial load of up to 2.144 kN.
  • Standard no preload; option for added preload.
  • Available with different machined journals.
  • Comes fully assembled, with an option for disassembly.
  • Customizable for specific operational needs.
$268.98
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link

Customers also purchased