Ball Screw Linear Actuator 8mmx2.5mmx150mm NEMA 14 Motor, Cylindrical Nut BSR08025TXR-0150-CSN-140-NNN-N

Ball Screw Linear Actuator optimized for applications requiring precise and compact linear motion solutions, includes a NEMA 14 motor and featuring a unique lead for specialized requirements. The screw has an 8mm diameter, a lead of 2.5mm and a length of 150mm.
  • A specialized component of the miniature metric ball screw set.
  • Diameter: 8 mm; Lead: 2.5 mm; Length: 150 mm.
  • Includes a NEMA 14 motor.
  • Compact and efficient cylindrical-style nut.
  • Withstands static axial loads up to 2.144 kN.
  • No preload with an alternative preload option.
  • Fixed and floating machined journals available.
  • Assembled by default, with a kit version available.
  • Customizable for unique application demands.
$257.21
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link

Customers also purchased