Ball Screw Linear Actuator 8mmx2mmx250mm NEMA 17 Motor, Cylindrical Nut BSR0802ATXR-0250-CSN-171-NNN-N

Miniature ball screw actuator with a screw diameter of 8mm, a lead of 2mm and a length of 250mm. Designed for those who require linear precision without compromise, includes a single stack NEMA 17 motor and a cylindrical nut. The assembly is delivered fully constructed.

  • Component of the miniature metric ball screw collection.
  • Diameter: 8 mm; Lead: 2 mm; Length: 250 mm.
  • Includes a NEMA 17 motor.
  • Compact design achieved with cylindrical-style nut.
  • Capable of withstanding static axial loads up to 2.144 kN.
  • Standard no preload; option for preload to improve accuracy.
  • Machined journals available in fixed or floating configurations
  • Customization options for specific operational needs
$249.61
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link

Customers also purchased