Ball Screw Linear Actuator 8mmx1mmx250mm NEMA 14 Motor, Cylindrical Nut BSR0801ATXR-0250-CSN-140-NNN-N

Miniature Ball Screw Actuator BSR0801AXRU-0250-CSN-140-NNN-N with a NEMA 14 motor and cylindrical nut. The screw diameter is 8mm, the lead 1mm and the length is 250mm.
  • Belongs to the miniature metric ball screw series.
  • Diameter: 8 mm; Lead: 1 mm; Length: 250 mm.
  • Includes a NEMA 14 motor.
  • Streamlined design with cylindrical-style nut.
  • Handles static axial loads up to 2.144 kN.
  • Available without preload; preload variant for increased accuracy.
  • Selection includes standard and special machined journals.
  • Pre-assembled with an option for disassembly.
  • Options for custom design on request.
$268.98
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link

Customers also purchased