Ball Screw Linear Actuator 10mmx2mmx500mm NEMA 14 Motor, Cylindrical Nut BSR1002ATXR-0500-CSN-140-NNN-N

Ball screw linear actuator with a screw diameter of 10mm, lead of 2mm and length of 500mm. Meant for extended-length applications requiring precision linear motion in a compact design, the assembly includes a NEMA 14 motor and provides unparalleled performance. The assembly is delivered fully constructed.

  • Extended length option in the miniature metric ball screw series.
  • Diameter: 10 mm; Lead: 2 mm; Length: 500 mm.
  • Includes a NEMA 14 motor.
  • Incorporates a streamlined cylindrical-style nut.
  • Handles static axial loads up to 2.144 kN.
  • Provided with no preload; preload option available for improved precision.
  • Selection includes various machined journals.
  • Custom design services to fit specific application needs.
$298.39
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link

Customers also purchased