Linear Motion Products | Linear Bearings, Actuators, Guides, Shafting, Rail
Linear Motion Systems for Every Application
Linear Motion - Linear Bearings
Our self-lubricating Frelon® liner is available in standard maintenance-free plain linear bearings, as well as linear sleeve bearings, linear flanged bearings, and linear pillow blocks. If high precision or high speed is required, our steel linear ball bearings come in a variety of sizes and styles. For applications involving heavy loads and uneven surfaces, be sure to check out our Roller Linear Pillow Blocks.
| Product | Max Static Load, lb (N) |
Max Speed, m/s |
|---|---|---|
| Self- Lubricating Linear Bearings | 100,500 (447,046) |
1.52 |
| Linear Ball Bearings | 2,165 (9,630) |
3.00 |
| Roller Linear Pillow Blocks | 12,520 (55,692) |
8.00 |
Sizing
Inch
Metric
JIS Metric
Environments
Dirty Debris
Wet
High Vibration
Abrasive Particulate
Clean Room
Heavy Industrial
Linear Motion - Linear Shafting
Our linear shafts are exclusively optimized to match high-performance linear bearing technology, providing long life, low maintenance, and reliable linear motion. We offer linear bearing rails in RC60 steel, 300 series stainless steel, 400 series stainless steel, and ceramic-coated aluminum materials. Linear Support Rails provide rigid, continuous support for high loads. All solid or pre-drilled shafting options are available as cut-to-length or full length, ensuring you have the perfect solution for your linear motion needs.
| Linear Shaft Material | Compatible Linear Bearings |
|---|---|
| RC60 | Simplicity Linear Bearings, Linear Ball Bearings & Roller Linear Pillow Blocks |
| 300 Series Stainless Steel | Simplicity Linear Bearings |
| 400 Series Stainless Steel | Simplicity Linear Bearings & Linear Ball Bearings |
| Ceramic-Coated Aluminum | Simplicity Linear Bearings |
Slew Ring Bearings
PBC Linear specializes in Slewing Bearings with outside diameters ranging from 80 mm to 310 mm which are ideal for solar panels, medical equipment, robots, radar and satellite antennas, and more. To fulfill various application needs, we offer a set of traditional, steel ball bearing slewing rings as well as a self-lubricating slew ring bearings. Discover which style of slew ring bearing is best for your application.
| Product | Material |
Outer Diameter |
|---|---|---|
| Ball Bearing Slew Ring Bearings | Steel rings with steel balls |
up to 310 mm |
| Polymer Slew Ring Bearings | Aluminum rings with self-lubricating sliding pad |
up to 160 mm |
Linear Motion - Gliding Surface Linear Slides
Gliding Surface Technology (GST) offers a revolutionary linear motion solution with a two-piece plain bearing assembly that is lightweight and corrosion-resistant. GST Linear Slides feature our proprietary Frelon liner, making them self-lubricating and preventing catastrophic failure with no metal-to-metal contact. Our Mini-Rail, a square linear guide, serves as a dimensionally interchangeable, maintenance-free substitute for profile rails. Additionally, the anodized aluminum surface of our Uni-Guide and Low Profile Uni-Guide prevents contaminants from sticking, making them ideal for contaminated environments and washdown applications. Experience superior linear motion with our advanced GST Linear Slides.
| Product | Max Static Load, lb (N) |
Max Speed, m/s |
|---|---|---|
| Low Profile Mini-Rail | 120 (534) |
10.00 |
| Mini-Rail | 1,350 (6,005) |
1.52 |
| Low Profile Uni-Guide | 1,843 (8,198) |
1.52 |
| Uni-Guide | 1,000 (4,448) |
1.52 |
Linear Motion - Integral-V Linear Slides
Integral-V Technology (IVT) is an environmentally adaptable linear motion system offering multiple variations of V-type rails and rollers for high speed, rigidity, and repeatable linear motion. Our IVT Linear Slides outperform profile rails by eliminating fasteners and reducing mounting components by 40%, which decreases material and installation costs. Available in six different profiles, Integral-V Linear Slides can be easily adapted to a wide range of linear motion applications. Experience the efficiency and versatility of IVT Linear Slides for your linear motion needs.
| Product | Max Static Load, lb (N) |
Max Speed, m/s |
|---|---|---|
| Integral-V Linear Slides | 1,250 (5,560) |
10.00 |
Linear Motion - Cam Roller Linear Guides
Linear Guides such as Redi-Rail, Commercial Rail, Hardened Crown Rollers, and V-Guides (v-rollers) provide high-speed and moderate-load linear motion in harsh environments with varying degrees of precision. Redi-Rail and Low Profile Redi-Rail are perfect for applications requiring high speed, moderate load, and corrosion resistance. Hevi-Rail is a cost-effective, high-load capacity linear motion system ideal for industrial-strength handling applications needing low to medium precision. Commercial Rail, Hardened Crown Rollers and V-Guides offer cost-effective linear motion solutions, with V-Guide also delivering accuracy and repeatability in high-speed applications. Discover the best linear motion solutions with our robust CRT product offerings.
| Product | Max Static Load, lb (N) |
Max Speed, m/s |
|---|---|---|
| Hardened Crown Rollers | 300 (1,334) |
0.76 |
| Commercial Rail | 391 (1,739) |
1.50 |
| V-Guides | 2,246 (9,991) |
8.00 |
| Redi-Rail | 2,006 (8,923) |
8.00 |
| Low Profile Redi-Rail | 110 (489) |
2.50 |
| Hevi-Rail | 13,308 (59,197) |
3.60 |
Linear Motion - Lead Screws & Ball Screws
Lead Screws and our patented Constant-Force Anti-Backlash Nuts combine to create a high-precision, quiet lead screw assembly essential for demanding linear motion applications. With 2-4x less backlash over the life of the screw and a self-lubricating nut, our lead screws offer consistent, maintenance-free, and long-lasting performance. Our Ball Screws, made in the USA, provide superior value with reduced lead times and precision rolling for lead accuracy and consistency over the entire screw length. Choose PBC Linear Lead Screws and Ball Screws for reliable and precise linear motion solutions.
| Product |
Sizes |
Nut Style |
|---|---|---|
| Lead Screws | Available in four metric sizes and five inch sizes | Round, Triangle, Rectangle, & Threaded |
| Ball Screws | Available in 5 metric sizes |
Cylindrical & Flanged |
Linear Motion - Linear Actuators
Choose from our ball screw linear actuators, lead screw linear actuators, and belt drive Linear Actuators for the perfect blend of precision, load capacity, and speed in your linear motion applications. PBC Linear offers a wide range of solutions, including hand-driven options, motor mounts, and integrated NEMA motors, ensuring we have a linear motion solution for every budget. Discover the ideal Linear Actuator for your needs with our comprehensive selection.
| Product | Max Stroke (mm) |
Max Load, lb (N) |
|---|---|---|
| Lead Screw Motor | 1,500 |
see catalog |
| Ball Screw Motor | 1,650 |
see catalog |
| ML Series | 650 |
60 (267) |
| Compact Series | 1,000 |
320 (1,425) |
| SIMO Series | 1,400 |
360 (1,600) |
| PLA Series | 2,710 |
220 (980) |
| MTB Series | 6,000 |
1,012 (4,500) |
| MUK Series | 1,750 |
2,518 (11,200) |
| Simplicity Series | 2,440 |
18,749 (83,400) |