Ball Screws

Ball screws use recirculating ball bearings between a helically threaded shaft and an internally threaded ball nut, causing rotation of one component to drive the other along the helical path to move and position a load in a straight line. PBC Linear offers precision ball screw assemblies in a broad combination of screw diameters and leads—the linear distance traveled per screw revolution—as well as motorized ball screw linear actuators for applications requiring efficient, accurate, and reliable linear motion.



  • High Efficiency
  • Precision & Rigidity
  • Flexible Configuration
  • Fast Delivery Options

Performance by Design

Available configurations support a range of load, accuracy, mounting, and integration requirements. Exact options vary by family.

  • Screw diameter 4–12 mm
  • Screw type Rolled or precision-ground
  • Lead 1–10 mm
  • Nut styles Cylindrical, flanged, externally threaded, square
  • Backlash Reduced-backlash and preload
  • Screw ends Configurable machining
  • Drive Standalone or motorized
  • Motors NEMA 08–23

Capabilities

High precision ball screw solutions backed by engineering, machining, and manufacturing capabilities for demanding application requirements.

Linear actuator by ruler

Precision Under Load

High-accuracy components for controls and guidance systems, where position has to hold under shock and vibration. Our published load and life calculations carry factors for vibration and impact loading.

custom screw ends

Engineered for Harsh Environments

Vacuum and cleanroom duty on low-vapor-pressure lubricants, with radiation-resistant options. The standard temperature range is −20 °C to +80 °C. Specialized lubricants and seals can widen it.

ballscrew diagram

Custom Machining & Manufacturing

Tight-tolerance machining, standard and special machined journals, and precision assemblies for complex mechanical requirements.

Custom grinding

Proudly Based in the USA

U.S.-based engineering and application support, with more than 200,000 ft² of in-house manufacturing capability for custom requirements.

Find the Right Ball Screw

two ball screw assemblies

Miniature Ball Screw Assemblies

PBC Linear miniature ball screws provide compact, low-friction linear motion for applications requiring precision, rigidity, and efficient operation. BSR rolled ball screw assemblies are available with cylindrical, flanged, and externally threaded nut styles, along with configurable preload, screw-end machining, and support options.

Browse Ball Screw Families
Precision Ground Ball Screws

Precision Ground Ball Screws

Precision-ground ball screws provide tighter lead accuracy and repeatability for demanding positioning applications. Available Grade 3 and Grade 5 configurations include compact square-nut and rigid flanged-nut designs in multiple screw diameters and leads.

Shop Precision Ground Ball Screws
two ball screw linear actuators

Ball Screw Linear Actuators

Ball screw linear actuators combine a precision ball screw, ball nut, and motor into a compact linear-motion system. PBC Linear BS and BE Series actuators offer multiple motor frame sizes, screw diameters, leads, nut styles, and configurable machining options.

Shop Ball Screw Linear Actuators

Not sure where to start?

Getting Started

Shop Ball Screws

Browse product families, compare specifications, or filter

Miniature Ball Screw Assemblies
  • Max Load Rating: 4,900 N static, 2,200 N dynamic
  • Screw Diameters: 4 mm to 12 mm
  • Leads: 1 mm to 10 mm
  • Screw Lengths: 50 mm to 500 mm
  • Accuracy Grades: ISO 3408 Grade 3 to Grade 10

Ball screw assemblies combine a helically grooved steel screw shaft with a matching ball nut containing recirculating ball bearings to convert rotary motion into controlled linear motion that moves and positions a load along a straight axis. Rolling contact between the screw, balls, and nut provides higher mechanical efficiency and lower friction than the sliding contact used in lead screw assemblies. Ball nuts are available in cylindrical, flanged, and externally threaded configurations to accommodate different mounting requirements, while optional preload can reduce axial play and increase rigidity and positional accuracy.

Catalog Preview
Web Catalog Web Catalog Video Quote Configure

Browse Families

Filter

Filter Results

Products (143)

BSR Miniature Ball Screw with Flange NutBall screws with flanged ball nuts are mounted to a plate or block using bolts or screws are secured through the provided holes.

Ball screws with flanged ball nuts are mounted to a plate or block using bolts or screws are secured through the provided holes. Flange-style nuts can often be easier to remove and install in an assembly, provided the mounting screws are easily accessible.

  • Standard and special machined journals available (Fixed or Floating)
  • Fixed and floating end blocks available
  • Standard fit nut (0.05mm max backlash)
  • For a transitional fit nut (0.008mm to ≤3% preload), visit the configurator
BSR Miniature Ball Screw with Flange Nut dimension drawing

*Full dimensions shown on individual product pages

NameDia. mmLead mmLength mmCa (N)Coa (N)PriceActions
BSR0601ATXR-0150-FRS-NNN-NNN-N6 1 150 740 970 $175.58 Shop
BSR08025T7R-0250-FRS-NNN-NNN-N8 2.5 250 1320 1700 $190.28 Shop
Need a size or option not listed? Configure Custom
BSR Miniature Ball Screw with Cylindrical NutBall screws with cylindrical-style nuts allow for a more compact assembly design than their flange counterpart.

Ball screws with cylindrical-style nuts allow for a more compact assembly design than their flange counterpart. They mount into specially designed housings, while a keyway in the nut mates with the housing to keep the nut from rotating within the housing.

  • Standard and special machined journals available (Fixed or Floating)
  • Fixed and floating end blocks available
  • Standard fit nut (0.05mm max backlash)
  • For a transitional fit nut (0.008mm to ≤3% preload), visit the configurator
BSR Miniature Ball Screw with Cylindrical Nut dimension drawing

*Full dimensions shown on individual product pages

NameDia. mmLead mmLength mmCa (N)Coa (N)PriceActions
BSR0601ATXR-0150-CNS-NNN-NNN-N6 1 150 740 970 $131.21 Shop
BSR0801ATXR-0150-CNS-NNN-NNN-N8 1 150 900 1340 $131.21 Shop
BSR1002ATXR-0500-CNS-NNN-NNN-N10 2 500 1490 2180 $165.52 Shop
BSR0801ATXR-0250-CNS-NNN-NNN-N8 1 250 900 1340 $141.01 Shop
Need a size or option not listed? Configure Custom
BSR Miniature Ball Screw with Threaded Cylindrical NutBall screws with threaded cylindrical-style nuts provide a compact design with external threads for easy mounting.

Ball screws with threaded cylindrical-style nuts provide a compact design with external threads for easy mounting. The external threads do not require special housings for mounting and are able to be “threaded in” making them the ideal choice for applications with space constraints.

  • Standard and special machined journals available (Fixed or Floating)
  • Fixed and floating end blocks available
  • Standard fit nut (0.05mm max backlash)
  • For a transitional fit nut (0.008mm to ≤3% preload), visit the configurator
BSR Miniature Ball Screw with Threaded Cylindrical Nut dimension drawing

*Full dimensions shown on individual product pages

NameDia. mmLead mmLength mmCa (N)Coa (N)PriceActions
BSR0602ATXR-0150-TRS-NNN-NNN-N6 2 150 1050 1140 $143.33 Shop
Need a size or option not listed? Configure Custom
Ball Screw Linear Actuators with Flanged Nuts - BS SeriesBall screw linear actuators with rectangular flanged nuts are motor-driven devices that convert rotary motion into precise linear movement using compact BSR miniature ball screws in 6 mm, 8 mm, and 10 mm screw diameters.

Ball screw linear actuators with rectangular flanged nuts are motor-driven devices that convert rotary motion into precise linear movement using compact BSR miniature ball screws in 6 mm, 8 mm, and 10 mm screw diameters. 5 mm lead options. The rectangular flanged nut provides a flat mounting surface for direct attachment to plates, blocks, or carriage structures, making installation easier while improving load connection and resistance to nut rotation during axial travel.

Ball Screw Linear Actuators with Flanged Nuts - BS Series dimension drawing

*Full dimensions shown on individual product pages

NameMotorDia. mmLead mmLength mmStatic Axial Load (N)PriceActions
BSR08025T7R-0250-FRS-171-NNN-NN17 8 2.5 250 320 $293.98 Shop
BSR1002AT7R-0500-FRS-23P-NNN-NN23 Power Plus 10 2 500 1050 $467.11 Shop
BSR1002AT7R-0500-FRS-231-NNN-NN23 10 2 500 1050 $336.02 Shop
BSR1002AT7R-0200-FRS-23P-NNN-NN23 Power Plus 10 2 200 1050 $431.82 Shop
BSR1002AT7R-0200-FRS-231-NNN-NN23 10 2 200 1050 $300.73 Shop
BSR1002AT7R-0500-FRS-172-NNN-NN17 Double Stack 10 2 500 320 $349.43 Shop
BSR1002AT7R-0500-FRS-171-NNN-NN17 10 2 500 320 $323.38 Shop
BSR1002AT7R-0200-FRS-172-NNN-NN17 Double Stack 10 2 200 320 $314.14 Shop
BSR1002AT7R-0200-FRS-171-NNN-NN17 10 2 200 320 $288.09 Shop
BSR0802AT7R-0250-FRS-171-NNN-NN17 8 2 250 320 $293.98 Shop
BSR0802AT7R-0150-FRS-171-NNN-NN17 8 2 150 320 $282.20 Shop
BSR08025T7R-0150-FRS-171-NNN-NN17 8 2.5 150 320 $282.20 Shop
BSR0801AT7R-0250-FRS-171-NNN-NN17 8 1 250 320 $293.98 Shop
BSR0801AT7R-0150-FRS-171-NNN-NN17 8 1 150 320 $282.20 Shop
BSR0601AT7R-0250-FRS-171-NNN-NN17 6 1 250 320 $293.98 Shop
BSR0601AT7R-0150-FRS-171-NNN-NN17 6 1 150 320 $282.20 Shop
BSR1002AT7R-0500-FRS-140-NNN-NN14 10 2 500 320 $342.76 Shop
BSR1002AT7R-0200-FRS-140-NNN-NN14 10 2 200 320 $307.46 Shop
BSR0802AT7R-0250-FRS-140-NNN-NN14 8 2 250 320 $313.35 Shop
BSR0802AT7R-0150-FRS-140-NNN-NN14 8 2 150 320 $301.58 Shop
BSR08025T7R-0250-FRS-140-NNN-NN14 8 2.5 250 320 $313.35 Shop
BSR08025T7R-0150-FRS-140-NNN-NN14 8 2.5 150 320 $301.58 Shop
BSR0801AT7R-0250-FRS-140-NNN-NN14 8 1 250 320 $313.35 Shop
BSR0801AT7R-0150-FRS-140-NNN-NN14 8 1 150 320 $301.58 Shop
BSR0601AT7R-0250-FRS-140-NNN-NN14 6 1 250 320 $313.35 Shop
BSR0601AT7R-0150-FRS-140-NNN-NN14 6 1 150 320 $301.58 Shop
BSR0601AT7R-0250-FRS-111-NNN-NN11 6 1 250 135 $335.40 Shop
BSR0601AT7R-0150-FRS-111-NNN-NN11 6 1 150 135 $323.63 Shop
Need a size or option not listed? Configure Custom
Ball Screw Linear Actuators - BE SeriesBall screw linear actuators use a programmable stepper motor, precision ball screw, and recirculating ball nut to convert controlled motor rotation into accurate linear movement.

Ball screw linear actuators use a programmable stepper motor, precision ball screw, and recirculating ball nut to convert controlled motor rotation into accurate linear movement. In an external-nut configuration, the motor rotates the ball screw while the restrained nut travels axially in a straight line. The programmable stepper motor controls the actuator’s position, travel speed, acceleration, timing, direction, and number of revolutions, while external guidance supports the load and prevents nut rotation.

Ball Screw Linear Actuators - BE Series dimension drawing

*Full dimensions shown on individual product pages

NameMotorDia. mmLead mmLength mmNutAmpsPriceActions
BE238S-B1010-125-BM1-0-220N23 10 10 125 BM1 2.2 $557.13 Shop
BE238S-B1002-100-AK1-0-220N23 10 2 100 AK1 2.2 $434.05 Shop
BE176S-B0802-125-AK1-0-200N17 8 2 125 AK1 2 $451.77 Shop
BE172S-B0802-125-AK1-0-200N17 8 2 125 AK1 2 $446.35 Shop
BE143S-B0805-125-BU1-0-150N14 8 5 125 BU1 1.5 $506.67 Shop
BE143S-B0801-75-AK1-0-150N14 8 1 75 AK1 1.5 $383.61 Shop
BE111S-B0602-100-AK1-0-100N11 6 2 100 AK1 1 $415.36 Shop
BE111S-B0601-50-AK1-0-100N11 6 1 50 AK1 1 $350.41 Shop
Need a size or option not listed? Configure Custom
Integrated Step-Servo Ball Screw Actuators - TSM SeriesIntegrated step-servo ball screw actuators combine a hybrid step motor, ball screw, drive, and motion controller in a compact package for controlled linear motion.

Integrated step-servo ball screw actuators combine a hybrid step motor, ball screw, drive, and motion controller in a compact package for controlled linear motion. In the TSM Series, the ball screw is integrated directly with the motor shaft while the ball nut is mounted externally. As the motor rotates the screw, the external nut travels linearly along the screw to move the connected load.

Integrated Step-Servo Ball Screw Actuators - TSM Series dimension drawing

*Full dimensions shown on individual product pages

NameMotorDia. mmLead mmLength mmPeak Thrust @ 24 V (N)PriceActions
TSM23Q-2RG-B1002-155-A1P-SNEMA 23 10 2 155 2200 $1,042.59 Shop
TSM17Q-2RG-B0802-105-A1P-0NEMA 17 8 2 105 950 $995.43 Shop
TSM11Q-2RM-B0602-105-A1P-0NEMA 11 6 2 105 230 $803.08 Shop
TSM11Q-2RM-B0602-55-A1P-0NEMA 11 6 2 55 230 $790.90 Shop
TSM11Q-2RM-B0601-105-A1P-0NEMA 11 6 1 105 440 $776.64 Shop
TSM11Q-2RM-B0601-55-A1P-0NEMA 11 6 1 55 440 $765.23 Shop
TSM08X2L-R-B0401-55-A1P-0NEMA 08 4 1 55 220 $938.37 Shop
Need a size or option not listed? Configure Custom
143 products