Flanged Nut Ball Screw Assembly

Ball Screws with Flanged Nuts

Flanged nut ball screw assemblies convert rotary motion into precise linear travel as a ball nut containing recirculating balls moves along a helically grooved shaft, with the balls rolling through the helical grooves to reduce friction and support smooth motion. The nut includes an integral flange with mounting holes, allowing it to bolt directly to a plate, carriage or machine structure without a separate nut housing. This makes flanged nut assemblies compact, easy to mount and well suited for automation, positioning systems, etc.

These miniature BSR ball screw assemblies are manufactured in the United States with precision-rolled steel screw shafts. Six metric diameter-and-lead combinations are available, using 6 mm, 8 mm and 10 mm screw diameters with leads from 1 mm to 2.5 mm depending on size.

The nut uses an internal multi-liner recirculation system to guide the balls smoothly through the return path, helping provide low-friction motion, consistent positioning and efficient power transmission. Polymer seals at both ends of the nut help retain lubrication and protect the internal ball circuit from contamination.

Static axial load ratings reach 2.144 kN (482 lb), with precision grades available in Grades 5, 7 and 10. The combination of compact dimensions, direct flange mounting and efficient rolling motion makes these assemblies a strong fit for compact actuators, machine automation, positioning equipment and other limited-space linear motion systems.

More About Ball Screws with Flanged Nuts

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
10 products
Miniature Ball Screw Assembly features a 6mm diameter, a 1mm lead, and a 150mm length. The flanged nut simplifies mounting to plates or blocks, enhancing ease of installation and removal in compact applications. 6 mm diameter and 1 mm lead for precise linear movements. 150 mm length ideal for small-scale..
$175.58
Miniature Ball Screw Assembly with an 8mm diameter Grade 10 Ball Screw. Combining speed with extended length, the 250mm version offers the benefits of a 2.5mm lead, suitable for applications requiring quick positioning over longer distances. Flanged nut to the right Extended travel capabilities with enhanced lead for rapid positioning. Durable..
$190.28
Miniature Ball Screw Assembly with a Flanged Nut, an 8mm screw diameter, a 2mm lead and 250mm length - This specific model boasts a user-friendly flanged nut to the right, enabling effortless integration into your assemblies. It is designed for secure mounting to plates or blocks, courtesy of the conveniently..
$185.37
Miniature Ball Screw Assembly (6 mm, 1 mm, 250 mm). Extending the reach, this 250 mm ball screw assembly maintains compactness while allowing for longer linear motion, featuring a flanged nut to the right for easy integration into design frameworks. Ideal for applications requiring fine control and high load capacity...
$185.37
Ball Screw Assembly offering more extended travel with the reliability of an 8mm screw diameter and a lead of 1mm. This 250mm ball screw assembly is designed for projects requiring both precision and length. Designed to withstand demanding operational conditions with high static axial load capacity. Increased length for more..
$185.37
Miniature Ball Screw Assembly model with a 1mm screw lead and screw diameter of 8mm, which enhances the assembly's load-bearing capabilities. The 150mm length and flanged nut (threading to the right) make it versatile for medium-scale applications. 8 mm diameter provides enhanced strength and load capacity. The flanged nut (to..
$175.58
Miniature Ball Screw Assembly unique for its 2.5 mm lead and 8mm screw diameter. This 150mm long assembly provides faster travel per rotation, making it ideal for dynamic applications where speed and compact size are crucial. Higher lead for increased travel speed. Compact 150 mm length suitable for applications with..
$178.51
Ball Screw Assembly with a Flanged Nut, made in the USA with an 8mm screw diameter, a 2mm lead and a 150mm length. This model, designed for compact applications, features a flange nut to the right that simplifies both installation and removal. The flanged nut is engineered for easy attachment..
$175.58
Ball screw assembly featuring a 10mm diameter screw and 2mm lead, with an extended 500mm length for applications requiring longer travel distances. The Grade 10 screw is made from induction-hardened 1050 steel. The cylindrical right-hand threaded flanged nut features a robust multi-liner ball return system, ensuring smooth, precise motion and..
$209.89
Miniature Ball Screw Assembly with a 10mm diameter, a 2mm lead and length of 200mmm. The Grade 10 screw is made from induction-hardened 1050 steel. The cylindrical right-hand threaded flanged nut features a robust multi-liner ball return system, ensuring smooth, precise motion and enhanced durability. 10 mm diameter for high..
$180.47

Ball Screws with Flanged Nuts

10 products

Flanged nut ball screw assemblies convert rotary motion into precise linear travel as a ball nut containing recirculating balls moves along a helically grooved shaft, with the balls rolling through the helical grooves to reduce friction and support smooth motion. The nut includes an integral flange with mounting holes, allowing it to bolt directly to a plate, carriage or machine structure without a separate nut housing. This makes flanged nut assemblies compact, easy to mount and well suited for automation, positioning systems, etc.

These miniature BSR ball screw assemblies are manufactured in the United States with precision-rolled steel screw shafts. Six metric diameter-and-lead combinations are available, using 6 mm, 8 mm and 10 mm screw diameters with leads from 1 mm to 2.5 mm depending on size.

The nut uses an internal multi-liner recirculation system to guide the balls smoothly through the return path, helping provide low-friction motion, consistent positioning and efficient power transmission. Polymer seals at both ends of the nut help retain lubrication and protect the internal ball circuit from contamination.

Static axial load ratings reach 2.144 kN (482 lb), with precision grades available in Grades 5, 7 and 10. The combination of compact dimensions, direct flange mounting and efficient rolling motion makes these assemblies a strong fit for compact actuators, machine automation, positioning equipment and other limited-space linear motion systems.


Screw Diameter x Lead Size
6 x 1
6 x 2
8 x 1
8 x 2
8 x 2.5
10 x 2

 

More features of Ball Screw Assemblies

 

Frequently Asked Questions

Why do some ball screw assemblies have polymer seals?
Polymer seals at both ends of the ball nut help block contaminants and retain lubrication around the recirculating balls.
What ball screw precision grades are available?
BSR miniature ball screws are available in Grades 5, 7, and 10. Lower grade numbers indicate tighter lead accuracy.
Where are miniature ball screws commonly used?
Miniature ball screws are used in compact automation, medical devices, laboratory equipment, positioning systems, and other applications requiring accurate linear motion in limited space.