Ball Screw Assembly 8mmx2.5mmx150mm Flanged Nut BSR08025T7R-0150-FRS-NNN-NNN-N

  • Max Static Load: 1,700 N
  • Max Dynamic Load: 1,320 N
  • Accuracy Grade: Grade 7
  • Backlash: Standard, 0.05 mm max
  • Screw Length: 150 mm
Miniature Ball Screw Assembly unique for its 2.5 mm lead and 8mm screw diameter.

Lengths:

250 mm 150 mm
$178.51
Configure Custom Features
Contact
Resources
View Catalog
Dimensions
Media
Charts
Resources
Flange ball nut dimension drawing: flange outside diameter, bolt circle, four through holes, across flats, flange thickness, nut outside diameter and nut length
Ød1Ød2PhDwØD
7.95 mm7.07 mm2.5 mm1.2 mm16 mm
ØABLL2ØH
29 mm4 mm26 mm4.8 mm23 mm
W4-ØXScrew LengthApprox. Weight
20 mm3.4 mm150 mm0.3 lbs

*For complete dimensions see tab

News & Blogs

Miniature Ball Screws Available
blogOpen Link
Flanged ball screw nut assemblies from PBC Linear in various sizes: Ø10 x 2, Ø8 x 2.5, Ø8 x 2, Ø8 x 1, Ø6 x 2, and Ø6 x 1.
The dimensions of flanged ball screw nuts offered from PBC Linear
Dia. x Lead
mm
ØD
mm
ØA
mm
B
mm
L
mm
L2
mm
ØH
mm
W
mm
ØX
mm
6 x 1 12 24 3.5 15 2.4 18 16 3.4
6 x 2 12 24 4.0 17 2.4 18 16 3.4
8 x 1 14 27 4.0 16 3.2 21 18 3.4
8 x 2 14 27 4.0 16 2.1 21 18 3.4
8 x 2.5 16 29 4.0 26 4.8 23 20 3.4
10 x 2 18 35 5.0 28 5.3 27 22 4.5
Dia. x Lead
mm
Static
Coa(kN)
Dynamic
Ca(kN)
6 x 1 0.97 0.74
6 x 2 1.14 1.05
8 x 1 1.34 0.90
8 x 2 1.70 1.32
8 x 2.5 1.70 1.32
10 x 2 2.18 1.49
Dia. x Lead
mm
Screw OD
d1 (mm)
Screw Root Ø
d2 (mm)
Lead
Ph (mm)
Ball Diameter
Dw (mm)
Starts x Circuits
6 x 15.955.3710.81 x 3
6 x 25.955.1321.21 x 3
8 x 17.957.2910.81 x 4
8 x 27.957.0821.21 x 3
8 x 2.57.957.072.51.21 x 3
10 x 29.959.0921.21 x 3

The static and dynamic load ratings of PBC Linear ball screws were determined by the ISO 3408 standard calculations.
The dynamic load rating, Ca, is the load at which 90% of properly lubricated identical ball screws will reach 1 x 106 revolutions.
The static load rating, Coa, is an axial static load which will produce a permanent deformation at contact points of the steel balls to ball grooves equal to 0.01% of the ball diameter.

Catalogs & Datasheets

Ball Screw Technology Catalog
catalogOpen Link
Web Catalog
catalogOpen Link

Customers also purchased