Ball Screw Assembly - Cylindrical Nut BSR0601ATXR-0250-CNS-NNN-NNN-N 6mmx1mmx250mm
- Max Static Load: 970 N
- Max Dynamic Load: 740 N
- Accuracy Grade: Grade 10
- Backlash: Standard, 0.05 mm max
- Screw Length: 250 mm
Miniature ball screw with a cylindrical nut, 6mm diameter, 1mm lead, and 250mm length.
Miniature ball screw with a cylindrical nut, 6mm diameter, 1mm lead, and 250mm length. The longer screw provides more travel while keeping a compact design. A multi-liner ball-return system supports smooth motion, and polymer wipers help keep debris out. The cylindrical nut fits into a matching housing, while a keyway prevents rotation. The standard-fit nut has no more than 0.05mm backlash. Use the custom configurator to select a transitional-fit nut with reduced play.
- 6mm-diameter miniature ball screw
- 1mm lead for precise linear motion
- 250mm length for increased travel
- Compact cylindrical nut
- Keyway prevents nut rotation
- Multi-liner ball-return system
- Polymer wipers help block debris
- Standard-fit nut: no more than 0.05mm backlash
- Use the custom configurator for a transitional-fit nut with reduced play
Lengths:
Resources
View Catalog


