Ball Screw Assembly - Cylindrical Nut BSR0601ATXR-0150-CNS-NNN-NNN-N 6mmx1mmx150mm
- Max Static Load: 970 N
- Max Dynamic Load: 740 N
- Accuracy Grade: Grade 10
- Backlash: Standard, 0.05 mm max
- Screw Length: 150 mm
Miniature ball screw with a cylindrical nut, 6mm diameter, 1mm lead, and 150mm length.
Miniature ball screw with a cylindrical nut, 6mm diameter, 1mm lead, and 150mm length. The cylindrical nut creates a more compact assembly than a flanged nut. A multi-liner ball-return system supports smooth motion, while polymer wipers help keep debris out. Static axial load capacity is up to 2.144kN (482lb). Standard and custom machining is available for screw-end journals and end blocks. The standard-fit nut has no more than 0.05mm backlash. Use the custom configurator to select a transitional-fit nut with reduced play.
- 6mm-diameter miniature ball screw
- 1mm lead for fine positioning
- 150mm screw length
- Cylindrical nut provides a more compact design than a flanged nut
- Suitable for medical devices and compact automation
- Multi-liner ball-return system
- Static axial load capacity: up to 2.144kN (482lb)
- Polymer wipers help block debris
- Standard and custom machining available for screw-end journals and end blocks
- Standard-fit nut: no more than 0.05mm backlash
- Use the custom configurator for a transitional-fit nut with reduced play
Lengths:
Resources
View Catalog


