Cylindrical Nut Ball Screw Assemblies

Ball Screws with Cylindrical Nuts

  • Max Static Load: 2,180 N
  • Max Dynamic Load: 1,490 N
  • Screw Diameters: 6 mm to 10 mm
  • Leads: 1 mm to 2.5 mm
  • Screw Lengths: 150 mm to 500 mm
  • Accuracy Grades: Grade 7, Grade 10
  • Screw Finish: Rolled

Ball screws with cylindrical nuts are precision linear motion assemblies that use recirculating steel balls between a threaded screw shaft and nut to convert rotary motion into accurate linear movement with low friction and high efficiency. Unlike lead screws, which rely on sliding contact between threads, ball screws use rolling contact to move and accurately position loads. The cylindrical ball nut has a round, non-flanged body that fits inside a matching housing, providing a more compact assembly than many flanged-nut designs.

PBC Linear miniature ball screw assemblies are available with 6mm, 8mm, and 10mm screw diameters and 1mm, 2mm, or 2.5mm leads, depending on screw size. Lead is the axial distance the nut travels during one complete screw rotation; smaller leads support finer positioning, while larger leads provide more travel per revolution. The steel screw shafts are precision-rolled for consistent lead accuracy over the screw length.

Catalog Preview
Web Catalog Web Catalog Video Quote Configure
Configure Custom (opens in a new tab)

Filter

Filter Results

970 N 2180 N

Products (10)

BSR Miniature Ball Screw with Cylindrical Nut
BSR Miniature Ball Screw with Cylindrical Nut dimension drawing

*Full dimensions shown on individual product pages

NameDia. mmLead mmLength mmCa (N)Coa (N)PriceActions
BSR0601ATXR-0150-CNS-NNN-NNN-N6 1 150 740 970 $131.21 Shop
BSR0801ATXR-0150-CNS-NNN-NNN-N8 1 150 900 1340 $131.21 Shop
BSR1002ATXR-0500-CNS-NNN-NNN-N10 2 500 1490 2180 $165.52 Shop
BSR0801ATXR-0250-CNS-NNN-NNN-N8 1 250 900 1340 $141.01 Shop
BSR0601ATXR-0250-CNS-NNN-NNN-N6 1 250 740 970 $141.01 Shop
BSR08025T7R-0250-CNS-NNN-NNN-N8 2.5 250 1320 1700 $145.91 Shop
BSR08025T7R-0150-CNS-NNN-NNN-N8 2.5 150 1320 1700 $134.15 Shop
BSR1002ATXR-0200-CNS-NNN-NNN-N10 2 200 1490 2180 $136.10 Shop
BSR0802ATXR-0150-CNS-NNN-NNN-N8 2 150 1320 1700 $131.21 Shop
BSR0802ATXR-0250-CNS-NNN-NNN-N8 2 250 1320 1700 $141.01 Shop