Ball Screw Assembly - Cylindrical Nut BSR0802ATXR-0150-CNS-NNN-NNN-N 8mmx2mmx150mm
- Max Static Load: 1,700 N
- Max Dynamic Load: 1,320 N
- Accuracy Grade: Grade 10
- Backlash: Standard, 0.05 mm max
- Screw Length: 150 mm
Miniature ball screw assembly, 8mm diameter, 2mm lead, 150mm length — delivering faster travel per revolution while maintaining precision in a compact form factor.
Miniature ball screw assembly, 8mm diameter, 2mm lead, 150mm length — delivering faster travel per revolution while maintaining precision in a compact form factor. BSR series with Grade 10 accuracy class for reliable linear motion in space-constrained applications.
- 2mm lead offers a compromise between speed and positional accuracy.
- 150mm length for versatile application across different industries.
- High static axial load capacity of up to 2.144 kN
- Multi-liner ball return system ensures smooth operation and longevity.
- Designed for ease of assembly with preconfigured mounting options.
- Standard fit nut (0.05 mm max backlash)
- For a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator
Resources
View Catalog


