2026 PBC Linear Motion Product Additions

2026 PBC Linear Motion Product Additions

Steel Telescopic Forks (STF)

Telescopic forks are extendable linear rail assemblies that reach into a storage position, engage a load, and retract it back to the carriage. Each fork pairs two nested telescoping rails so the fingers can travel out from the base, under or around a tote or container, and pull it back in a single controlled motion. The telescopic fork from PBC Linear extends and retracts in both directions from the carriage rather than from one fixed end.

MLA28

Available Soon - Miniature Linear Actuators – MLA Series

Miniature linear actuators are complete, self-contained linear axes that combine a precision screw, an integrated linear guide, and a stepper or step-servo motor inside a single compact extruded body. Every MLA Series frame is available in a lead screw or a ball screw variant, so the same envelope can be specified for cost-sensitive positioning or for higher speed and load.

Integrated Step-Servo Ball Screw Actuators - TSM Series

Integrated step-servo ball screw actuators combine a hybrid step motor, a precision ball screw, and a fully integrated drive and motion controller in a single package. In the TSM Series design, the ball screw is integrated directly with the motor shaft while the ball nut is mounted externally, so that as the motor rotates the external nut travels linearly along the screw to produce controlled linear motion.

Ground Ball Screws - Coming Soon

Available Soon - Ground Ball Screws Assemblies

PBC Linear ground ball screws pair a precision-ground screw with a matched ball nut in one assembly, machined to your overall length and end configuration. Available metric sizes: 4 x 1, 6 x 1, 6 x 2, 6 x 6, 8 x 1, 8 x 2, 8 x 5, 8 x 8, 10 x 2, and 12 x 2 and MAX lengths between 100 mm to 240 mm, depending on screw diameter. Ground ball screws have positioning grades of C5, C3, and CS. Ground raceways give smoother travel, tighter lead accuracy, and lower audible noise than rolled screws.

Motor Mount Kits

Configurable motor mount kits are now available for MT, MUK and PL actuators. Each kit includes an actuator plate, R + W coupling, coupler tube kit and motor plate, available in blank or NEMA-compatible configurations. This modular design allows the motor plate to be matched to virtually any motor, simplifying integration across a wide range of actuator applications.

Gothic Arch Track Rollers

Gothic Arch track rollers are precision cam-roller bearings used throughout PBC Linear Cam Roller Technology (CRT) linear guide systems, including Redi-Rail® guides. Each roller's outer race is ground with a Gothic arch profile, a concave raceway that contacts its mating shaft or rail at four points instead of two. This gives the roller smooth, self-aligning rolling contact, higher running accuracy, and greater load capacity than flat or single-radius rollers.

Lead Screw Actuators - LE Series

External nut lead screw actuators are linear step motors in which the lead screw is integrated directly with the motor to become the motor shaft, while the nut is mounted externally to the motor assembly. In the LE Series design, as the motor rotates, the external nut travels linearly along the lead screw, delivering precise and controlled linear motion. This external nut architecture provides a straightforward and versatile solution for a wide range of positioning and automation applications.

Ball Screw Driven Linear Actuators - BE Series

Ball screw driven linear actuators are high-efficiency integrated actuators that combine hybrid step motor technology with precision ball screws and nuts to deliver superior performance in high-speed and high-force applications. In the BE Series design, the ball screw is integrated directly with the motor shaft while the nut is mounted externally, so that as the motor rotates, the external nut travels linearly along the ball screw to produce controlled linear motion.

Inch Flanged Ball Bearings

Inch variant now available. Constructed with a durable steel housing, with optional stainless steel available for corrosion resistance, these bearings operate from -20°C to 80°C (-4°F to 176°F), reach maximum speeds up to 8 m/s (315 in/s), and support static load capacities up to 166,000 lb (740 kN).

Transitional Fit Ball Screw Nuts

Ball screw nuts are now available in two fits: Standard Backlash (0.05mm max) and Transitional Backlash (0.008mm to ≤3% preload). Transitional Backlash fit nuts offer enhanced rigidity and positional accuracy.

EconoGlide Low Cost Plain Linear Bearings – Square Flanged

EconoGlide® square flanged plain linear bearings, single sized, feature the self-lubricating injection molded Frelon IM liner that ensures maintenance-free, oil-free operation in dusty and dirty conditions. Static loads up to 87,500 N (19,671 lb) are supported. These flanged bearings are available in metric sizes (8mm to 50mm) with a sturdy aluminum body and a flange at one end.

EconoGlide Plain Linear Bearings – Round Flanged

EconoGlide round flanged plain linear bearings, single sized, feature the self-lubricating Frelon IM liner that ensures maintenance-free, oil-free operation in dusty and dirty conditions. Static loads up to 87,500 N (19,671 lb) are supported. These flanged bearings are available in metric sizes (8mm to 50mm) with a sturdy aluminum body and a flange at one end.

Open Metric EconoGlide Plain Linear Bearings

Open Metric EconoGlide plain linear bearings from PBC Linear are engineered to deliver reliable linear motion with minimal maintenance in applications where performance, durability, and cost must stay in balance. Designed for systems that don’t require the extreme contamination resistance of heavy-duty plain bearings.

Closed Metric EconoGlide Plain Linear Bearings

Closed Metric EconoGlide plain linear bearings from PBC Linear are engineered to deliver reliable linear motion with minimal maintenance in applications where performance, durability, and cost must stay in balance. Designed for systems that don’t require the extreme contamination resistance of heavy-duty plain bearings.

Heavy Duty Steel Drawer Slides

PBC Linear Heavy Duty Steel Drawer Slides are a family of telescopic linear rail assemblies designed to provide smooth, extended motion. They are ideal for use in industrial trays, sliding platforms, access panels, and other load-bearing applications. Engineered for strength, durability, and ease of integration, the slides deliver controlled motion with long stroke travel.

Closed Inch EconoGlide Plain Linear Bearings

Imperial Closed EconoGlide® plain bearings from PBC Linear® are engineered to deliver reliable linear motion with minimal maintenance in applications where performance, durability, and cost must stay in balance. Designed for systems that don’t require the extreme contamination resistance of heavy-duty plain bearings.

Double-Sealed Stainless Steel V-Wheels

Double-Sealed Stainless Steel V-Wheels are permanently sealed and lubricated. V-Guide wheels are dual-row angular contact roller bearings offering low-friction guidance for linear motion in washdown applications. They can be used with internal or external 90-degree rails, as well as round shafts.

Steel Rail & Steel Rail Plus Linear Guides

Steel Rail and Steel Rail Plus Linear Guides from PBC Linear have been designed to succeed in applications that demand high load capacity, precise movement, and long-term durability in compact spaces. The Steel Rail Plus Series introduces a new capability into our existing offering of linear guides- compensation for misalignment in parallel rail applications.

MTE Belt Driven Linear Actuators

MTE Series belt-driven linear actuators are high-speed linear actuators designed for multi-axis Cartesian systems that require high load capacity while maintaining a compact footprint. The series offers two profile sizes (55 and 80 mm) to support applications requiring long strokes, high speeds, and reliable performance in space-constrained machine designs.

MTS Belt Driven Linear Actuators

The MTS Series of high-speed, belt-driven linear actuators is engineered for multi-axis, medium- to large-scale Cartesian gantry systems that demand higher rigidity and increased load capacity. Featuring a range of profile sizes and configuration options, the MTS Series supports applications requiring long strokes, high speeds, and elevated payloads.

Ball Screws with Cylindrical Threaded Nuts

Cylindrical ball screw nuts with external threads simplify the mounting process. We offer miniature ball screw assemblies with screw diameters of 6mm, 8mm, and 10mm, and lead sizes of 1mm, 2mm, and 2.5mm. The steel screws are precision-rolled for consistent lead accuracy.

Stainless Steel Plain Linear Bearing Pillow Blocks

Stainless Steel, Plain Linear Bearing Pillow Blocks combining self-lubricating Simplicity® Plain Linear Bearings with a straight bore, stainless steel housing. The bearing shell is composed of stainless steel and has a Frelon®J bore liner which excels in harsh chemical environments.

Aluminum Shaft Support End Blocks

Flanged mount shaft supports help position and secure a linear shaft while preventing both rotational and axial movement. Constructed from lightweight, durable aluminum, they are compatible with all shaft types. These support blocks can also provide overhead clearance when end mounted.

Non-Captive Lead Screw Linear Actuators - LN Series

LN Series non-captive lead screw linear actuators are motorized assemblies in which the motor is integrated with the nut and the lead screw passes completely through the motor, rotating while moving axially rather than being fixed in place like in a captive system. Designed for simple integration and flexible layouts, the LN Series supports lead screws of virtually any length and can be completely unscrewed from the motor for easy installation and maintenance.

Lead Screw Linear Actuators - LC Series

Captive lead screw linear actuators are one type of integrated drive mechanism used in linear motion systems, combining a stepper motor and lead screw to produce precise linear motion. In the LC Series design, the lead screw nut is injection-molded directly into the motor rotor so that when the motor rotates the nut spins, causing the lead screw to move linearly with the load while the motor housing and nut remain stationary.